High Pressure Caps | Product Series

Filter by

    No filters selected

Connection Type

Connection 1 Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Caps

High Pressure Caps

High pressure caps are designed to be used with Polyflex high pressure fittings.

Technical Specifications

  • Product Type: JIC, Medium Pressure Fittings, NPT, High Pressure Fittings
  • Tube Outside Diameter: 6 to 23 mm
  • Application: Oilfield, Marine
  • Connection Type: Field Attachable, Type "M"
  • Hose Inside Diameter: 1/8 to 3/4 inch, 3 to 19 mm
  • Maximum Operating Pressure: 4140 bar, 60000 psi, 414 MPa, 69 to 414 MPa
  • Shape: Straight
  • Connection 1 Size: 7/16"-20 inch, 9/16"-18 inch, 3/4"-16 inch, 7/8"-14 inch, 1-1/16"-12 inch, 1"-12 inch, 1-5/16"-12 inch, 13/16"-16 inch, 3/4"-14 inch, 1-3/8"-12 inch, 1/4 inch, 3/8 inch, 9/16 inch, 1/8"-27 inch, 1/4"-18 inch, 3/8"-18 inch, 1/2"-14 inch
  • Connection 1 Type: UNF Thread, NPSM Thread, High Pressure Thread, NPT Thread
  • Length: 0.83 to 2.2 inch, 21.08 inch, 23.62 inch, 26.42 inch, 29.46 inch, 33.27 inch, 21.59 inch, 23.11 inch, 30.48 inch, 24.13 inch, 35.05 inch, 38.1 inch, 46.99 inch, 55.88 inch, 27.18 inch, 32 inch, 22.86 inch, 31.75 inch, 36.32 inch
  • Hex Size: 0.625 to 1.75 inch, 15.88 to 44.45 mm

Full Product Description

High pressure caps are designed to be used with Polyflex high pressure fittings.

Markets:
• Hydraulics
• Industrial
• Oil & Gas

Features:
• Keeps contaminants/dust from getting into the connection openings
• Protects connection ends from damage
• Easy to put on and remove


Related Documents

×
Products Connection Type Connection 1 Thread Size
10K06-4C-CAP JIC 7/16"-20 UNF
10K06-6C-CAP JIC 9/16"-18 UNF
10K06-8C-CAP JIC 3/4"-16 UNF
10K06-10C-CAP JIC 7/8"-14 UNF
10K06-12C-CAP JIC 1-1/16"-12 UNF
AY6C-CAP Type "M" 9/16"-18 UNF
AY8C-CAP Type "M" 3/4"-16 UNF
AY11C-CAP Type "M" 1"-12 UNF
AY16C-CAP Type "M" 1-5/16"-12 UNF
5Y4C-CAP Medium Pressure 7/16"-20 UNF
5Y6C-CAP Medium Pressure 9/16"-18 UNF
5Y9C-CAP Medium Pressure 13/16"-16 UNF
5Y12C-CAP Medium Pressure 3/4"-14 NPSM
5Y16C-CAP Medium Pressure 1-3/8"-12 UNF
6Y4C-CAP High Pressure 1/4" High Pressure
6Y6C-CAP High Pressure 3/8" High Pressure
6Y9C-CAP High Pressure 9/16" High Pressure
15K02-2C-CAP NPT 1/8"-27 NPT
15K02-4C-CAP NPT 1/4"-18 NPT
15K02-6C-CAP NPT 3/8"-18 NPT
15K02-8C-CAP NPT 1/2"-14 NPT
15K02-12C-CAP NPT 3/4"-14 NPT

687463
687563