CDAS, OFAS, FBP HL/LE Vacuum Pumps and Maintenance Kits. | #HLVAP-OL-02-170


LOADING IMAGES
HLVAP-OL-02-170

CDAS, OFAS, FBP HL/LE Vacuum Pumps and Maintenance Kits. | #HLVAP-OL-02-170

Dual frequency 50/60 Hz vacuum pumps (2) supplied on frame, for use with CDAS/OFAS/FBP 150-170.


Technical Specifications

  • Model Number: CDAS/OFAS/FBP LE 170
  • Product Type: Duplex (2) Pumps
  • Contains: 2 x HLVAP Vacuum pumps, frame, vacuum valve, 3m vacuum hose and fittings.

Item Information

The purge air requirement for a heatless vacuum assisted dryer is reduced from around 20% to 3% of a standard heatless dryer.

Energy reductions from reducing the purge air offsets the energy required to operate the vacuum pump, and provides significant energy savings overall.

CDAS/OFAS/FBP LE heatless vacuum assisted dryers operate almost identically to a standard heatless dryer, however their design includes two additional components, a vacuum valve and a vacuum pump.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Australian Head Office

Parker Hannifin (Australia) Pty Limited

9 Carrington Road

Castle Hill

NSW

2154

Phone

+61 2 9842 5150

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687463
A22066