HPLA 080 Belt Driven, Roller Wheel, Rodless Linear Actuator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
HPLA 080 Belt Driven, Roller Wheel, Rodless Linear Actuator

HPLA 080 Belt Driven, Roller Wheel, Rodless Linear Actuator

HPLA080 actuators incorporate a high strength timing belt, guided by low friction, heavy-duty roller wheels, inside a sealed housing. With load capacity to 3000N and speeds up to 5m/s, HPLA080s are optimized for high speed, single or multi-axis systems

Technical Specifications

  • Product Series: HPLA
  • Profile Width: 80 mm
  • Drive Axis Type: Belt
  • Bearing Type: Roller Wheel - Polyamide
  • Maximum Stroke Length: 5540 mm (single profile), 20000 mm (max by splicing), 218 inch (single profile), 787 inch (max by splicing)
  • Maximum Operating Speed: 5 m/sec, 200 inch/sec
  • Maximum Acceleration: 10 m/sec2, 393 inch/sec2
  • Maximum Thrust: FX: 1115 N, FX: 251 lbs
  • Load Capacity: FZ: 100 to 3023 N, FZ: 1656 N
  • Repeatability: ± 0.2 mm, ± 0.008 inch
  • Idler Unit Option: Yes
  • Additional Protection Included: Steel Strip Cover
  • Corrosion Resistance Included: Yes (stainless steel)
  • Specifications Met: Cleanroom (up to Class 100, ISO Class 5)
  • Feedback Type: Linear Encoder (optional)
  • Ingress Protection Rating: IP30

Full Product Description

Utilized in many types of industrial applications, the HPLA series of linear actuators is an extremely rugged and industrially hardened linear actuator that offers high speed, high acceleration, and long travel lengths, combined with a stiff, rigid construction. It is ideally suited for use in either single axis configurations or high speed, multi-axis gantry systems. The HPLA carriage is rigidly supported on three sides by heavy duty, roller bearings housed inside of a rugged aluminum housing. The bearing wheels are pre-loaded to eliminate play in the system and strategically located along the carriage to evenly distribute load across the length of the carriage.               



The HPLA's high strength, steel reinforced belt and pulley system provides fast, highly repeatable positioning of the carriage. The HPLA utilizes over-sized pulleys which allow the it to provide very high levels of thrust output relative to the profile size. The mounting of the belt to the carriage is designed to enable easy replacement of the belt without the need to remove the payload, while simultaneously providing a very rigid connection. Having a low coefficient of friction, the carriage design provides a high mechanical efficiency and long service life. Special carriage lengths and linear units with multiple carriages are available for custom applications. 



Markets:

• Industrial Manufacturing

• Packaging / Warehouse

• Automotive

• Food and Bev

• Textile



Features/Benefits:

• Standard travel up to 9240mm, but longer strokes available - consult factory

• Rugged construction for heavy duty applications

• Timing belt and pulley drive mechanism for fast, accurate positioning

• Seal Strip (IP30) for additional environmental protection

• Low wear and low particle generation (clean room suitable to class 100)

• T-slot mounting along actuator body and carriage



Applications:

• Pick and Place

• Factory Automation

• Stacking / Palletizing

• Material Handling

Related Documents

×

687463
936514