Hydraulic Rotary Actuator - Tork-Mor Series (vane) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Rotary Actuator - Tork-Mor Series (vane)

Hydraulic Rotary Actuator - Tork-Mor Series (vane)

The Tork-Mor Series is available in 8 sizes with 145K lb-in of torque. Capable of providing full torque instantly in either direction, it is available with 100° or 280° rotation. The Tork-Mor can be mounted in any axis with numerous mounting options.

Technical Specifications

  • Operating Pressure: 500 to 1000 psi
  • Product Series: Hydraulic Rotary Actuators
  • Radial Load Capacity: n/a
  • Axial Load Capacity: n/a
  • Maximum Operating Pressure: 500 psi, 35 bar, 1000 psi
  • Technology: Hydraulics
  • Displacement: n/a
  • Maximum Output Torque: 142000 lb-inch
  • Product Type: Vane
  • Rotation Angle: 100 °, 280 °
  • Full Rotation Range: 100 or 280 °
  • Torque Rating: 38 to 142000 lbf/inch2 (at 50 to 1000 psi)
  • Operating Temperature: -40 to 180 °F for Nitrile Seals, -40 to 82 °C for Nitrile Seals, -20 to 250 °F for Fluorocarbon Seals, -28 to 121 °C for Fluorocarbon Seals
  • Stroke Adjustment: None
  • Cushioning Type: None
  • Port Type: NPTF, 37° Male Flared JIC
  • Port Size: NPTF, 37° Male Flared JIC
  • Position Sensing Type: Yes
  • Sensor Type: Limit Switch, Resolver Feedback, Linear Potentiometer
  • Body Material: Steel DOM tubing
  • Shaft Material: High Strength Alloy Steel
  • Seal Material: Nitrile (NBR), Viton
  • Weight: 8 to 555 lbs

Full Product Description

Tork-Mor series actuators are produced in eight sizes generating up to 142,000 lb-in of torque at rated pressure. Capable of providing full torque instantly in either direction, they are available with 100° or 280° rotation at pressures up to 1000 psi. The Tork-Mor series can be mounted in any axis using a wide variety of standard or optional mountings. Proven reliable through many years of field service, the Tork-Mor series incorporates many quality features including precision ball bearings to provide shaft support, externally removable gland for ease of seal replacement, and cylinders honed to a 10 micro inch finish to ensure long seal life.

Markets
• Automation
• Automotive
• Conveyor
• Entertainment
• Industrial
• Plastics
• Oil Industry Machinery
• Steel & Casting
• Testing Equipment
• Welding

Features/Benefits
• Vane design provides fair efficiency characteristics (75-85%)
• Limited rotation and torque range
• Small package size is suitable for application with space constraints
• Precision positioning is achieved due to no backlash design
• Suited for medium speed production applications

Applications
• Mounting, Processing, Flood Gate Actuation, End of Arm Tooling
• Automation, Clamping, Tube Bending
• Swing and Rotate

Additional Information
• Output torques @ 500 psi (35 Bar): 800 lb-in to 142,000  lb-in.
• Maximum operating pressure: 1000 psi (69 Bar) hydraulic
• Operating temperature range:
  o Nitrile seals -40° to 180°F (-40° to 82°C)
  o Fluorocarbon seals -20° to 250°F (-29° to 121°C)
• Rotations:
   o S Models – 280°
   o DS Models – 100°
• Rotational tolerance: ± 1°:
• Max. allowable drain line pressure : 50 psi (hydraulic)
• External shaft load capacities:
   o Thrust Loads: Units have no thrust load capacity.
   o Radial Loads: External radial loads are not recommended and can reduce the life of the unit. Consult factory before applying.

Related Documents

×
Products

687463
687577