Industrial and Mobile Coolers

Filter by

No filters selected

Division

Application

Technology

Flow Rate

Maximum Operating Temperature

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Industrial and Mobile Coolers


Industrial and Mobile Coolers

Parker's thermal and power management solutions include a selection of coolers of various cooling capacities such as AC/DC- or hydraulic motor-driven coolers; air oil coolers; air water / Glycol and water oil coolers. They are used in industrial, mobile, Mobile Electrification and marine near-shore and offshore applications, among others.


ULAC Series industrial air oil coolers offer a compact and durable design that will provide efficient performance and long life. They provide up to 400hp of cooling and are suitable for most applications and environments.

Viewing 10 of 959

Suitable for most Industrial applications, the LAC air oil cooler series offers an efficient and robust design and is available in a range of cooling capacities from 1kW to 300 kW. Please use the sizing software for proper cooler sizing.

Viewing 10 of 146

ULOC Series oil coolers offer a compact and durable design that will provide efficient performance and long life. They provide up to 60hp of offline cooling and are suitable for most applications and environments.

Viewing 10 of 162

The LOC Air Oil Cooling System with AC-motor and pump provides cooling up to 45kW. Its robust construction makes it suitable for most applications and environments. Please use the Sizing Software on the Product Support Tab for proper cooler sizing.

Viewing 10 of 6

ULHC Series oil coolers offer a compact and durable design that will provide efficient performance and long life. They provide up to 215hp of cooling and are suitable for most industrial and mobile applications.

Viewing 10 of 1134

The LHC air oil cooler series with hydraulic motor is suitable for mobile and industrial market applications and is available in a range of cooling capacities from 1kW to 300 kW. Please use the sizing software for proper cooler sizing.

Viewing 10 of 46

ULDC Series mobile air oil coolers offer a compact and durable design that will provide efficient performance and long life. They provide up to 37hp of cooling and are suitable for most mobile applications.

Viewing 10 of 240

The LDC air oil cooler series with 12 or 24V DC motor is optimized for use in the mobile industry and is available in a range of cooling capacities from 1kW to 30 kW. Please use the sizing software for proper cooler sizing.

Viewing 10 of 5

Parker’s Quiet Air Oil Cooler (QAC) offers the lowest noise levels compared to any other air oil cooler available on the European market

Viewing 10 of 14

The OAW Series of water oil coolers offers rugged, brazed plate construction; providing the highest performance and most compact size available.

Viewing 10 of 12

The Parker PWO is a compact and lightweight Water Oil Cooler (also known as a brazed plate heat exchanger) with a high cooling capacity for its size. Please use the PWO Sizing Software on the Product Support Tab for proper cooler sizing.

Viewing 10 of 30

Mount OAW Series and PWO Series water oil coolers securely and isolate from shock and vibration with the OAW Series Mounting Brackets.

Viewing 10 of 6

The MAC air oil cooler series is engineered for Marine offshore applications and provides cooling capacity up to 300 kW. Corrosion resistance meets C5M-M requirements according to ISO 12944.

Viewing 10 of 13

Air Oil Cooler Stone and Dust Guards protect your ULAC, ULDC, and ULHC, and ULOC coolers from damage due to rocks and other debris, as well as maximizing efficiency by preventing airborne debris from clogging the cooling fins.

Viewing 10 of 14

To ensure precise temperature control and working conditions of a hydraulic system, Parker temperature switches should be installed to control the motor (AC or DC) on air oil coolers. The switches can also be used to alarm excessive fluid temperature.

Viewing 10 of 5

Additional plugs for UL Series Oil Cooler, including those for oil inlet/outlet, bypass, and thermal ports, are available as purchased items or 3D models for system layouts.

Viewing 10 of 7

External Bypass Kits allow oil to bypass ULAC, ULOC, ULDC, and ULHC Series air oil cooler cores if the pressure drop is too high. The bypass reduces the risk of the cooler bursting in connection with cold starts and temporary peaks in pressure or flow.

Viewing 10 of 20

Parker's thermal bypass valves modulate fluid temperature by shifting return line flow through the cooler, or bypassing it directly to the reservoir.

Viewing 10 of 19

The Parker PWO is a compact and lightweight Water Oil Cooler (also known as a brazed plate heat exchanger) with a high cooling capacity for its size. Please use the PWO Sizing Software on the Product Support Tab for proper cooler sizing.

Viewing 10 of 36

Suitable for most Industrial applications, the LAC air oil cooler series offers an efficient and robust design and is available in a range of cooling capacities from 1kW to 300 kW. Please use the sizing software for proper cooler sizing.

Viewing 10 of 47

The LDC air oil cooler series with 12 or 24V DC motor is optimized for use in the mobile industry and is available in a range of cooling capacities from 1kW to 30 kW. Please use the sizing software for proper cooler sizing.

Viewing 10 of 32

The QDC air Fluid Cooler series with 24V DC and up to 850V DC Fan Drive is optimized for use in the mobile, electrification market and is available in a range of cooling capacity from 1kW to 400kW.

Viewing 10 of 20

High efficiency low pressure water glycol centrifugal pump with brushless direct current (DC) motor, flow control by PWM signal

Viewing 10 of 4

The Parker SWO Water Oil Cooler is lightweight, compact and efficient shell and tube cooler for industrial and marine applications.

Viewing 10 of 6

Note: This product is no longer available - please contact us for further assistance.

Viewing 10 of 9

687463
687463