InteractX 4.0 - Windows Supervisory HMI Software | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
InteractX 4.0 - Windows Supervisory HMI Software

InteractX 4.0 - Windows Supervisory HMI Software OBSOLETE

This product is obsolete. Please contact a Parker Representative for more information. InteractX Supervisory HMI software dramatically reduces application development time and integration costs.

Technical Specifications

  • Product Type: Windows Supervisory HMI Software
  • Display Size: -
  • Display Type: -
  • Interface Type: -
  • Resolution: -
  • Backlight Life: -
  • Operating System: -
  • Software: -
  • Inputs/Outputs: -
  • CPU: -
  • System Memory: -
  • Client Data Storage: -
  • Input Voltage: -
  • Operating Temperature: -
  • Operating Humidity: -
  • Ingress Protection Rating: -
  • Specifications Met: -

Full Product Description

InteractX™ has always led the industry with breakthrough HMI graphics and built-in connectivity. Now with Version 4.0, InteractX leads the way into Supervisory HMI by dramatically reducing application development time and integration cost for your manufacturing operations. InteractX 4.0 now provides powerful Trending and Analysis Tools that aggregate data from multiple machines or workcells. InteractX also makes it easy to push Interact Xpress™ machine-level HMI screens and data directly into its interface - without having to recreate applications or input tags!

Product Features:
• Includes Quick Logging – start logging data in minutes
• Full featured Historical Trending software
• Supervisory-Level HMI aggregates data from multiple sources, including 3rd-party PLCs and HMI panels
• Time-saving “Distributed HMI” integration with Interact Xpress
• Scalable, lifelike graphics
• No preset limits on pens or logs
• Unlimited tags – no hidden costs
• Over 60 standard communication drivers included
• Sophisticated Recipe Management tools included
• Preconfigured and custom Panel Tool library for quick screen development
• Supports ActiveX controls for easy integration of 3rd-party tools
• Includes VB for Applications (VBA) for easy customization
• Vast 3rd-party OPC client/server support
• Easy multi-language support
• Includes Easy E-Sigs tools to simplify 21CFR11 compliance
• Version 4.0 compatible with Windows 7.


By far, the largest cost associated with moving your operation from standalone operation to Supervisory HMI has typically come from the time it takes to develop special applications for the Supervisory software. When supervising machines running Interact Xpress, InteractX eliminates most of that time and cost. That's because InteractX can import screens and data directly from Xpress applications. And InteractX's new Historical Trending Tool provides powerful monitoring and analysis of all machines being supervised. InteractX also takes full advantage of Xpress' “Distributed HMI” architecture to remotely run, monitor and publish multi-machine HMI applications with reduced complexity and integration cost.
• Leverage your existing Interact Xpress™ screens and data by bringing them directly into InteractX 3.0
• Full-featured Historical Trending software combines data from multiple machines and sources, including 3rd-party PLCs and HMI panels
• Take full advantage of Interact Xpress' Distributed HMI architecture to publish, monitor and trend machine operations
• Easily upgrade from standalone machine HMI to Supervisory HMI without complex systems integration

Advanced Connectivity Features:
• Bundled Communications Drivers: InteractX's COMMServer includes 60+ bundled communications drivers, with serial and Ethernet drivers for major PLC and motion controller brands.
• OPC Client Interface: provides connectivity to any 3rd-Party OPC Server; allowing InteractX to communicate with any of the hundreds of OPC Servers.
• OPC Tag Server: Any InteractX tag can be accessed by OPC Client applications such as SCADA systems, DCS, MIS applications, etc.
• Networking: Share real-time sata via Ethernet between InteractX or other SCADA systems, Xpress HMI, Interact HMI and back office applications.

Parker's InteractX™ offers the most advanced development interface and graphics of any Windows HMI, with the lowest installed cost and development complexity. You'll be able to use InteractX right out of the box, without special IT skills or assistance. It's user-friendly, visual design interface includes styles and templates that enable multiple users to quickly build applications with a consistent “look and feel”. InteractX's toolbin allows custom tools or entire screens to be saved for drag and drop into other applications and easy sharing between designers.

Related Documents

×
Products

687463
936514