Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker’s Iota One Valve Driver is the ideal controller for high speed pulse valves.
Iota One is a benchtop or rack mountable driver for high speed solenoid valves (Series 9 and 99). Pulse duration ranges in microseconds; milliseconds, or longer can be selected. Internally generated pulse trains can be achieved by setting on and off times or an operating frequency. Two externally triggered modes can be selected allowing partial or complete external control. Front panel BNC jacks are provided for both input and output TTL signals. The single channel unit can produce repetition rates up to 250 Hertz (maximum 50% duty cycle). A shielded cable(s) is included for connection to the valve(s)
Markets:
• Atmospheric Research
• Laser Spectroscopy
Features/Benefits:
• Rack mountable driver
• Microseconds pulse range duration
• Two externally triggered modes allowing partial or complete external control
• Front panel BNC jacks for input and output TTL signals
• Single channel unit can produce repetition rates up to 250 Hertz (maximum 50% duty cycle)
• Shield cable(s) included for connection to the valve(s)
Applications:
• Valve driver
• Laser spectroscopy experiments
• Molecular beam experiments
| Literature and Reference Materials |
|---|
| Tube Seal |
| Iota One - Micro Fluidic Valve Driver Datasheet |
| Iota One - Service & Installation Manual |
| Products |
|---|
| 060-0010-900 |