OBSOLETE: Master Controller - IQAN-MC2 | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Master Controller - IQAN-MC2

OBSOLETE: Master Controller - IQAN-MC2 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Power Supply Voltage: 9 to 32 VDC
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -40 °C
  • Number of Inputs: 5
  • Number of Outputs: 8 (dual)
  • Ingress Protection Rating: IP69K
  • Specifications Met: 2004/108/EC
  • Electrical Connection: AMP/Tyco Junior Power Timer
  • Output Current Rating: 2000 mA
  • Housing Material: Aluminum
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Communication Interface: 2x CAN, 1x USB
  • Software: IQANdesign platform
  • Controller Type: Master controller, Master Controller

Full Product Description

Parker’s IQAN-MC2 is a rugged customizable CAN controller with a focus on high-end output control with closed loop current control for hydraulic valves. The MC2 also has inputs capable of measuring analog, digital, and frequency signals. The I/O may be flexibly configured to meet any system need. It is a fully programmable mobile controller for use in any machine application as a stand-alone controller, a single bus master with expansion units, or together with other IQAN master controllers. IQAN-MC2 has 2 CAN buses to communicate with IQAN master control modules or other CAN devices (supports SAE J1939, CANopen and other protocols). Equipped with an aluminum housing and an environmentally sealed, 42-pin connector, this controller is designed for the outdoor environment. Parker IQAN® master controllers enables optimized system architectures speeding development which improves OEM revenues.

The IQAN-MC2 controller performs data logging and has full diagnostic and CAN gateway capability. Machine applications for the MC2 are simple to create with the easy-to-use IQAN programming tools. This makes the IQAN-MC2 master controller a perfect fit for any mobile machine application.

Markets:
• Construction equipment
• Transportation
• Agriculture machinery
• Material handling equipment

Features and Benefits:
• Monitors up to 13 inputs - analog, digital or frequency
• Pulse Width Modulation for proportional control of up to 8 valve sections
• Easy-to-use programming tools
• Sealed for outdoor use
• 2 CAN buses

Applications:
• Powertrain control (e.g. power shift transmissions)
• Valve driver for auxiliary hydraulics control
• Forklift control
• Stand-alone fan drive control

Related Documents

×
Products Model Number
20070899 IQAN-MC2
20077787 IQAN-MC2-M14

687463
936514