Leadscrew Driven, Square Rail Guided, Miniature Linear Positioner - LP28 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Leadscrew Driven, Square Rail Guided, Miniature Linear Positioner - LP28 Series

Leadscrew Driven, Square Rail Guided, Miniature Linear Positioner - LP28 Series

The LP28 is a miniature linear positioner with a 28mm square profile, a load capacity of 97N and strokes of upto 500mm. It uses an external square rail guide and leadscrew drive train, making it ideal for light payloads and basic positioning requirements

Technical Specifications

  • Product Series: PROmech
  • Profile Width: 41.5 mm
  • Drive Axis Type: Leadscrew
  • Screw Pitch: 1 to 10 mm, 1 inch
  • Bearing Type: Square Rail
  • Maximum Stroke Length: 500 mm, 19.69 inch
  • Maximum Operating Speed: 0.37 m/sec, 14.5 inch/sec
  • Maximum Screw Speed: 15 RPS
  • Maximum Acceleration: 20 m/sec2, 773 inch/sec2
  • Bidirectional Repeatability: 50 micron, 1.97 thou
  • Drive Train Efficiency Rating: 40 to 80 %
  • Duty Cycle: 100 %
  • Load Capacity: 97 N, 22 lb
  • Inverted Load Capacity: 97 N, 22 lb
  • Axial Load Capacity: 44.5 N, 10 lbs
  • Maximum Breakaway Torque: 0.02 Nm, 2.8 oz-inch
  • Maximum Running Torque: n/a
  • Additional Protection Included: Optional Steel Strip Cover
  • Specifications Met: -
  • Feedback Type: None
  • Ingress Protection Rating: IP00, IP20 (optional)

Full Product Description

The LP28 is a miniature linear actuator that has been design to answer the needs of OEM instrument builder for basic positioning requirements of light payloads. The LP28 uses a high performance leadscrew as its drive train, and is guided by an externally mounted square rail.  The LP28 has been designed so that it to be easily configured into a multi-axis system.
Due to its design, the LP28 is commonly found in OEM life science applications space requiring a high quality, miniature, and easy to use rodless linear actuator. The LP28 is also applicable to general purpose applications moving light payloads, and basic repeatability for point of purchase kiosks, part shuttling, and even conversion from rodless pneumatics to electric automation.

Markets:
• Life Science
• General Automation
• Machine Builder

Features/Benefits:
• Frame width of 41.5 mm
• Travel lengths up to 500 mm
• Positional repeatability of +/- 0.05 mm
• Maximum speeds up to 375 mm/s
• Four high performance leadscrew pitches
• External square rail guide
• Maximum payloads of 90 N
• Maximum thrust of 45 N
• Tightly integrated stepper motor and screw
• Integrated home and limit sensing
• Dovetail grooves for toe clamp mounts

Applications:
• Metrology
• Liquid Handling
• Move/Transport

Related Documents

×

687463
936514