Manual Product Accessories - Differential Screw Drives | Australia & New Zealand

Manual Product Accessories - Differential Screw Drives | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Manual Product Accessories - Differential Screw Drives

Manual Product Accessories - Differential Screw Drives

The 9560 differential screw drive provides two linear adjustment ranges in one unit - a coarse adjustment range of 0.31" (8 mm) with a 48 pitch thread to "dial in", and a fine adjustment range of 0.078" (2 mm) for extremely sensitive linear positioning

Technical Specifications

  • Product Type: Manual Accessories
  • Product Series: Differential Screw
  • Mounting Option: English Model
  • Maximum Travel: 0.75 inch, 19.05 mm
  • Drive Train Type: 48-Pitch Thread (coarse), 336-Pitch Thread (fine)

Full Product Description

Parker offers a complete line of Z-axis brackets to combine ball bearing and cross roller stages into three axis positioning systems. We also offer drive mechanisms in an assortment of standard and digital micrometer heads, fine adjustment screws, and differential screws. Optical components including beam directors, optical mounts, mirror mounts and optical cells are also available.

Parker’s positioning stages are offered with four types of drive mechanisms: graduated micrometer, digital micrometer, fine screw, and differential screw. The 9560 differential screw provides two linear adjustment ranges in one unit.

Markets:
• Life Science
• Electronics manufacturing
• Optics

Features/Benefits:
• Coarse adjustment range of 0.31 in (8 mm) with a 48 pitch thread to "dial in"
• Fine adjustment range of 0.078 in (2 mm) with a pitch equal to 336 threads per inch for extremely sensitive linear positioning.

Applications:
• Metrology
• Focusing

Related Documents

Ɨ
Products

687463
936514