MGD3 - MGD Mixed Gas Dispense System | Australia & New Zealand

MGD Mixed Gas Dispense System | #MGD3

MGD3

MGD Mixed Gas Dispense System | #MGD3 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Outlet Connection: 4 Blending Options
  • Division: Gas Separation and Filtration Division EMEA
  • Industry: Food & Beverage
  • Application: Wineries
  • Product Type: Nitrogen Gas Generator
  • Technology: Filtration
  • Nitrogen Purity: 99.80 %
  • Flow Rate: 5.0 L/min
  • Operating Pressure: 8 bar, 116 psi
  • Electrical Requirements: 110 to 230
  • Brand: domnick hunter, domnick hunter
  • Weight: 50 kg, 110 lb
  • Height: 887 mm, 35 inch
  • Width: 533 mm, 21 inch
  • Depth: 257 mm, 10 inch

Item Information

The Parker domnick hunter Mixed Gas Dispense system presents an easy, convenient solution for N2 and CO2 blended gas for beer, wine and soft drink syrup dispense.

Using Pressure Swing Adsorption (PSA) technology and an integral oil-free air compressor, the system produces a supply of clean, dry, high purity nitrogen from compressed air. When connected to a CO2 cylinder, the system can produce mixed blends of CO2 and N2 in a number of pre-determined ratios.

The N2 is blended with CO2 using gas blenders to provide up to three different gas mixes including 60% N2 / 40% CO2 for smooth/cream ales, 70% N2 / 30% CO2 for stouts and 100% N2 for the preservation/dispensing of wine and soft drink syrups.

Incorporating McDantim gas blending technology, the system ensures that accurate, consistent gas mixtures are produced with total reliability.

A consistent gas mix prevents fobbing which is caused due to over-carbonation, so less beer is wasted. This saves money and allows for more efficient operation.

Features:

• Compact design

• Low maintenance

• McDantim gas blending technology

• Uses proven PSA technology

• N2 purity of 99.8% (less than 0.2% O2 content)

• Can produce 100% pure N2

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Australian Head Office

Parker Hannifin (Australia) Pty Limited

9 Carrington Road

Castle Hill

NSW

2154

Phone

+61 2 9842 5150

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687463
A22066