Milkflex Food Contact Suction Hose, Series MFX | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Hose O.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Milkflex Food Contact Suction Hose, Series MFX

Milkflex Food Contact Suction Hose, Series MFX

For non-toxic applications. Suitable for use as a milk tanker suction and delivery hose. Conforms to AS/NZS 2070 standards. Food contact clear with white helix.

Technical Specifications

  • Hose Inner Tube Material: PVC
  • Maximum Operating Pressure: 145 psi
  • Length: 20 m
  • Nominal Hose Inside Diameter: 25 to 75 mm
  • Maximum Operating Temperature: 60 °C, 140 °F
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Vacuum Pressure Rating: 20.2 inch-Hg, 515 mm-Hg, 515 to 520 mm-Hg
  • Cover Material: PVC
  • Cover Color: White
  • Media: Food & Beverage
  • Specifications Met: AS/NZS 2070.0
  • Weight: 0.45 to 1.52 kg/m
  • Inside Diameter: 1 to 3 inch, 25.5 to 76.2 mm
  • Application: Food Manufacturing, Milk Tankers
  • Design Factor: 2:1
  • Minimum Bend Radius: 2.9 to 13.7 inch, 75 to 350 mm, 75 to 350 inch
  • Outside Diameter: 31.9 to 86.6 mm
  • Size: -16 to -48

Full Product Description

The Parker Clear Food Contact Suction Hose is extremely flexible and is manufactured with a smooth bore from a crystal clear superelastic PVC.This product has an anti-shock rigid PVC spiral. It is suitable for the suction and discharge of food quality liquids, is abrasion resistant, UV stabilized and lightweight. This product is ideal for use on milk tankers.With all its excellent features, the food contact clear with white helix meets your requirement in food processing and industrial applications.And it is manufactured to AS/NZS 2070 standards, to give customer quality guarantee.


Markets:
•Food processing
•Industrial


Features/Benefits:
•Excellent flexibility
•Abrasion resistant
•UV stabilized
•Lightweight
•Conforms to AS/NZS 2070 for food and wine contact
•Anti-shock PVC spiral. * Australian Made.


Applications:
•Milk Tankers
•Food manufacturing

Related Documents

Literature and Reference Materials
IHF-MFX-002
×
Products Hose I.D. (mm) Hose O.D. (mm)
MFX-050-020 51.2 60.2
MFX-063-020 64.4 74.4
MFX-032-020

687463
L33867