Mini Disposable Inline Desiccant Dryers - DD10 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mini Disposable Inline Desiccant Dryers - DD10 Series

Mini Disposable Inline Desiccant Dryers - DD10 Series

DD10 is a mini, point-of-use, disposable, inline desiccant dryer that removes all traces of water vapor, oil vapor and particulate. It is designed for intermittent and not continuous use applications.

Technical Specifications

  • Function: Inline Desiccant Dryer
  • Body Material: Polycarbonate
  • Port Type: NPT
  • Port Size: 1/4 inch
  • Flow Rate: 15 SCFM
  • Operating Pressure: 0 to 125 psig, 0 to 8.6 bar
  • Operating Temperature: 32 to 130 °F, 0 to54 °C
  • Dew Point: -40 °F, -40 °C
  • Desiccant Type: Silica Gel
  • Desiccant Capacity: n/a (Disposable)
  • Filter Element Type: 40μm
  • Weight: 0.175 lb, 0.08 kg

Full Product Description

The DD10 Series is a mini disposable, inline, point of use desiccant dryer which removes all traces of water vapor, oil vapor and particulate. It is often used directly upstream of blow guns or spray guns as final protection for critical parts blow off and paint spraying. These compact inline desiccant dryers are a convenient and cost effective means of ensuring your sensitive intermittent pneumatic applications are not exposed to damaging moisture. As wet air enters through the inlet, the air travels down through a bed of desiccant, which absorbs the water vapor and aerosols. The silica gel desiccant beads will reduce the humidity down to a -40°F ( -40°C) pressure dew point.

A built-in 40 micron porous bronze element removes fine particulate, oil removing media removes oil vapor, and desiccant beads absorb water vapor. The see-through housing shows desiccant color change from the original orange to a green color in the desiccant beads, which indicates that the dryer needs to be replaced. When installing the DD10, hand tighten to a leak proof seal. Do not use any mechanical means to hold the unit and do not over torque the threads in order to prevent damage or cracking.

Markets
• General Industrial
• Factory Automation

Features/Benefits
• Built-in 40 micron porus bronze element
• See through housing provides user with easy ability to see color change and indicate need for replacement

Applications
• General assembly
• General pneumatic

Additional Information
• Dryer Type: Inline Desiccant
• Body Material: Polycarbonate
• Port Type: NPT
• Port Size: 1/4"
• Maximum Flow Capacity (SCFM): 15
• Operating Pressure Range: 0 to 125 / 0 to 8.6 bar
• Operating Temperature Range: 32° to 180°F / 0° to 54°C
• Dew Point: -40°F or -40°C
• Desiccant Type: Silica Gel
• Desiccant Capacity (lbs.): Disposable
• Filter Element (µm): 40
• Weight Full: 0.175 lb / 0.08 kg

Related Documents

Literature and Reference Materials
0700P Catalog_Dryer Products
Selector Guides
Pneumatic Calculator
×
Products

687463
687577