Mobile Vane Pump - Series T6*M | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mobile Vane Pump - Series T6*M

Mobile Vane Pump - Series T6*M

Hydraulic mobile vane pumps reduce size and cost of actuators, valves and lines, and extend working life, supported by pressure ratings of up to 275 bar.Hydraulic mobile vane pumps are optimized for mobile applications.

Technical Specifications

  • Pump Type: Double, Single, Triple, Double, Single, Triple
  • Flange Size: 2-Bolt SAE B, 2-Bolt SAE C, 4-Bolt ISO to 250 B4 HW
  • Intermittent Outlet Pressure Port 1: 90 to 300 bar
  • Continuous Outlet Pressure Port 1: 75 to 250 bar
  • Intermittent Outlet Pressure Port 2: 210 to 300 bar
  • Continuous Outlet Pressure Port 2: 160 to 250 bar
  • Intermittent Outlet Pressure Port 3: 210 to 275 bar
  • Continuous Outlet Pressure Port 3: 160 to 240 bar
  • Rated Speed: 2000 to 2800 RPM
  • Brand: Denison
  • Displacement: 10 to 268.7 cm3/rev, 0.6 to 16 inch3/rev
  • Flow Rate: 20 to 537 L/min @2000 Rpm, 5 to 142 gal/min @2000 Rpm
  • Operating Pressure: up to 275 bar depending on Size., up to 3900 psi depending on Size.
  • Operating Speed: 400 to 2800 RPM
  • Operating Temperature: See Catalogue
  • Maximum Fluid Temperature: See Catalogue
  • Minimum Fluid Temperature: See Catalogue
  • Weight: 16 to 43 kg
  • Width: 175 to 213 mm
  • Height: 135 to 188 mm
  • Length: 233 to 316 mm
  • Port Size: 1-1/2 to 3 inch Suction port, 1 to 1-1/2 inch Pressure port

Full Product Description

The high pressure design reduces installation costs and provides extended life at reduced pressure. The combination of different cartridges in double and triple pumps allows low flow at high pressure and high flow at lower pressure. This is the intelligent way to optimize your circuit design. The pump also allows a very fast pressure cycle change with a very precise flow repeatability.

Markets:
• Mobile
• Agriculture
• Marine
• Military

Features/Benefits:
• Decreased Energy Consumption : Reduced heat generation and speeds down to 400 RPM at full pressure are supported by the high mechanical and volumetric efficiency, which is typically 94%.
• Reduced Noise Level : The T6*M series is designed to reach the lowest noise level in the smallest envelope, supported by its wide speed range capability, combined with large size cartridge displacements.
• Longer Lifetime : Parker's proven double lip vane approach increases the resistance to particle contamination. The low ripple pressure ± 2 bar reduces piping noise and increases protection of other components in the circuit.
• Straightforward Installation : The vane pump port orientation ensures that customized installation is easy and is ideal in restricted access conditions. In addition, installation design is extremely simple as the same body is used for all displacements.

Applications:
• Refuse trucks
• Tipping trucks
• Steering

Related Documents

×
Products

687463
687925