Model CM-400 MFC Power Supply/Control Module | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Model CM-400 MFC Power Supply/Control Module

Model CM-400 MFC Power Supply/Control Module

Porter Model CM-400 is a high-performance microprocessor based 4-channel power supply/control module designed for use with Parker’s mass flow meters and controllers.

Full Product Description

Porter Model CM-400 is a high-performance microprocessor based 4-channel power supply/control module designed for use with Parker Mass Flow Meters and Controllers. An 8-line, backlit LCD display provides selectable data on the status of the 4 channels simultaneously; low noise, thermal overload protected +15 Vdc device power is provided on each channel. The CM-400 accepts user selectable current or voltage input signals and supplies a selectable setpoint signal and reads flow signal for each channel. In addition to the analog I/O, a digital communication port is included for computer/PLC interface. A programmable multi-channel blend control and totalizer with batch function allows the CM-400 to precisely interact with Porter MFC's in a versatile and functional gas management system.




Markets:


Laboratory and Process Instrumentation


Pharma/Bio-Pharma Equipment


Air Quality Monitoring System


Furnace and Coatings




Features/Benefits:


4 independent channels


Displays in selectable engineering units


Multiple I/O configurations


Programmable gas correction factors and multi-channel blend control


Totalizer and batch control


+15 Vdc MFC power output


110/240 Vac Operation




Applications:


Gas Control for Laboratory and Process Equipment


Burner Ratio Control for Ceramics and Metals


Process and Environmental Analyzers


Emissions Monitors and Calibrators

Related Documents

Literature and Reference Materials
CM-400 Datasheet
×
Products

687463
687821