Ironcore Linear Motor Driven, Cross Roller Guided, Miniature Linear Positioner - MX80L | Australia & New Zealand

Ironcore Linear Motor Driven, Cross Roller Guided, Miniature Linear Positioner - MX80L | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Ironcore Linear Motor Driven, Cross Roller Guided, Miniature Linear Positioner - MX80L

Ironcore Linear Motor Driven, Cross Roller Guided, Miniature Linear Positioner - MX80L

The MX80L is a high-precision miniature linear stage comprising an ironcore linear motor, integrated high resolution feedback and cross-roller guidance. Measuring just 80mm wide by 25mm tall, it offers strokes of up to 200mm and a load capacity of 78N

Technical Specifications

  • Product Series: MX
  • Profile Width: 80 mm
  • Drive Axis Type: Linear Motor
  • Screw Pitch: Ironcore Servo Motor
  • Bearing Type: Dual Cross Roller
  • Maximum Stroke Length: 200 mm, 7.87 inch
  • Maximum Operating Speed: 2000 m/sec, 78.74 inch/sec
  • Maximum Acceleration: 1.93 m/sec2, 75.98 inch/sec2
  • Bidirectional Repeatability: 0.4 micron, 0.0157 thou
  • Duty Cycle: 100 %
  • Load Capacity: 78.48 N, 18 lb
  • Inverted Load Capacity: 78.48 N, 18 lb
  • Axial Load Capacity: 24 N, 5.4 lbs
  • Maximum Breakaway Torque: -
  • Additional Protection Included: None
  • Specifications Met: Cleanroom (Class 1000 - Standard, Class 10 - Optional)
  • Feedback Type: Linear Encoder (0.01μm, 0.02μm, 0.1μm, 0.5μm or 1μm resolution optical incremental)
  • Ingress Protection Rating: IP00

Full Product Description

The MX80L is a miniature, high precision linear positioner which uses either anit-cage creep, or standard cross roller bearings for its guidance, and an ironcore linear motor for its drive. The MX80L has an extremely compact design – measuring just 80 mm in width by  25 mm in height. Captured within this miniature profile is the stage's guidance, linear motor, linear encoder, as well as limit and home sensors – making this an ideal positioner for space restricted applications in the life sciences or optics market. The MX80L can easily be configured into multi-axis configurations with standard transition brackets available.

Markets:
• Life Science
• Electronics manufacturing
• Semiconductor

Features/Benefits:
• Frame width of 80 mm
• Five standard strokes of 25, 50, 100, 150, and 200 mm
• Positional repeatability of +/- 0.4 micron
• Integrated optical encoder resolution of 1.0, 0.5, 0.1, 0.02 and 0.01 micron resolutions
• Maximum speeds of 2000 mm/sec
• Optional 4 or 8 pole linear motor drivetrain options
• Maximum payload 78 N
• Maximum thrust of 24 N
• Integrated home and limit sensing
• Standard multi-axis configurations available
• Laser test data with slope correction values with each precision grade stage

Applications:
• Cleanroom
• Metrology

Related Documents

×

687463
936514