Nitrile 75 Durometer O-Ring, Mil/Aero (NM304-75) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Nitrile 75 Durometer O-Ring, Mil/Aero (NM304-75)

Nitrile 75 Durometer O-Ring, Mil/Aero (NM304-75)

Parker's nitrile rubber (NBR) O-rings are compatible with oils and gases, hydraulic oil and fuels.

Technical Specifications

  • Inside Diameter: 0.029 to 25.940 inch
  • Width: 0.04 to 0.275 inch
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Thermal Application Type: Low and High Temperature (< -30°F, > 250°F)
  • Minimum Operating Temperature: -65 °F
  • Durometer: 75 Shore A
  • Maximum Operating Temperature: 250 °F
  • For Fluid Type: Oil
  • Industry: Aerospace
  • Specifications Met: MIL/Aero, AMS-P-25732, MIL-DTL-25732, MIL-P-25732C Types I,II, MS28775
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black

Full Product Description

Parker's 75 durometer black nitrile (NBR), NM304-75 is an excellent general purpose material that has good mechanical properties when compared to other elastomers.  NBR is not resistant to weathering and ozone.

Temperature Range: -65°F to 250°F (-53°C to 121°C)

Certifications include Mil-P-25732

Chemical resistance
• Aliphatic hydrocarbons (propane, butane, petroleum oil, mineral oil and grease, diesel fuel, fuel oils) vegetable and mineral oils and greases
• HFA, HFB and HFC hydraulic fluids
• Dilute acids, alkali and salt solutions at low temperatures
• Water up to 212°F (100°C)

Not compatible with:
• Fuels of high aromatic content, aromatic hydrocarbons (benzene), chlorinated hydrocarbons (trichloroethylene), strong acids, glycols, ozone, weather, atmospheric aging, and polar solvents (ketone, acetone, acetic acid, ethylene-ester)

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687463
687519