Nitrile 65 Durometer O-Ring Mil/Aero (NM506-65) | #NM506 2-265


LOADING IMAGES
NM506-65

Nitrile 65 Durometer O-Ring Mil/Aero (NM506-65) | #NM506 2-265

Parker's nitrile rubber (NBR) O-rings are compatible with oils and gases.


Technical Specifications

  • Inside Diameter: 7.734 inch
  • Width: 0.139 inch
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Trade Name: N0506
  • Durometer: 65 Shore A
  • Thermal Application Type: Low Temperature (< -30°F)
  • Minimum Operating Temperature: -70 °F
  • Maximum Operating Temperature: 180 °F
  • For Fluid Type: Oil
  • Industry: Aerospace
  • Specifications Met: MIL/Aero, AMS7271
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black

Item Information

Parker's Nitrile rubber (NBR) NM506-65  is an excellent general purpose material that has good mechanical properties when compared to other elastomers.  NBR is not resistant to weathering and ozone.

Certifications include AMS 7271

• Heat resistance — Up 82°C (180°F)
• Cold flexibility — down to -56°C( -70°F)

Chemical resistance
• Aliphatic hydrocarbons (propane, butane, petroleum oil, mineral oil and grease, diesel fuel, fuel oils) vegetable and mineral oils and greases
• HFA, HFB and HFC hydraulic fluids
• Dilute acids, alkali and salt solutions at low temperatures
• Water (special compounds up to 100°C) (212°F)

Not compatible with:
• Fuels of high aromatic content, aromatic hydrocarbons (benzene), chlorinated hydrocarbons (trichloroethylene), strong acids, glycols, ozone, weather, atmospheric aging, and polar solvents (ketone, acetone, acetic acid, ethylene-ester)

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Australian Head Office

Parker Hannifin (Australia) Pty Limited

9 Carrington Road

Castle Hill

NSW

2154

Phone

+61 2 9842 5150

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687463
687519