OEV Electronic Expansion Valve | Product Series

Filter by

    No filters selected

Body Material

Connection Size

Orifice Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OEV Electronic Expansion Valve

OEV Electronic Expansion Valve

1. OEV Series valves are the latest line of unipolar electric expansion valves.
2.Highly engineered bearing design for oil-less applications

Technical Specifications

  • Product Type: 500 Steps

Full Product Description

1?Mainly used in refrigeration and Light Commercial A/C system;
2?Media: CFC, HCFC, HFO refrigerants and blends?
3?Working temprature:-40~70??
4?Max pressure rating: 700PSI

Related Documents

Literature and Reference Materials
OEV Catalog
×
Products Body Material Connection Size Orifice Size
OEV-D-S4S7
OEV-AA Stainless Steel 5/16 ODM AND '1/4 ODF 0.039in(1.0mm)
OEV-A Stainless Steel 5/16 ODM AND '1/4 ODF 0.055in(1.4mm)
OEV-B Stainless Steel 5/16 ODM AND '1/4 ODF 0.063in(1.6mm)
OEV-C Stainless Steel 5/16 ODM AND '1/4 ODF 0.102in(2.6mm)
OEV-D Stainless Steel 5/16 ODM AND '1/4 ODF 0.157in(4.0mm)
OEV-AA-S3S4 Stainless Steel 3/8ODF x 1/2ODF 0.039in(1.0mm)
OEV-A-S3S4 Stainless Steel 3/8ODF x 1/2ODF 0.055in(1.4mm)
OEV-B-S3S4 Stainless Steel 3/8ODF x 1/2ODF 0.063in(1.6mm)
OEV-C-S3S4 Stainless Steel 3/8ODF x 1/2ODF 0.102in(2.6mm)
OEV-D-S3S4 Stainless Steel 3/8ODF x 1/2ODF 0.157in(4.0mm)
OEV-D-S34S7 Stainless Steel 1/2ODF x 7/8ODF 0.157in(4.0mm)

687463
J92861