Baldwin - Hydraulic Filter Elements | #P999-HD


LOADING IMAGES
P999-HD

Baldwin - Hydraulic Filter Elements | #P999-HD

Baldwin hydraulic elements offer superior protection for your engine-powered equipment.


Technical Specifications

  • Product Type: Heavy-Duty Full-Flow Lube Element
  • Notes: To convert to spin-on use OB1368 or OB1369 base and B96; CAUTION: When converting from bag-type with any conversion kit, lines must be switched so oil flows outside-in (see P996 for Baldwin solution)
  • Contains: Reinforced Centertube
  • Outside Diameter: 4 31/32 (126.2)
  • Inside Diameter: 11/16 (17.5) & 1 9/16 (39.7)
  • Length: 9 11/16 (246.1)
  • Gasket: Optional Gasket: G164-A, G263, G269, G278, G336
  • Includes: End Seals: [2] Attached
  • Micron Rating: 9.8 Nominal; 27 Absolute
  • Application: Cummins Engines
  • Compatible Competitor Part Number: Cummins 256843
  • Brand: Baldwin
  • Industry: Marine
    Mining
    Oil and gas
    Construction
    Agriculture
    Compressor
  • Product Style: Hydraulic Filter
  • Technology: Filtration

Item Information

"Baldwin hydraulic filters offer superior protection for your engine-powered equipment. Improving system fluid cleanliness levels, providing better cold start performance and meeting service interval expectations are the primary objectives in the design of Baldwin hydraulic elements. Baldwin hydraulic elements utilize cellulose, synthetic and blended media to meet these performance specifications. A full range of filters is available to accommodate low, medium and high pressure applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Australian Head Office

Parker Hannifin (Australia) Pty Limited

9 Carrington Road

Castle Hill

NSW

2154

Phone

+61 2 9842 5150

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687463
082700