Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
PA 12 Presto Tubing is a reliable solution for demanding applications. Made of premium
material the tubing has a superior chemical resistance for enhanced service life.
Literature and Reference Materials |
---|
Parker Presto Tubing BUL_5210_PA12_UK |
Products | Hose Outside Diameter | Cover Color |
---|---|---|
N10X1/1-50 | 10 x 1 mm | Transparent |
N12X1/1-50 | 12 x 1 mm | Transparent |
N4X1/1-50 | 4 x 1 mm | Transparent |
N6X1/1-50 | 6 x 1 mm | Transparent |
N6X1/3-50 | 6 x 1 mm | Blue |
N6X1/5-50 | 6 x 1 mm | Black |
N8X1/1-50 | 8 x 1 mm | Transparent |
N8X1/5-50 | 8 x 1 mm | Black |