Parflex Crimper Power Units | Product Series

Filter by

    No filters selected

Compatible Crimper

Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parflex Crimper Power Units

Parflex Crimper Power Units

Parflex offers one hand-held crimping pump and two air/hydraulic crimping pumps designed for use with the MiniKrimp™, Karrykrimp, and Karrykrimp 2 crimpers.

Full Product Description

Parflex offers one hand-held crimping pump and two air/hydraulic crimping pumps, enabling customers to easily power crimpers. Parker's crimper power units feature the ability to deliver up to 10,000 PSI for the Minikrimp, Karrykrimp, Karrykrimp 2.

Markets:
• Industrial
• Mobile Equipment
• Transportation
• Marine
• Oil & Gas

Applications:
• Operation of Parflex crimpers

Notes:
• Hand pumps are designed exclusively for use with the Parker crimpers

Related Documents

×
Products Compatible Crimper Style
025399 Minikrimp Air Over Hydraulic
82C-0AP-PFD Minikrimp, Karrykrimp, Karrykrimp 2 Air Over Hydraulic
015301 Minikrimp Hand Pump

687463
687563