Parker Virginia Vibration Absorbers | Product Series

Filter by

    No filters selected

Connection Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker Virginia Vibration Absorbers

Parker Virginia Vibration Absorbers

Parker Virginia Vibration Absorbers are used to reduce the effect of vibration on system components and piping.

Technical Specifications

  • Connection Size: 1/4 to 3-1/8 inch (ODF), 1/4 to 3-1/8 inch (ODF)
  • Maximum Pressure Rating: 320 to 650 psi, 320 to 650 psi
  • Model Number: Please Configure for Model Number
  • Product Type: Vibration Absorber
  • Application: Reduction of the Effect of Vibration
  • Materials of Construction: Stainless Steel Construction, Copper Fittings (solid)
  • Operating Temperature: -40 to 250 °F, -40 to 121 °C

Full Product Description

Parker offers a full line of premium vibration absorbers that feature stainless steel construction to ensure long corrosion free life. The solid copper ends make them easy to braze into system tubing. The Parker line of vibration absorbers provides superior resistance from leaks caused by vibration in system components and piping.

Markets:

• Residential & Commercial HVAC
• Food Service Refrigeration
• Commercial Refrigeration
• Transportation Air-conditioning and Refrigeration

Features and Benefits:

• Models from 1/4" to 3-1/8"
• Stamped nomenclature for durability
• R-410A pressure rated up to 1-1/8" sizes
• Can be used on sub-critical CO? systems

Applications:

• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Transportation - Air Conditioning and Refrigeration

Related Documents

Literature and Reference Materials
VABD Vibration Absorber
×
Products Connection Size (inch)
475434 1-3/8" ODF
475435 1-5/8" ODF
475436 2-1/8" ODF
475437 2-5/8" ODF
475438 3-1/8" ODF
475440 1/4" ODF
475442 3/8" ODF
475443 1/2" ODF
475445 5/8" ODF
475446 3/4" ODF
475447 7/8" ODF
475448 1-1/8" ODF

687463
687382