Perfluoroelastomer 75 Durometer O-Ring, Low & High Temperature (FF580-75) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Perfluoroelastomer 75 Durometer O-Ring, Low & High Temperature (FF580-75)

Perfluoroelastomer 75 Durometer O-Ring, Low & High Temperature (FF580-75)

Parker's perfluoroelastomer (Ultra® FFKM) O-rings offer the broadest chemical resistance, for the harshest sealing environments.

Technical Specifications

  • Polymer Material Options: Perfluoroelastomer (FFKM, ULTRA®, Parofluor®)
  • Thermal Application Type: Extremely High Temperature (> 400°F)
  • Minimum Operating Temperature: 5 °F
  • Maximum Operating Temperature: 525 °F
  • For Fluid Type: Ultra Broad Range
  • Durometer: 75 Shore A
  • Industry: General
  • Specifications Met: Food, Medical, -, USP Class VI, ISO 23936-2 10% H2S
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black

Full Product Description

Parker's perfluoroelastomer (Ultra® FFKM) FF580-75 offers the highest degree of chemical resistance over every other FFKM material.  Developed for resistance to bases, amines, steam, ethylene oxide, and more, FF580-75 is well suited for CPI, EOG, paint spray and general industrial markets.  USP Class VI & 87 combined with Steam Resistance make FF580-75 an excellent option for Life Science markets

• Heat resistance - Up to 275°C (527°F) and higher temperatures with shorter life expectancy
• Cold flexibility  -  Down to -15°C (5°F)

Certifications include:
•  H2S resistant per ISO 23936-2 at 10% concentration
• H2S resistant per API 6A  
• USP Class VI
• USP Class 87

Chemical resistance including:
• Ethylene diamine
• Glacial Acetic, Sulfuric Acid, Nitric Acid, MEK, Toluene, NaOH
• Down hole fluids
• Steam at 121°C(232°F)

Not compatible with:
• Fluorinated refrigerants
• Perfluorinated lubricants (PFPE)

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

Software Downloads
Mobile inPHorm app
Communities, Blogs & Industry Links
O-Rings Knowledge Base
×

687463
687519