Pilot Operated Pressure Reducing Valve, In-line Mounting - Series R4R / R4R*P2 | Product Series

Filter by

    No filters selected

Actuation Type

Port Connection

Operation Type

Body Type

Pressure Control Range

Pressure Adjustment Control Type

Switching Option

Input Voltage

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Operated Pressure Reducing Valve, In-line Mounting - Series R4R / R4R*P2 Pilot Operated Pressure Reducing Valve, In-line Mounting - Series R4R / R4R*P2 Pilot Operated Pressure Reducing Valve, In-line Mounting - Series R4R / R4R*P2 Pilot Operated Pressure Reducing Valve, In-line Mounting - Series R4R / R4R*P2

Pilot Operated Pressure Reducing Valve, In-line Mounting - Series R4R / R4R*P2

Parker in-line mounted pilot operated pressure reducing valves series R4R ensure a constant pressure in the secondary part of the hydraulic system. Series R4R*P2 enables a continuous adjustment by the proportional solenoid operated pilot stage.

Technical Specifications

  • Product Series: Pressure valve
  • Maximum Operating Pressure: Ports A, B, X 350; port Y depressurized, 'Ports A, X 350; port B, Y depressurized bar
  • Drain Option: Drain line external from pilot head (Y1)
  • Actuation Type: Manual, Solenoid
  • Weight: 3.2 to 8.4 kg
  • Maximum Flow Rate: N/A
  • Flow Rate: Depending on size, 60 - 450 L/min
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR, FPM
  • Maximum Pressure Setting: 350 bar
  • Mounting Type: Pipe mounting
  • Body Material: Cast iron

Full Product Description

As versatile pilot operated pressure reducing valves for in-line mounting, Parker's series R4R with manual adjustment and series R4R*P2 with proportional solenoid adjustment provide high flow and ensure a constant pressure in the secondary part of the hydraulic system. Independent of the primary pressure, the secondary pressure is reduced to the pressure setting. In order to avoid unintended motion of the actuator, the valves are normally closed. For single functions – where no manifold blocks are used – the valves can be directly placed in the pipework.

Series R4R*P2 has additionally a proportional solenoid operated pilot stage and a cartridge main stage. The optimum performance can be achieved in combination with the digital amplifier module PCD00A-400.

Markets:
• Industrial

Features /Benefits:
• Wide range of options - suitable for almost every application
• Flexible, versatile mounting in any orientation - makes integration easy
• Normally closed position - avoids unintended actuator motion
• High flow up to 450 l/min in size NG32 (G1¼") - optimum efficiency in relation to valve size
• Short delivery time - no warehousing necessary
• Pilot operated with manual adjustment
• Available with 2 ports (L-body) or with 3 ports (T-body)
• 3 pressure stages: 105, 210, 350 bar
• 3 adjustment modes:
    - hand knob
    - acorn nut with lead seal
    - cylinder lock

Deviating Features/Benefits Series R4R*P2:
• Pilot operated with proportional solenoid
• Continuous adjustment by proportional solenoid
• Optimally suited to the digital amplifier module PCD00A-400
• With mechanical maximum pressure adjustment

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Actuation Type Port Connection Operation Type Body Type Pressure Control Range Pressure Adjustment Control Type Switching Option Input Voltage Seal Material
026-20072-0 Manually NG10 / G1/2" Pilot Threaded T-body 105 bar Hand knob Omit Omit NBR
R4R03-56112P2G0RB1 Proportional NG10 / G1/2" Pilot Threaded T-body 105 bar Hand knob Omit 12 VDC NBR
R4R03-56132B1 Manually NG10 / G1/2" Pilot Threaded T-body 105 bar Acorn nut with lead seal Omit Omit NBR
R4R03-56142B1 Manually NG10 / G1/2" Pilot Threaded T-body 105 bar Cylinder lock Omit Omit NBR
026-20170-0 Manually NG10 / G1/2" Pilot Threaded T-body 210 bar Hand knob Omit Omit NBR
026-67426-G Proportional NG10 / G1/2" Pilot Threaded T-body 210 bar Hand knob Omit 12 VDC NBR
R4R03-56332B1 Manually NG10 / G1/2" Pilot Threaded T-body 210 bar Acorn nut with lead seal Omit Omit NBR
R4R03-56342B1 Manually NG10 / G1/2" Pilot Threaded T-body 210 bar Cylinder lock Omit Omit NBR
016-95986-0 Manually NG10 / G1/2" Pilot Threaded T-body 350 bar Hand knob Omit Omit NBR
056-40325-G Proportional NG10 / G1/2" Pilot Threaded T-body 350 bar Hand knob Omit 12 VDC NBR
026-22648-0 Manually NG10 / G1/2" Pilot Threaded T-body 350 bar Acorn nut with lead seal Omit Omit NBR
R4R03-56532P2G0RB1 Proportional NG10 / G1/2" Pilot Threaded T-body 350 bar Acorn nut with lead seal Omit 12 VDC NBR
R4R06-56132B1 Manually NG25 / G1" Pilot Threaded T-body 105 bar Acorn nut with lead seal Omit Omit NBR
R4R06-56312B1 Manually NG25 / G1" Pilot Threaded T-body 210 bar Hand knob Omit Omit NBR
R4R06-56512B1 Manually NG25 / G1" Pilot Threaded T-body 350 bar Hand knob Omit Omit NBR
R4R06-56512P2G0RB1 Proportional NG25 / G1" Pilot Threaded T-body 350 bar Hand knob Omit 12 VDC NBR
026-99810-0 Manually NG25 / G1" Pilot Threaded T-body 350 bar Acorn nut with lead seal Omit Omit NBR
R4R06-56532P2G0RB1 Proportional NG25 / G1" Pilot Threaded T-body 350 bar Acorn nut with lead seal Omit 12 VDC NBR
056-40441-H Proportional NG25 / G3/4" Pilot Threaded L-body 105 bar Hand knob Vent function: solenoid not activated, pressure reducer non-active 24 VDC FPM
026-20305-0 Manually NG25 / G3/4" Pilot Threaded L-body 105 bar Hand knob Omit Omit NBR
026-27625-0 Manually NG25 / G3/4" Pilot Threaded L-body 105 bar Acorn nut with lead seal Omit Omit NBR
026-99262-G Proportional NG25 / G3/4" Pilot Threaded L-body 105 bar Acorn nut with lead seal Omit 12 VDC NBR
026-20217-0 Manually NG25 / G3/4" Pilot Threaded L-body 210 bar Hand knob Omit Omit NBR
R4R06-5D312B5 Manually NG25 / G3/4" Pilot Threaded L-body 210 bar Hand knob Omit Omit FPM
026-70231-G Proportional NG25 / G3/4" Pilot Threaded L-body 210 bar Hand knob Omit 12 VDC NBR
026-43812-0 Manually NG25 / G3/4" Pilot Threaded L-body 210 bar Acorn nut with lead seal Omit Omit NBR
016-95992-0 Manually NG25 / G3/4" Pilot Threaded L-body 350 bar Hand knob Omit Omit NBR
016-95992-5 Manually NG25 / G3/4" Pilot Threaded L-body 350 bar Hand knob Omit Omit FPM
R4R06-5D512P2G0RB1 Proportional NG25 / G3/4" Pilot Threaded L-body 350 bar Hand knob Omit 12 VDC NBR
056-40369-G Proportional NG25 / G3/4" Pilot Threaded L-body 350 bar Hand knob Omit 12 VDC FPM
026-20852-0 Manually NG25 / G3/4" Pilot Threaded L-body 350 bar Acorn nut with lead seal Omit Omit NBR
056-40641-G Proportional NG25 / G3/4" Pilot Threaded L-body 350 bar Acorn nut with lead seal Omit 12 VDC NBR
026-46043-0 Manually NG32 / G1 1/4" Pilot Threaded L-body 105 bar Hand knob Omit Omit NBR
056-40252-G Proportional NG32 / G1 1/4" Pilot Threaded L-body 105 bar Hand knob Omit 12 VDC NBR
026-46031-0 Manually NG32 / G1 1/4" Pilot Threaded L-body 210 bar Hand knob Omit Omit NBR
026-46031-5 Manually NG32 / G1 1/4" Pilot Threaded L-body 210 bar Hand knob Omit Omit FPM
026-43906-0 Manually NG32 / G1 1/4" Pilot Threaded L-body 210 bar Acorn nut with lead seal Omit Omit NBR
026-47236-0 Manually NG32 / G1 1/4" Pilot Threaded L-body 350 bar Hand knob Omit Omit NBR
026-56620-0 Manually NG32 / G1 1/4" Pilot Threaded L-body 350 bar Acorn nut with lead seal Omit Omit NBR
056-40640-G Proportional NG32 / G1 1/4" Pilot Threaded L-body 350 bar Acorn nut with lead seal Omit 12 VDC NBR
R4R03-56512B5 Manually NG10 / G1/2" Pilot Threaded T-body 350 bar Hand knob Omit Omit FPM
R4R06-56112B1 Manually NG25 / G1" Pilot Threaded T-body 105 bar Hand knob Omit Omit NBR
R4R06-56112P2G0RB1 Proportional NG25 / G1" Pilot Threaded T-body 105 bar Hand knob Omit 12 VDC NBR
R4R06-56512P2G0QB1 Proportional NG25 / G1" Pilot Threaded T-body 350 bar Hand knob Omit 24 VDC NBR
026-99753-H Proportional NG32 / G1 1/4" Pilot Threaded L-body 350 bar Acorn nut with lead seal Omit 24 VDC NBR
R4R06-5D312P2G0QB1 Proportional NG25 / G3/4" Pilot Threaded L-body 210 bar Hand knob Omit 24 VDC NBR
R4R06-5D512P2G0QB1 Proportional NG25 / G3/4" Pilot Threaded L-body 350 bar Hand knob Omit 24 VDC NBR
R4R03-56312B5 Manually NG10 / G1/2" Pilot Threaded T-body 210 bar Hand knob Omit Omit FPM
R4R06-5D11209G0QB1 Manually NG25 / G3/4" Pilot Threaded L-body 105 bar Hand knob Vent function: solenoid not activated, pressure reducer non-active 24 VDC NBR
R4R06-5D112P2G0RB1 Proportional NG25 / G3/4" Pilot Threaded L-body 105 bar Hand knob Omit 12 VDC NBR
R4R06-5D31211G0QB1 Manually NG25 / G3/4" Pilot Threaded L-body 210 bar Hand knob Vent function: solenoid activated, unpressurized circulation 24 VDC NBR

687463
687478