Pilot Operated Pressure Relief Valve, In-line Mounting - Series R4V / R4V*P2 | Product Series

Filter by

    No filters selected

Actuation Type

Port Connection

Pressure Control Range

Pressure Adjustment Control Type

Drain Option

Switching Option

Input Voltage

Seal Material

Body Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Operated Pressure Relief Valve, In-line Mounting - Series R4V / R4V*P2 Pilot Operated Pressure Relief Valve, In-line Mounting - Series R4V / R4V*P2 Pilot Operated Pressure Relief Valve, In-line Mounting - Series R4V / R4V*P2 Pilot Operated Pressure Relief Valve, In-line Mounting - Series R4V / R4V*P2

Pilot Operated Pressure Relief Valve, In-line Mounting - Series R4V / R4V*P2

Parker pilot operated pressure relief valves for in-line mounting series R4V provide an outstanding constant pressure behaviour. Series R4V*P2 enables a continuous pressure adjustment by the additional proportional unit.

Technical Specifications

  • Operation Type: Pilot
  • Maximum Operating Pressure: Ports A, X 350; port B, Y 30 bar
  • Mounting Type: Pipe mounting
  • Product Series: Pressure valve
  • Actuation Type: Manual, Solenoid
  • Maximum Flow Rate: N/A
  • Flow Rate: Depending on size, 60 - 450 L/min
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR, FPM
  • Body Material: Cast iron
  • For Fluid Type: Hydraulic oil according to DIN 51524, Water glycol
  • Pressure Control Range: 105, 210, 350 bar
  • Weight: 3.2 to 8.4 kg Depending on Size

Full Product Description

Well known as excellent pressure relief valves, Parker's series R4V and R4V*P2 for in-line mounting work stable across the whole pressure range and thus contribute to a smooth-running operation. Additionally they provide a wide range of options and connections for a versatile use in various applications.

Their design is similar to the subplate mounted R4V series. For single functions – where no manifold blocks are used – the valves can be directly placed in the pipework. R4V and R4V*P2 are available with 2 ports (L-body) or with 3 ports (T-body).

Series R4V*P2 has additionally a proportional unit between the mechanical pilot valve and the main stage. The optimum performance can be achieved in combination with the digital amplifier module PCD00A-400.

Market:
• Industrial

Features/Benefits:
• Wide range of options – suitable for almost every application
• Outstanding constant pressure behavior – supports reliable operation
• Very good pressure/flow behavior – contributes to a high energy efficiency of the system
• Short delivery time – no warehousing necessary
• Pilot operated with manual adjustment
• 2 interfaces
    - L-body (R4R06-G¾", R4R10-G1¼")
    - T-body (R4R03-G½", R4R06-G1")
• 3 pressure stages: 105, 210, 350 bar
• 3 adjustment modes:
    - hand knob
    - acorn nut with lead seal
    - cylinder lock
• With optional vent function

Deviating Features/Benefits Series R4V*P2:
• Continuous adjustment by proportional solenoid
• With mechanical maximum pressure adjustment
• R4V*P2: optimally suited to the digital amplifier module PCD00A-400

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Actuation Type Port Connection Pressure Control Range Pressure Adjustment Control Type Drain Option Switching Option Input Voltage Seal Material Body Type
016-95555-0 Manually NG25 / G1" 210 bar Hand knob Drain line external from pilot head (Y1) Omit Omit NBR Threaded T-body
026-36315-H Manually NG25 / G1" 210 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded T-body
R4V06-5633009G0QA5 Manually NG25 / G1" 210 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC FPM Threaded T-body
R4V06-5633009G0RA1 Manually NG25 / G1" 210 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 12 VDC NBR Threaded T-body
026-53241-S Manually NG25 / G1" 210 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded T-body
R4V06-5633011G0QA1 Manually NG25 / G1" 210 bar Acorn nut with lead seal Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR Threaded T-body
056-40357-S Manually NG25 / G1" 210 bar Acorn nut with lead seal Drain line internal Vent function: solenoid activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded T-body
016-92081-0 Manually NG25 / G1" 210 bar Acorn nut with lead seal Drain line internal Omit Omit NBR Threaded T-body
R4V06-56330A5 Manually NG25 / G1" 210 bar Acorn nut with lead seal Drain line internal Omit Omit FPM Threaded T-body
026-35623-0 Manually NG25 / G1" 210 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Omit Omit NBR Threaded T-body
R4V06-56332P2G0RA5 Proportional NG25 / G1" 210 bar Acorn nut with lead seal Drain line external from pilot head (Y1) With mechanical maximum pressure adjustment 12 VDC 12 VDC FPM Threaded T-body
R4V06-5634009G0QA1 Manually NG25 / G1" 210 bar Cylinder lock Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded T-body
026-36565-H Manually NG25 / G1" 350 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded T-body
R4V06-5651009GAGA1 Manually NG25 / G1" 350 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 205 VDC NBR Threaded T-body
026-41086-B Manually NG25 / G1" 350 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 110 VAC / 50 Hz, 120 VAC / 60Hz NBR Threaded T-body
026-41086-U Manually NG25 / G1" 350 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded T-body
026-46233-H Manually NG25 / G1" 350 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR Threaded T-body
R4V06-5651011W31A1 Manually NG25 / G1" 350 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded T-body
016-81033-0 Manually NG25 / G1" 350 bar Hand knob Drain line internal Omit Omit NBR Threaded T-body
016-81033-5 Manually NG25 / G1" 350 bar Hand knob Drain line internal Omit Omit FPM Threaded T-body
R4V06-56512A1 Manually NG25 / G1" 350 bar Hand knob Drain line external from pilot head (Y1) Omit Omit NBR Threaded T-body
R4V06-56512P2G0RA1 Proportional NG25 / G1" 350 bar Hand knob Drain line external from pilot head (Y1) With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded T-body
026-36522-H Manually NG25 / G1" 350 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded T-body
R4V06-5653011G0QA1 Manually NG25 / G1" 350 bar Acorn nut with lead seal Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR Threaded T-body
016-95546-0 Manually NG25 / G1" 350 bar Acorn nut with lead seal Drain line internal Omit Omit NBR Threaded T-body
R4V06-56530A5 Manually NG25 / G1" 350 bar Acorn nut with lead seal Drain line internal Omit Omit FPM Threaded T-body
R4V06-56530P2G0RA1 Proportional NG25 / G1" 350 bar Acorn nut with lead seal Drain line internal With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded T-body
R4V06-56530P2G0RA5 Proportional NG25 / G1" 350 bar Acorn nut with lead seal Drain line internal With mechanical maximum pressure adjustment 12 VDC 12 VDC FPM Threaded T-body
026-65499-H Manually NG25 / G1" 350 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded T-body
016-95970-0 Manually NG25 / G1" 350 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Omit Omit NBR Threaded T-body
026-30754-G Proportional NG25 / G1" 350 bar Acorn nut with lead seal Drain line external from pilot head (Y1) With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded T-body
R4V06-56532P2G0RA5 Proportional NG25 / G1" 350 bar Acorn nut with lead seal Drain line external from pilot head (Y1) With mechanical maximum pressure adjustment 12 VDC 12 VDC FPM Threaded T-body
R4V06-5654009G0QA1 Manually NG25 / G1" 350 bar Cylinder lock Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded T-body
R4V06-5D332P2G0RA1 Proportional NG25 / G1" 210 bar Acorn nut with lead seal Drain line external from pilot head (Y1) With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded L-body
R4V06-5D510P2G0RA1 Proportional NG25 / G1" 350 bar Hand knob Drain line internal With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded L-body
026-71835-G Proportional NG25 / G1" 350 bar Hand knob Drain line external from pilot head (Y1) With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded L-body
R4V06-5D530P2G0RA1 Proportional NG25 / G1" 350 bar Acorn nut with lead seal Drain line internal With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded L-body
R4V06-5D532P2G0RA1 Proportional NG25 / G1" 350 bar Acorn nut with lead seal Drain line external from pilot head (Y1) With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded L-body
026-71434-G Proportional NG32 / G1 1/4" 105 bar Acorn nut with lead seal Drain line external from pilot head (Y1) With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded L-body
026-66713-G Proportional NG32 / G1 1/4" 210 bar Hand knob Drain line external from pilot head (Y1) With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded L-body
R4V10-5D510P2G0RA5 Proportional NG32 / G1 1/4" 350 bar Hand knob Drain line internal With mechanical maximum pressure adjustment 12 VDC 12 VDC FPM Threaded L-body
026-65572-G Proportional NG32 / G1 1/4" 350 bar Hand knob Drain line external from pilot head (Y1) With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded L-body
056-40639-G Proportional NG32 / G1 1/4" 350 bar Acorn nut with lead seal Drain line internal With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded L-body
056-40312-G Proportional NG32 / G1 1/4" 350 bar Acorn nut with lead seal Drain line external from pilot head (Y1) With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded L-body
R4V03-5611009W30A1 Manually NG10 / G1/2" 105 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 110 VAC / 50 Hz, 120 VAC / 60Hz NBR Threaded T-body
026-56992-H Manually NG10 / G1/2" 105 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR Threaded T-body
016-81158-0 Manually NG10 / G1/2" 105 bar Hand knob Drain line internal Omit Omit NBR Threaded T-body
016-88800-0 Manually NG10 / G1/2" 105 bar Hand knob Drain line internal Omit Omit FPM Threaded T-body
R4V03-56110P2G0RA5 Proportional NG10 / G1/2" 105 bar Hand knob Drain line internal With mechanical maximum pressure adjustment 12 VDC 12 VDC FPM Threaded T-body
026-71469-B Manually NG10 / G1/2" 105 bar Hand knob Drain line external from pilot head (Y1) Vent function: solenoid not activated, unpressurized circulation 110 VAC / 50 Hz, 120 VAC / 60Hz NBR Threaded T-body
016-87108-0 Manually NG10 / G1/2" 105 bar Hand knob Drain line external from pilot head (Y1) Omit Omit NBR Threaded T-body
R4V03-56112P2G0RA1 Proportional NG10 / G1/2" 105 bar Hand knob Drain line external from pilot head (Y1) With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded T-body
R4V03-5613009G0QA1 Manually NG10 / G1/2" 105 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded T-body
026-36164-A Manually NG10 / G1/2" 105 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 205 VDC NBR Threaded T-body
R4V03-5613009W31A1 Manually NG10 / G1/2" 105 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded T-body
016-85740-0 Manually NG10 / G1/2" 105 bar Acorn nut with lead seal Drain line internal Omit Omit NBR Threaded T-body
R4V03-56130P2G0RA1 Proportional NG10 / G1/2" 105 bar Acorn nut with lead seal Drain line internal With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded T-body
016-85979-0 Manually NG10 / G1/2" 105 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Omit Omit NBR Threaded T-body
026-99560-G Proportional NG10 / G1/2" 105 bar Acorn nut with lead seal Drain line external from pilot head (Y1) With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded T-body
026-36165-H Manually NG10 / G1/2" 210 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded T-body
026-36166-B Manually NG10 / G1/2" 210 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 110 VAC / 50 Hz, 120 VAC / 60Hz NBR Threaded T-body
026-36166-U Manually NG10 / G1/2" 210 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded T-body
016-84618-0 Manually NG10 / G1/2" 210 bar Hand knob Drain line internal Omit Omit NBR Threaded T-body
R4V03-56310A5 Manually NG10 / G1/2" 210 bar Hand knob Drain line internal Omit Omit FPM Threaded T-body
R4V03-5631209G0QA1 Manually NG10 / G1/2" 210 bar Hand knob Drain line external from pilot head (Y1) Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded T-body
R4V03-56312A1 Manually NG10 / G1/2" 210 bar Hand knob Drain line external from pilot head (Y1) Omit Omit NBR Threaded T-body
R4V03-56312A5 Manually NG10 / G1/2" 210 bar Hand knob Drain line external from pilot head (Y1) Omit Omit FPM Threaded T-body
026-65867-G Proportional NG10 / G1/2" 210 bar Hand knob Drain line external from pilot head (Y1) With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded T-body
026-36168-H Manually NG10 / G1/2" 210 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded T-body
026-36168-G Manually NG10 / G1/2" 210 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 12 VDC NBR Threaded T-body
R4V03-5633011G0QA1 Manually NG10 / G1/2" 210 bar Acorn nut with lead seal Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR Threaded T-body
016-87241-0 Manually NG10 / G1/2" 210 bar Acorn nut with lead seal Drain line internal Omit Omit NBR Threaded T-body
R4V03-56330A5 Manually NG10 / G1/2" 210 bar Acorn nut with lead seal Drain line internal Omit Omit FPM Threaded T-body
R4V03-56330P2G0RA1 Proportional NG10 / G1/2" 210 bar Acorn nut with lead seal Drain line internal With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded T-body
026-20866-0 Manually NG10 / G1/2" 210 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Omit Omit NBR Threaded T-body
026-70378-G Proportional NG10 / G1/2" 210 bar Acorn nut with lead seal Drain line external from pilot head (Y1) With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded T-body
R4V03-56340A1 Manually NG10 / G1/2" 210 bar Cylinder lock Drain line internal Omit Omit NBR Threaded T-body
026-36169-H Manually NG10 / G1/2" 350 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded T-body
R4V03-5651009G0QA5 Manually NG10 / G1/2" 350 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC FPM Threaded T-body
026-36170-B Manually NG10 / G1/2" 350 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 110 VAC / 50 Hz, 120 VAC / 60Hz NBR Threaded T-body
R4V03-5651011G0QA1 Manually NG10 / G1/2" 350 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR Threaded T-body
016-81083-0 Manually NG10 / G1/2" 350 bar Hand knob Drain line internal Omit Omit NBR Threaded T-body
016-85214-0 Manually NG10 / G1/2" 350 bar Hand knob Drain line internal Omit Omit FPM Threaded T-body
R4V03-56510P2G0RA1 Proportional NG10 / G1/2" 350 bar Hand knob Drain line internal With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded T-body
026-57958-H Manually NG10 / G1/2" 350 bar Hand knob Drain line external from pilot head (Y1) Vent function: solenoid activated, unpressurized circulation 24 VDC NBR Threaded T-body
016-81154-0 Manually NG10 / G1/2" 350 bar Hand knob Drain line external from pilot head (Y1) Omit Omit NBR Threaded T-body
R4V03-56512P2G0RA1 Proportional NG10 / G1/2" 350 bar Hand knob Drain line external from pilot head (Y1) With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded T-body
026-96788-G Proportional NG10 / G1/2" 350 bar Hand knob Drain line external from pilot head (Y1) With mechanical maximum pressure adjustment 12 VDC 12 VDC FPM Threaded T-body
026-36171-H Manually NG10 / G1/2" 350 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded T-body
R4V03-5653009G0QA5 Manually NG10 / G1/2" 350 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC FPM Threaded T-body
026-57236-H Manually NG10 / G1/2" 350 bar Acorn nut with lead seal Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR Threaded T-body
016-81496-0 Manually NG10 / G1/2" 350 bar Acorn nut with lead seal Drain line internal Omit Omit NBR Threaded T-body
016-81496-5 Manually NG10 / G1/2" 350 bar Acorn nut with lead seal Drain line internal Omit Omit FPM Threaded T-body
R4V03-56530P2G0RA1 Proportional NG10 / G1/2" 350 bar Acorn nut with lead seal Drain line internal With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded T-body
016-84601-0 Manually NG10 / G1/2" 350 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Omit Omit NBR Threaded T-body
026-38489-G Proportional NG10 / G1/2" 350 bar Acorn nut with lead seal Drain line external from pilot head (Y1) With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded T-body
R4V06-5611009G0QA1 Manually NG25 / G1" 105 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded T-body
R4V06-5611011G0QA1 Manually NG25 / G1" 105 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR Threaded T-body
016-81045-0 Manually NG25 / G1" 105 bar Hand knob Drain line internal Omit Omit NBR Threaded T-body
026-20638-0 Manually NG25 / G1" 105 bar Hand knob Drain line external from pilot head (Y1) Omit Omit NBR Threaded T-body
R4V06-5613009G0QA1 Manually NG25 / G1" 105 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded T-body
R4V06-5613009GARA1 Manually NG25 / G1" 105 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 98 VDC NBR Threaded T-body
026-43402-U Manually NG25 / G1" 105 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded T-body
026-20218-0 Manually NG25 / G1" 105 bar Acorn nut with lead seal Drain line internal Omit Omit NBR Threaded T-body
026-20218-5 Manually NG25 / G1" 105 bar Acorn nut with lead seal Drain line internal Omit Omit FPM Threaded T-body
R4V06-56130P2G0RA1 Proportional NG25 / G1" 105 bar Acorn nut with lead seal Drain line internal With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded T-body
026-37700-G Proportional NG25 / G1" 105 bar Acorn nut with lead seal Drain line external from pilot head (Y1) With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded T-body
026-36347-H Manually NG25 / G1" 210 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded T-body
R4V06-5631009W30A1 Manually NG25 / G1" 210 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 110 VAC / 50 Hz, 120 VAC / 60Hz NBR Threaded T-body
026-36398-U Manually NG25 / G1" 210 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded T-body
016-85556-0 Manually NG25 / G1" 210 bar Hand knob Drain line internal Omit Omit NBR Threaded T-body
016-85556-5 Manually NG25 / G1" 210 bar Hand knob Drain line internal Omit Omit FPM Threaded T-body
R4V06-56310P2G0RA1 Proportional NG25 / G1" 210 bar Hand knob Drain line internal With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded T-body
R4V03-5653009W31A1 Manually NG10 / G1/2" 350 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded T-body
R4V06-5D11011G0QA1 Manually NG25 / G1" 105 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR Threaded L-body
R4V06-5D51009GAGA1 Manually NG25 / G1" 350 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 205 VDC NBR Threaded L-body
R4V06-5653009W31A1 Manually NG25 / G1" 350 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded T-body
R4V03-5631009G0QA1031 Manually NG10 / G1/2" 210 bar Hand knob Drain line internal Vent function with slow unloading: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded T-body
R4V06-5D312A5 Manually NG25 / G1" 210 bar Hand knob Drain line external from pilot head (Y1) Omit Omit FPM Threaded L-body
016-88503-0 Manually NG25 / G1" 350 bar Hand knob Drain line internal Omit Omit FPM Threaded L-body
R4V06-56110A5 Manually NG25 / G1" 105 bar Hand knob Drain line internal Omit Omit FPM Threaded T-body
R4V10-5D310A5 Manually NG32 / G1 1/4" 210 bar Hand knob Drain line internal Omit Omit FPM Threaded L-body
R4V06-5D530A5 Manually NG25 / G1" 350 bar Acorn nut with lead seal Drain line internal Omit Omit FPM Threaded L-body
016-81052-5 Manually NG32 / G1 1/4" 105 bar Hand knob Drain line internal Omit Omit FPM Threaded L-body
R4V06-5651009G0QA5 Manually NG25 / G1" 350 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC FPM Threaded T-body
R4V06-5651009W31A5 Manually NG25 / G1" 350 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz FPM Threaded T-body
R4V06-5651011W30A1 Manually NG25 / G1" 350 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 110 VAC / 50 Hz, 120 VAC / 60Hz NBR Threaded T-body
R4V06-5D110A5 Manually NG25 / G1" 105 bar Hand knob Drain line internal Omit Omit FPM Threaded L-body
R4V06-5D312P2G0RA1 Proportional NG25 / G1" 210 bar Hand knob Drain line external from pilot head (Y1) With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded L-body
R4V06-5D33211G0QA1 Manually NG25 / G1" 210 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Vent function: solenoid activated, unpressurized circulation 24 VDC NBR Threaded L-body
R4V06-5D332A1 Manually NG25 / G1" 210 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Omit Omit NBR Threaded L-body
026-46621-5 Manually NG32 / G1 1/4" 105 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Omit Omit FPM Threaded L-body
R4V10-5D312A5 Manually NG32 / G1 1/4" 210 bar Hand knob Drain line external from pilot head (Y1) Omit Omit FPM Threaded L-body
R4V10-5D530A5 Manually NG32 / G1 1/4" 350 bar Acorn nut with lead seal Drain line internal Omit Omit FPM Threaded L-body
026-36150-H Manually NG10 / G1/2" 105 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded T-body
R4V03-5611011W30A1 Manually NG10 / G1/2" 105 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 110 VAC / 50 Hz, 120 VAC / 60Hz NBR Threaded T-body
R4V03-5631209W31A1 Manually NG10 / G1/2" 210 bar Hand knob Drain line external from pilot head (Y1) Vent function: solenoid not activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded T-body
R4V03-5633009G0QA1031 Manually NG10 / G1/2" 210 bar Acorn nut with lead seal Drain line internal Vent function with slow unloading: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded T-body
R4V03-5651011W30A1 Manually NG10 / G1/2" 350 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 110 VAC / 50 Hz, 120 VAC / 60Hz NBR Threaded T-body
R4V06-56510P2G0RA1 Proportional NG25 / G1" 350 bar Hand knob Drain line internal With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded T-body
R4V06-5D31209G0QA1 Manually NG25 / G1" 210 bar Hand knob Drain line external from pilot head (Y1) Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
026-57042-B Manually NG25 / G1" 210 bar Hand knob Drain line external from pilot head (Y1) Vent function: solenoid not activated, unpressurized circulation 110 VAC / 50 Hz, 120 VAC / 60Hz NBR Threaded L-body
016-92402-0 Manually NG25 / G1" 210 bar Hand knob Drain line external from pilot head (Y1) Omit Omit NBR Threaded L-body
R4V06-5D33009G0QA1 Manually NG25 / G1" 210 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
R4V06-5D33009G0QA1031 Manually NG25 / G1" 210 bar Acorn nut with lead seal Drain line internal Vent function with slow unloading: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
R4V06-5D33009W31A1 Manually NG25 / G1" 210 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded L-body
016-95058-0 Manually NG25 / G1" 210 bar Acorn nut with lead seal Drain line internal Omit Omit NBR Threaded L-body
R4V06-5D33209G0QA1 Manually NG25 / G1" 210 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
026-99407-U Manually NG25 / G1" 210 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Vent function: solenoid not activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded L-body
026-36794-H Manually NG25 / G1" 350 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
R4V06-5D51009G0QA5 Manually NG25 / G1" 350 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC FPM Threaded L-body
026-36794-G Manually NG25 / G1" 350 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 12 VDC NBR Threaded L-body
026-36317-B Manually NG25 / G1" 350 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 110 VAC / 50 Hz, 120 VAC / 60Hz NBR Threaded L-body
R4V06-5D51009W30A5 Manually NG25 / G1" 350 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 110 VAC / 50 Hz, 120 VAC / 60Hz FPM Threaded L-body
026-36317-U Manually NG25 / G1" 350 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded L-body
016-81029-0 Manually NG25 / G1" 350 bar Hand knob Drain line internal Omit Omit NBR Threaded L-body
R4V06-5D51209W30A1 Manually NG25 / G1" 350 bar Hand knob Drain line external from pilot head (Y1) Vent function: solenoid not activated, unpressurized circulation 110 VAC / 50 Hz, 120 VAC / 60Hz NBR Threaded L-body
026-99452-B Manually NG25 / G1" 350 bar Hand knob Drain line external from pilot head (Y1) Vent function: solenoid not activated, unpressurized circulation 110 VAC / 50 Hz, 120 VAC / 60Hz FPM Threaded L-body
R4V06-5D51211W31A1 Manually NG25 / G1" 350 bar Hand knob Drain line external from pilot head (Y1) Vent function: solenoid activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded L-body
016-81028-0 Manually NG25 / G1" 350 bar Hand knob Drain line external from pilot head (Y1) Omit Omit NBR Threaded L-body
026-36658-H Manually NG25 / G1" 350 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
026-41882-H Manually NG32 / G1 1/4" 210 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
026-41882-G Manually NG32 / G1 1/4" 210 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 12 VDC NBR Threaded L-body
026-46747-B Manually NG32 / G1 1/4" 210 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 110 VAC / 50 Hz, 120 VAC / 60Hz NBR Threaded L-body
R4V10-5D31009W31A1 Manually NG32 / G1 1/4" 210 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded L-body
R4V10-5D31011G0QA1 Manually NG32 / G1 1/4" 210 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR Threaded L-body
016-84599-0 Manually NG32 / G1 1/4" 210 bar Hand knob Drain line internal Omit Omit NBR Threaded L-body
R4V10-5D310P2G0RA1 Proportional NG32 / G1 1/4" 210 bar Hand knob Drain line internal With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded L-body
026-42995-H Manually NG32 / G1 1/4" 210 bar Hand knob Drain line external from pilot head (Y1) Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
026-20675-0 Manually NG32 / G1 1/4" 210 bar Hand knob Drain line external from pilot head (Y1) Omit Omit NBR Threaded L-body
R4V10-5D33009G0QA1 Manually NG32 / G1 1/4" 210 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
R4V10-5D33009G0QA1031 Manually NG32 / G1 1/4" 210 bar Acorn nut with lead seal Drain line internal Vent function with slow unloading: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
026-20987-0 Manually NG32 / G1 1/4" 210 bar Acorn nut with lead seal Drain line internal Omit Omit NBR Threaded L-body
R4V10-5D33209G0QA1 Manually NG32 / G1 1/4" 210 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
026-46417-0 Manually NG32 / G1 1/4" 210 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Omit Omit NBR Threaded L-body
026-36299-H Manually NG32 / G1 1/4" 350 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
026-38419-H Manually NG32 / G1 1/4" 350 bar Hand knob Drain line internal Vent function with slow unloading: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
026-36299-G Manually NG32 / G1 1/4" 350 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 12 VDC NBR Threaded L-body
R4V10-5D51009GAGA1 Manually NG32 / G1 1/4" 350 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 205 VDC NBR Threaded L-body
R4V10-5D51009GARA1 Manually NG32 / G1 1/4" 350 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 98 VDC NBR Threaded L-body
R4V10-5D51009W30A1 Manually NG32 / G1 1/4" 350 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 110 VAC / 50 Hz, 120 VAC / 60Hz NBR Threaded L-body
026-36404-U Manually NG32 / G1 1/4" 350 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded L-body
R4V10-5D51011G0QA1 Manually NG32 / G1 1/4" 350 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR Threaded L-body
R4V10-5D51011GAGA1 Manually NG32 / G1 1/4" 350 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 205 VDC NBR Threaded L-body
R4V10-5D51011W31A1 Manually NG32 / G1 1/4" 350 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded L-body
016-81053-0 Manually NG32 / G1 1/4" 350 bar Hand knob Drain line internal Omit Omit NBR Threaded L-body
026-36405-H Manually NG32 / G1 1/4" 350 bar Hand knob Drain line external from pilot head (Y1) Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
R4V10-5D51211G0QA1 Manually NG32 / G1 1/4" 350 bar Hand knob Drain line external from pilot head (Y1) Vent function: solenoid activated, unpressurized circulation 24 VDC NBR Threaded L-body
016-88891-0 Manually NG32 / G1 1/4" 350 bar Hand knob Drain line external from pilot head (Y1) Omit Omit NBR Threaded L-body
R4V10-5D53009G0QA1 Manually NG32 / G1 1/4" 350 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
R4V10-5D53009G0QA1031 Manually NG32 / G1 1/4" 350 bar Acorn nut with lead seal Drain line internal Vent function with slow unloading: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
026-71384-U Manually NG32 / G1 1/4" 350 bar Acorn nut with lead seal Drain line internal Vent function: solenoid activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded L-body
016-95238-0 Manually NG32 / G1 1/4" 350 bar Acorn nut with lead seal Drain line internal Omit Omit NBR Threaded L-body
R4V10-5D53209G0QA1 Manually NG32 / G1 1/4" 350 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
R4V10-5D53209G0QA5 Manually NG32 / G1 1/4" 350 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Vent function: solenoid not activated, unpressurized circulation 24 VDC FPM Threaded L-body
026-27946-0 Manually NG32 / G1 1/4" 350 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Omit Omit NBR Threaded L-body
R4V10-5D540A1 Manually NG32 / G1 1/4" 350 bar Cylinder lock Drain line internal Omit Omit NBR Threaded L-body
026-47461-H Manually NG25 / G1" 105 bar Hand knob Drain line internal Vent function with slow unloading: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded T-body
R4V06-56130P2G0RA5 Proportional NG25 / G1" 105 bar Acorn nut with lead seal Drain line internal With mechanical maximum pressure adjustment 12 VDC 12 VDC FPM Threaded T-body
R4V06-56132A1 Manually NG25 / G1" 105 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Omit Omit NBR Threaded T-body
026-62072-H Manually NG25 / G1" 210 bar Hand knob Drain line internal Vent function with slow unloading: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded T-body
026-43704-H Manually NG25 / G1" 105 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
R4V06-5D11009W30A1 Manually NG25 / G1" 105 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 110 VAC / 50 Hz, 120 VAC / 60Hz NBR Threaded L-body
016-84738-0 Manually NG25 / G1" 105 bar Hand knob Drain line internal Omit Omit NBR Threaded L-body
016-86434-0 Manually NG25 / G1" 105 bar Hand knob Drain line external from pilot head (Y1) Omit Omit NBR Threaded L-body
R4V06-5D13011G0QA1 Manually NG25 / G1" 105 bar Acorn nut with lead seal Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR Threaded L-body
016-88167-0 Manually NG25 / G1" 105 bar Acorn nut with lead seal Drain line internal Omit Omit NBR Threaded L-body
026-57191-0 Manually NG25 / G1" 105 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Omit Omit NBR Threaded L-body
026-36277-H Manually NG25 / G1" 210 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
026-38160-H Manually NG25 / G1" 210 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC FPM Threaded L-body
026-96249-G Manually NG25 / G1" 210 bar Hand knob Drain line internal Vent function with slow unloading: solenoid not activated, unpressurized circulation 12 VDC NBR Threaded L-body
026-36277-G Manually NG25 / G1" 210 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 12 VDC NBR Threaded L-body
R4V06-5D31009GAGA1 Manually NG25 / G1" 210 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 205 VDC NBR Threaded L-body
026-36314-B Manually NG25 / G1" 210 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 110 VAC / 50 Hz, 120 VAC / 60Hz NBR Threaded L-body
R4V06-5D31011G0QA1 Manually NG25 / G1" 210 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR Threaded L-body
016-84617-0 Manually NG25 / G1" 210 bar Hand knob Drain line internal Omit Omit NBR Threaded L-body
R4V06-5D53009G0QA1031 Manually NG25 / G1" 350 bar Acorn nut with lead seal Drain line internal Vent function with slow unloading: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
026-36658-G Manually NG25 / G1" 350 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 12 VDC NBR Threaded L-body
R4V06-5D53009W31A1 Manually NG25 / G1" 350 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded L-body
R4V06-5D53011G0QA1 Manually NG25 / G1" 350 bar Acorn nut with lead seal Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR Threaded L-body
016-84000-0 Manually NG25 / G1" 350 bar Acorn nut with lead seal Drain line internal Omit Omit NBR Threaded L-body
026-46446-H Manually NG25 / G1" 350 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
016-84600-0 Manually NG25 / G1" 350 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Omit Omit NBR Threaded L-body
R4V10-5D11009G0QA1 Manually NG32 / G1 1/4" 105 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
R4V10-5D11009W31A1 Manually NG32 / G1 1/4" 105 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded L-body
016-81052-0 Manually NG32 / G1 1/4" 105 bar Hand knob Drain line internal Omit Omit NBR Threaded L-body
R4V10-5D11209G0QA1 Manually NG32 / G1 1/4" 105 bar Hand knob Drain line external from pilot head (Y1) Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
016-84797-0 Manually NG32 / G1 1/4" 105 bar Hand knob Drain line external from pilot head (Y1) Omit Omit NBR Threaded L-body
026-36418-H Manually NG32 / G1 1/4" 105 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
R4V10-5D13009GARA1 Manually NG32 / G1 1/4" 105 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 98 VDC NBR Threaded L-body
R4V10-5D13009W30A1 Manually NG32 / G1 1/4" 105 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 110 VAC / 50 Hz, 120 VAC / 60Hz NBR Threaded L-body
026-53242-U Manually NG32 / G1 1/4" 105 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded L-body
R4V10-5D13011G0QA1 Manually NG32 / G1 1/4" 105 bar Acorn nut with lead seal Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR Threaded L-body
016-92715-0 Manually NG32 / G1 1/4" 105 bar Acorn nut with lead seal Drain line internal Omit Omit NBR Threaded L-body
R4V10-5D13209G0QA1 Manually NG32 / G1 1/4" 105 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Vent function: solenoid not activated, unpressurized circulation 24 VDC NBR Threaded L-body
R4V10-5D13209GAGA1 Manually NG32 / G1 1/4" 105 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Vent function: solenoid not activated, unpressurized circulation 205 VDC NBR Threaded L-body
056-40138-S Manually NG32 / G1 1/4" 105 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Vent function: solenoid not activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded L-body
026-38624-H Manually NG32 / G1 1/4" 105 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Vent function: solenoid activated, unpressurized circulation 24 VDC NBR Threaded L-body
026-46621-0 Manually NG32 / G1 1/4" 105 bar Acorn nut with lead seal Drain line external from pilot head (Y1) Omit Omit NBR Threaded L-body
R4V03-56310P2G0RA1 Proportional NG10 / G1/2" 210 bar Hand knob Drain line internal With mechanical maximum pressure adjustment 12 VDC 12 VDC NBR Threaded T-body
R4V03-56510P2G0RA5 Proportional NG10 / G1/2" 350 bar Hand knob Drain line internal With mechanical maximum pressure adjustment 12 VDC 12 VDC FPM Threaded T-body
R4V03-56530P2G0RA5 Proportional NG10 / G1/2" 350 bar Acorn nut with lead seal Drain line internal With mechanical maximum pressure adjustment 12 VDC 12 VDC FPM Threaded T-body
R4V06-5D110P2G0RA5 Proportional NG25 / G1" 105 bar Hand knob Drain line internal With mechanical maximum pressure adjustment 12 VDC 12 VDC FPM Threaded L-body
R4V06-5D53011W31A1 Manually NG25 / G1" 350 bar Acorn nut with lead seal Drain line internal Vent function: solenoid activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded L-body
R4V10-5D33009W31A1 Manually NG32 / G1 1/4" 210 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded L-body
R4V06-5D510P2G0RA5 Proportional NG25 / G1" 350 bar Hand knob Drain line internal With mechanical maximum pressure adjustment 12 VDC 12 VDC FPM Threaded L-body
R4V10-5D53011G0QA1 Manually NG32 / G1 1/4" 350 bar Acorn nut with lead seal Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR Threaded L-body
R4V06-5D11009W31A1 Manually NG25 / G1" 105 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded L-body
R4V06-5D31009W31A1 Manually NG25 / G1" 210 bar Hand knob Drain line internal Vent function: solenoid not activated, unpressurized circulation 230 VAC / 50 Hz, 240 VAC / 60 Hz NBR Threaded L-body

687463
687478