Pilot Operated Pressure Relief Valves - Series VBY / VBY*K | Product Series

Filter by

    No filters selected

Actuation Type

Pressure Control Range

Pressure Adjustment Control Type

Port Connection

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Operated Pressure Relief Valves - Series VBY / VBY*K Pilot Operated Pressure Relief Valves - Series VBY / VBY*K Pilot Operated Pressure Relief Valves - Series VBY / VBY*K Pilot Operated Pressure Relief Valves - Series VBY / VBY*K

Pilot Operated Pressure Relief Valves - Series VBY / VBY*K

Working extremely stable and precise, the proportional version series VBY*K in size NG06 is particularly suitable for use in machine tools and other applications.

Technical Specifications

  • Mounting Type: Subplate mounting
  • Operation Type: Pilot
  • Weight: 2.4 to 4.5 kg Depending on Size
  • Product Series: Pressure valve
  • Actuation Type: Manual, Solenoid
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: Depending on size, 315 - 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR, FPM
  • Body Material: Cast iron
  • For Fluid Type: Hydraulic oil according to DIN 51524, Water glycol
  • Pressure Control Range: N/A
  • Maximum Pressure Setting: 64, 100, 160, 210, 315 bar
  • Flow Rate: Depending on size, 40 - 160 L/min

Full Product Description

Parker's proportional pressure relief valves series VBY*K in size NG06 provide a very low leakage and thus an optimized energy efficiency. The spool type valves work extremely stable and precise.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Works stable and precise - for high process accuracy
• Low leakage - higher energy efficiency
• 5 pressure stages - enables fine adjustment
• Short delivery time for most versions - no warehousing necessary
• Subplate mounting acc. to ISO 5781
• Main stage spool type valve
• Pilot stage seated type valve
• External drain
• Proportional adjustment

Applications:
• Suitable for general hydraulic applications
• Machine tools, e.g. for clamping and other functions

Technical Functionality:

VBY*K is a proportional pressure relief valve with external drain. Because of the high pressure capability of the outlet port, this valve can also be used as sequence valve. In this case the external drain port Y has to be used. The optimum performance can be achieved in combination with the digital amplifier module PCD00A-400.

Note: Pilot operated pressure relief valves series VBY and proportional pressure relief valves series VBY*K in size NG10 are not longer available from Parker, please refer to the recommended products for a replacement.

Related Documents

×
Products Actuation Type Pressure Control Range Pressure Adjustment Control Type Port Connection Seal Material
VBY064A06N Manual 64 bar Screw with hexagon socket NG06 / CETOP 03 NBR
VBY064A06V Manual 64 bar Screw with hexagon socket NG06 / CETOP 03 FPM
VBY064A10N Manual 64 bar Screw with hexagon socket NG10 / CETOP 05 NBR
VBY064A10V Manual 64 bar Screw with hexagon socket NG10 / CETOP 05 FPM
VBY064H06N Manual 64 bar Cylinder lock NG06 / CETOP 03 NBR
VBY160A06N Manual 160 bar Screw with hexagon socket NG06 / CETOP 03 NBR
VBY160A06V Manual 160 bar Screw with hexagon socket NG06 / CETOP 03 FPM
VBY160A10N Manual 160 bar Screw with hexagon socket NG10 / CETOP 05 NBR
VBY160A10V Manual 160 bar Screw with hexagon socket NG10 / CETOP 05 FPM
VBY210A06N Manual 210 bar Screw with hexagon socket NG06 / CETOP 03 NBR
VBY210A10N Manual 210 bar Screw with hexagon socket NG10 / CETOP 05 NBR
VBY315A06N Manual 315 bar Screw with hexagon socket NG06 / CETOP 03 NBR
VBY315A10N Manual 315 bar Screw with hexagon socket NG10 / CETOP 05 NBR
VBY315A10V Manual 315 bar Screw with hexagon socket NG10 / CETOP 05 FPM
VBY064H10N Manual 64 bar Cylinder lock NG10 / CETOP 05 NBR
VBY160H10N Manual 160 bar Cylinder lock NG10 / CETOP 05 NBR
VBY210H06N Manual 210 bar Cylinder lock NG06 / CETOP 03 NBR
VBY315H06N Manual 315 bar Cylinder lock NG06 / CETOP 03 NBR
VBY315H10N Manual 315 bar Cylinder lock NG10 / CETOP 05 NBR
VBY064K06N Solenoid 64 bar Proportional NG06 / CETOP 03 NBR
VBY100K06N Solenoid 100 bar Proportional NG06 / CETOP 03 NBR
VBY160K06N Solenoid 160 bar Proportional NG06 / CETOP 03 NBR
VBY210K06V Solenoid 210 bar Proportional NG06 / CETOP 03 FPM
VBY315K06N Solenoid 315 bar Proportional NG06 / CETOP 03 NBR
VBY064K06V Solenoid 64 bar Proportional NG06 / CETOP 03 FPM
VBY064K10N Solenoid 64 bar Proportional NG10 / CETOP 05 NBR
VBY064K10V Solenoid 64 bar Proportional NG10 / CETOP 05 FPM
VBY100K06V Solenoid 100 bar Proportional NG06 / CETOP 03 FPM
VBY100K10N Solenoid 100 bar Proportional NG10 / CETOP 05 NBR
VBY160K06V Solenoid 160 bar Proportional NG06 / CETOP 03 FPM
VBY160K10N Solenoid 160 bar Proportional NG10 / CETOP 05 NBR
VBY160K10V Solenoid 160 bar Proportional NG10 / CETOP 05 FPM
VBY210K06N Solenoid 210 bar Proportional NG06 / CETOP 03 NBR
VBY210K10N Solenoid 210 bar Proportional NG10 / CETOP 05 NBR
VBY315K06V Solenoid 315 bar Proportional NG06 / CETOP 03 FPM
VBY315K10N Solenoid 315 bar Proportional NG10 / CETOP 05 NBR
VBY315K10V Solenoid 315 bar Proportional NG10 / CETOP 05 FPM
VBY210K10V Solenoid 210 bar Proportional NG10 / CETOP 05 FPM

687463
687478