Pilot Operated Proportional Directional Control Valve - Series D30FP | Product Series

Filter by

    No filters selected

Spool Code

Spool Position

Pilot Inlet / Drain Locations

Electrical Connection

Solenoid Connection

Seal Material

Marking

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Operated Proportional Directional Control Valve - Series D30FP

Pilot Operated Proportional Directional Control Valve - Series D30FP

With high flow capacity and practically no flow limits, Parker's pilot operated proportional DC valve series D30FP in size NG10 (CETOP 05) delivers optimized cycle times and exceptional dynamic performance in a small footprint.

Technical Specifications

  • Product Series: Proportional DC valve
  • Port Connection: NG10 / CETOP 05
  • Operation Type: Pilot
  • Electronics Type: Onboard
  • Maximum Flow Rate: 250 L/min
  • Mounting Position: Horizontal mounting preferred (other mounting positions after consultation)
  • Flow Rate: 80, 80 / 40 L/min
  • Pressure Differential: 5 bar
  • Mounting Type: Subplate mounting
  • Actuation Type: VCD®-actuator
  • For Fluid Type: Hydraulic Oil (according to DIN 51524 ... 535), Water Glycol
  • Function: Proportional, 3-way
  • Maximum Operating Pressure: 350 bar
  • Maximum Ambient Temperature: 60 °C
  • Minimum Ambient Temperature: -20 °C
  • Maximum Fluid Temperature: 60 °C
  • Minimum Fluid Temperature: -25 °C
  • Maximum Kinematic Viscosity: 400 cSt
  • Minimum Kinematic Viscosity: 20 cSt
  • Filter Efficiency Rating: ISO 4406; 18/16/13
  • Leak Rate: < 1800 ml/min (zerolap spool), < 10000 ml/min (overlap spool)
  • Seal Material: NBR, FPM, for HFC fluid
  • Mounting Style: DIN 24340 / ISO 4401 / CETOP RP121 / NFPA
  • Response Time: < 7 ms
  • Hysteresis: < 0.05 %
  • Ingress Protection Rating: IP65 in accordance with EN 60529
  • Power Supply Voltage: 24 VDC nominal (tolerance range 22 … 30), electric shut-off at < 19, ripple < 5 % eff., surge free
  • Vibration Resistance: 10 Sinus 5...2000 Hz acc. IEC 60068-2-6 10 (RMS) Random noise 20...2000 Hz acc. IEC 60068-2-64 15 Shock acc. IEC 60068-2-27
  • Body Material: Cast iron
  • Weight: 6.5 kg
  • Application: Industrial Hydraulic
  • Brand: Parker
  • Technology: Hydraulics
  • Division: Industrial Systems Division Europe
  • Valve Type: Proportional DC Valve
  • Media: Hydraulic Oil

Full Product Description

Parker's series of pilot operated control valves D30FP enables higher product quality and shorter cycle times due to its outstanding dynamics. The high-precision control valve with VCD technology closes the gap between the direct operated D3FP valve and the conventional pilot operated D31FP valve. It provides high flow capacity and practically no flow limits like the D31FP in the envelope size of the D3FP. The valve works with the hydraulic follower principle, with a moving sleeve as main spool.

Version with EtherCAT interface
The DFplus valve series D30FP with EtherCAT (NG10) interface fulfills the requirements of modern communication between valve and main control. Due to high data transmission speed and short cycle times, the high dynamics of the DFplus valves can be also utilized within the fieldbus system.

Markets:
• Industrial
• Machine tools
• Molding

Features/Benefits:
• Compact design due to hydraulic follower principle - reduces valve footprint, for easier integration
• Exceptional dynamic performance from Parker's VCD technology - optimized cycle times for continuous high productivity
• Very good repeatability - improved process and product accuracy
• Robust valve design - minimized failure
• Digital electronics - can be easily adapted to the application, resulting in flexible use
• Short delivery time - no warehousing necessary
• Defined spool positioning at power-down - optional P-A / B-T or P-B / A-T or center position (for overlapped spools)
• IO-Link interface for parametrizing
• RGB diode for optical status check
• NFC interface
• With EtherCAT interface upon request - high data speeds, short cycle times

Applications:
• Injection molding
• Machine tools

Technical specification EtherCAT version
The valve is actuated and monitored by the EtherCAT interface. Actual value (spool position), temperature, operating hours and different error messages are available as diagnostic signals. The valve parameters are factory set and can be adapted with the Parker ProPxD software via the parametrizing interface.

In addition to the fieldbus communication, the valves provide the range of functions of the standard version including  analogue command signal and diagnostic spare stroke. Thus they can be operated independent of the fieldbus control, particularly during commissioning and maintenance.

Related Documents

×
Products Spool Code Spool Position Pilot Inlet / Drain Locations Electrical Connection Solenoid Connection Seal Material Marking
D30FPB60UB4NB73 B60U P-B at power down Internal / internal ±10 V 6 + PE + enable NBR Standard
D30FPE50UC4NB03 E50U Center position at power down Internal / internal ±10 V 6 + PE NBR Standard
D30FPB31UC4NB03 B31U Center position at power down Internal / internal ±10 V 6 + PE NBR Standard
D30FPB31UC4NB73 B31U Center position at power down Internal / internal ±10 V 6 + PE + enable NBR Standard
D30FPB31UC4NS03 B31U Center position at power down Internal / internal 4 - 20 mA 6 + PE NBR Standard
D30FPB31UC4VB03 B31U Center position at power down Internal / internal ±10 V 6 + PE FPM Standard
D30FPB32UC4VB03 B32U Center position at power down Internal / internal ±10 V 6 + PE FPM Standard
D30FPB60UA1NB53 B60U P-A at power down Internal / external ±10 V 11 + PE NBR Standard
D30FPB60UA4NB73 B60U P-A at power down Internal / internal ±10 V 6 + PE + enable NBR Standard
D30FPB60UB1NS03 B60U P-B at power down Internal / external 4 - 20 mA 6 + PE NBR Standard
D30FPB60UB4NB03 B60U P-B at power down Internal / internal ±10 V 6 + PE NBR Standard
D30FPB60UB4VB03 B60U P-B at power down Internal / internal ±10 V 6 + PE FPM Standard
D30FPE01UC1NB03 E01U Center position at power down Internal / external ±10 V 6 + PE NBR Standard
D30FPE01UC1NB53 E01U Center position at power down Internal / external ±10 V 11 + PE NBR Standard
D30FPE01UC1NB73 E01U Center position at power down Internal / external ±10 V 6 + PE + enable NBR Standard
D30FPE01UC1NS03 E01U Center position at power down Internal / external 4 - 20 mA 6 + PE NBR Standard
D30FPE01UC4NB03 E01U Center position at power down Internal / internal ±10 V 6 + PE NBR Standard
D30FPE01UC4NB73 E01U Center position at power down Internal / internal ±10 V 6 + PE + enable NBR Standard
D30FPE01UC4NS03 E01U Center position at power down Internal / internal 4 - 20 mA 6 + PE NBR Standard
D30FPE02UC1NB73 E02U Center position at power down Internal / external ±10 V 6 + PE + enable NBR Standard
D30FPE02UC4NB03 E02U Center position at power down Internal / internal ±10 V 6 + PE NBR Standard
D30FPE02UC4NB53 E02U Center position at power down Internal / internal ±10 V 11 + PE NBR Standard
D30FPE02UC4NB73 E02U Center position at power down Internal / internal ±10 V 6 + PE + enable NBR Standard
D30FPE02UC4NE03 E02U Center position at power down Internal / internal -20 - 0 - 20 mA 6 + PE NBR Standard
D30FPE02UC4NS03 E02U Center position at power down Internal / internal 4 - 20 mA 6 + PE NBR Standard
D30FPE02UC4NS53 E02U Center position at power down Internal / internal 4 - 20 mA 11 + PE NBR Standard
D30FPE02UC4NS73 E02U Center position at power down Internal / internal 4 - 20 mA 6 + PE + enable NBR Standard
D30FPE50UA1HS03 E50U P-A at power down Internal / external 4 - 20 mA 6 + PE for HFC fluid Standard
D30FPE50UA1NB03 E50U P-A at power down Internal / external ±10 V 6 + PE NBR Standard
D30FPE50UA1NE03 E50U P-A at power down Internal / external -20 - 0 - 20 mA 6 + PE NBR Standard
D30FPE50UA4NB03 E50U P-A at power down Internal / internal ±10 V 6 + PE NBR Standard
D30FPE50UA4NE03 E50U P-A at power down Internal / internal -20 - 0 - 20 mA 6 + PE NBR Standard
D30FPE50UA4NS03 E50U P-A at power down Internal / internal 4 - 20 mA 6 + PE NBR Standard
D30FPE50UA4VB03 E50U P-A at power down Internal / internal ±10 V 6 + PE FPM Standard
D30FPE50UB1NB53 E50U P-B at power down Internal / external ±10 V 11 + PE NBR Standard
D30FPE50UB1NS03 E50U P-B at power down Internal / external 4 - 20 mA 6 + PE NBR Standard
D30FPE50UB1VS03 E50U P-B at power down Internal / external 4 - 20 mA 6 + PE FPM Standard
D30FPE50UB4NB03 E50U P-B at power down Internal / internal ±10 V 6 + PE NBR Standard
D30FPE50UB4NB53 E50U P-B at power down Internal / internal ±10 V 11 + PE NBR Standard
D30FPE50UB4NB73 E50U P-B at power down Internal / internal ±10 V 6 + PE + enable NBR Standard
D30FPE50UB4NS53 E50U P-B at power down Internal / internal 4 - 20 mA 11 + PE NBR Standard
D30FPE50UB4VB03 E50U P-B at power down Internal / internal ±10 V 6 + PE FPM Standard
D30FPE50UB4VS03 E50U P-B at power down Internal / internal 4 - 20 mA 6 + PE FPM Standard
D30FPE50UB4VS73 E50U P-B at power down Internal / internal 4 - 20 mA 6 + PE + enable FPM Standard
D30FPB60UB1NB73 B60U P-B at power down Internal / external ±10 V 6 + PE + enable NBR Standard
D30FPE02UC4HB73 E02U Center position at power down Internal / internal ±10 V 6 + PE + enable for HFC fluid Standard
D30FPE02UC4VB03 E02U Center position at power down Internal / internal ±10 V 6 + PE FPM Standard
D30FPE02UC4VS03 E02U Center position at power down Internal / internal 4 - 20 mA 6 + PE FPM Standard
D30FPE50UB1VB03 E50U P-B at power down Internal / external ±10 V 6 + PE FPM Standard
D30FPE50UC4VS03 E50U Center position at power down Internal / internal 4 - 20 mA 6 + PE FPM Standard
D30FPB32UC1NB03 B32U Center position at power down Internal / external ±10 V 6 + PE NBR Standard
D30FPB32UC4NB03 B32U Center position at power down Internal / internal ±10 V 6 + PE NBR Standard
D30FPB32UC4NS03 B32U Center position at power down Internal / internal 4 - 20 mA 6 + PE NBR Standard
D30FPE50UA4NB73 E50U P-A at power down Internal / internal ±10 V 6 + PE + enable NBR Standard
D30FPB31UA1NN03 B31U P-A at power down Internal / external EtherCAT bus type N 6 + PE NBR Standard
D30FPB31UA4NN03 B31U P-A at power down Internal / internal EtherCAT bus type N 6 + PE NBR Standard
D30FPB31UB1NN03 B31U P-B at power down Internal / external EtherCAT bus type N 6 + PE NBR Standard
D30FPB31UB4NN03 B31U P-B at power down Internal / internal EtherCAT bus type N 6 + PE NBR Standard
D30FPB31UC1NN03 B31U Center position at power down Internal / external EtherCAT bus type N 6 + PE NBR Standard
D30FPB31UC4NN03 B31U Center position at power down Internal / internal EtherCAT bus type N 6 + PE NBR Standard
D30FPB32UA1NN03 B32U P-A at power down Internal / external EtherCAT bus type N 6 + PE NBR Standard
D30FPB60UA4NN03 B60U P-A at power down Internal / internal EtherCAT bus type N 6 + PE NBR Standard
D30FPB60UB1NN03 B60U P-B at power down Internal / external EtherCAT bus type N 6 + PE NBR Standard
D30FPB60UB4NE03 B60U P-B at power down Internal / internal -20 - 0 - 20 mA 6 + PE NBR Standard
D30FPB60UB4NN03 B60U P-B at power down Internal / internal EtherCAT bus type N 6 + PE NBR Standard
D30FPE01UA1NN03 E01U P-A at power down Internal / external EtherCAT bus type N 6 + PE NBR Standard
D30FPE01UA4NN03 E01U P-A at power down Internal / internal EtherCAT bus type N 6 + PE NBR Standard
D30FPE01UB1NN03 E01U P-B at power down Internal / external EtherCAT bus type N 6 + PE NBR Standard
D30FPE02UB4NN03 E02U P-B at power down Internal / internal EtherCAT bus type N 6 + PE NBR Standard
D30FPE02UC1NN03 E02U Center position at power down Internal / external EtherCAT bus type N 6 + PE NBR Standard
D30FPE02UC4NN03 E02U Center position at power down Internal / internal EtherCAT bus type N 6 + PE NBR Standard
D30FPE50UB1NN03 E50U P-B at power down Internal / external EtherCAT bus type N 6 + PE NBR Standard
D30FPE50UB4NE03 E50U P-B at power down Internal / internal -20 - 0 - 20 mA 6 + PE NBR Standard
D30FPE50UB4NN03 E50U P-B at power down Internal / internal EtherCAT bus type N 6 + PE NBR Standard
D30FPB32UA4NN03 B32U P-A at power down Internal / internal EtherCAT bus type N 6 + PE NBR Standard
D30FPB32UB1NN03 B32U P-B at power down Internal / external EtherCAT bus type N 6 + PE NBR Standard
D30FPB32UB4NN03 B32U P-B at power down Internal / internal EtherCAT bus type N 6 + PE NBR Standard
D30FPB32UC1NN03 B32U Center position at power down Internal / external EtherCAT bus type N 6 + PE NBR Standard
D30FPB32UC4NN03 B32U Center position at power down Internal / internal EtherCAT bus type N 6 + PE NBR Standard
D30FPB60UA1NN03 B60U P-A at power down Internal / external EtherCAT bus type N 6 + PE NBR Standard
D30FPE01UB4NN03 E01U P-B at power down Internal / internal EtherCAT bus type N 6 + PE NBR Standard
D30FPE01UC1NN03 E01U Center position at power down Internal / external EtherCAT bus type N 6 + PE NBR Standard
D30FPE01UC4NN03 E01U Center position at power down Internal / internal EtherCAT bus type N 6 + PE NBR Standard
D30FPE02UA1NN03 E02U P-A at power down Internal / external EtherCAT bus type N 6 + PE NBR Standard
D30FPE02UA4NN03 E02U P-A at power down Internal / internal EtherCAT bus type N 6 + PE NBR Standard
D30FPE02UB1NN03 E02U P-B at power down Internal / external EtherCAT bus type N 6 + PE NBR Standard
D30FPE50UA1NB73 E50U P-A at power down Internal / external ±10 V 6 + PE + enable NBR Standard
D30FPE50UA1NN03 E50U P-A at power down Internal / external EtherCAT bus type N 6 + PE NBR Standard
D30FPE50UA4NN03 E50U P-A at power down Internal / internal EtherCAT bus type N 6 + PE NBR Standard
D30FPE50UB1NB03 E50U P-B at power down Internal / external ±10 V 6 + PE NBR Standard
D30FPE50UA1HS53 E50U P-A at power down Internal / external 4 - 20 mA 11 + PE for HFC fluid Standard
D30FPB60UA4VE53 B60U P-A at power down Internal / internal -20 - 0 - 20 mA 11 + PE FPM Standard
D30FPE50UB1NB73 E50U P-B at power down Internal / external ±10 V 6 + PE + enable NBR Standard
D30FPE50UB4NS73 E50U P-B at power down Internal / internal 4 - 20 mA 6 + PE + enable NBR Standard
D30FPE50UB4VE03 E50U P-B at power down Internal / internal -20 - 0 - 20 mA 6 + PE FPM Standard
D30FPB31UC4NE03 B31U Center position at power down Internal / internal -20 - 0 - 20 mA 6 + PE NBR Standard
D30FPB60UA4NB03 B60U P-A at power down Internal / internal ±10 V 6 + PE NBR Standard
D30FPB60UB4NS73 B60U P-B at power down Internal / internal 4 - 20 mA 6 + PE + enable NBR Standard
D30FPE01UC1NE03 E01U Center position at power down Internal / external -20 - 0 - 20 mA 6 + PE NBR Standard
D30FPE50UA1NS03 E50U P-A at power down Internal / external 4 - 20 mA 6 + PE NBR Standard
D30FPE50UA4NS73 E50U P-A at power down Internal / internal 4 - 20 mA 6 + PE + enable NBR Standard
D30FPB32UC1NS03 B32U Center position at power down Internal / external 4 - 20 mA 6 + PE NBR Standard
D30FPE01UC1HS03 E01U Center position at power down Internal / external 4 - 20 mA 6 + PE for HFC fluid Standard
D30FPE01UC4NE73 E01U Center position at power down Internal / internal -20 - 0 - 20 mA 6 + PE + enable NBR Standard
D30FPE01UC4VB53 E01U Center position at power down Internal / internal ±10 V 11 + PE FPM Standard
D30FPE02UC1NS03 E02U Center position at power down Internal / external 4 - 20 mA 6 + PE NBR Standard
D30FPE50UA1NE73 E50U P-A at power down Internal / external -20 - 0 - 20 mA 6 + PE + enable NBR Standard
D30FPE50UA1VS03 E50U P-A at power down Internal / external 4 - 20 mA 6 + PE FPM Standard
D30FPE50UA4VS73 E50U P-A at power down Internal / internal 4 - 20 mA 6 + PE + enable FPM Standard
D30FPE50UB4NS03 E50U P-B at power down Internal / internal 4 - 20 mA 6 + PE NBR Standard
D30FPE50UB4VB73 E50U P-B at power down Internal / internal ±10 V 6 + PE + enable FPM Standard

687463
687478