Piston/rod guiding tape Prädifa series F3, Polon® | Product Series

Filter by

    No filters selected

Outside Diameter (mm)

Groove Width

Groove Depth (mm)

Minimum Working Temperature (°C)

Maximum Working Temperature (°C)

Material - Seals

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Piston/rod guiding tape Prädifa series F3, Polon® Piston/rod guiding tape Prädifa series F3, Polon®

Piston/rod guiding tape Prädifa series F3, Polon®

Guiding tape for oil-lubricated applications, such as hydraulics Permissible specific load: 16 N/mm2. ISO 10766.

Technical Specifications

  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C), Extremely High Temperature (> 205°C)
  • Media: Hydraulic
  • Polymer Material Options: Polytetrafluoroethylene (PTFE, mPTFE, Polon®), Polyoxymethylene (POM)
  • Permissible Specific Load: 6 to 20 N/mm2
  • Minimum Operating Temperature: -100 to -40 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 5 m/sec
  • Unit of Measure: Length: mm
  • Optimized Load Capacity Feature: No

Full Product Description

The F3 guiding tape made of PTFE compounds is specifically intended for use in hydraulic cylinders. The length of the cut-to-size guiding tape results in a suitable gap that allows the system pressure to pass toward the seal, taking thermal expansions into account. The resulting gap is preferably created at a 45 ° angle in order to enable a minimum guidance function under load in the direction of the gap. Alternative gap versions (straight cut, stepped cut) are possible.
The PTFE compound should be selected depending on temperature and the permissible permanent deformation ɛ.

• Vibration absorption effect.
• Very good emergency running properties in low-lube conditions.
• High load capacity (compressive strength), low wear and reduced friction due to special bronze additive in PTFE material.
• Dimensions according to ISO 10766.
• Also available as bulk material.
• Any desired nominal diameter available due to use of machining technique.
• Suitable for cylinder repairs.
• Ideally suited for large-diameters.
• Installation in closed and undercut housings.

Related Documents

×
Products Outside Diameter (mm) Groove Width Groove Depth (mm) Minimum Working Temperature (°C) Maximum Working Temperature (°C) Material - Seals
F3063005215020C 63 2 1.5 -100 200 052
F3063003325042C 63 4.2 2.5 -100 200 033
F3063003325056A 63 5.6 2.5 -100 200 033
F3063005225081C 63 8.1 2.5 -100 200 052
F3063005225097A 63 9.7 2.5 -100 200 052
F3067006225097A 67 9.7 2.5 -100 200 062
F3080005225056A 80 5.6 2.5 -100 200 052
F3080005225081C 80 8.1 2.5 -100 200 052
F3080005225097A 80 9.7 2.5 -100 200 052
F3145005225150A 145 15 2.5 -100 200 052
F3150005220250C 150 25 2 -100 200 052
F3160005220250C 160 25 2 -100 200 052
F3172006225097A 172 9.7 2.5 -100 200 062
F3175005225097A 175 9.7 2.5 -100 200 052
F3012002510063C 12 6.3 1 -100 200 025
F3014002510063C 14 6.3 1 -100 200 025
F3018002510063C 18 6.3 1 -100 200 025
F3019003015032C 19 3.2 1.5 -100 200 030
F3019003015063A 19 6.3 1.5 -100 200 030
F3020005217040A 20 4 1.7 -100 200 052
F3022002510063C 22 6.3 1 -100 200 025
F3023003015063A 23 6.3 1.5 -100 200 030
F3024005217025A 24 2.5 1.7 -100 200 052
F3025005225056A 25 5.6 2.5 -100 200 052
F3029002510063C 29 6.3 1 -100 200 025
F3030005225097A 30 9.7 2.5 -100 200 052
F3031005225056A 31 5.6 2.5 -100 200 052
F3032006216040A 32 4 1.6 -100 200 062
F3032002525056A 32 5.6 2.5 -100 200 025
F3180005220250C 180 25 2 -100 200 052
F3190005225150A 190 15 2.5 -100 200 052
F3200005225150A 200 15 2.5 -100 200 052
F3200005220250C 200 25 2 -100 200 052
F3218005225150A 218 15 2.5 -100 200 052
F3220006225250A 220 25 2.5 -100 200 062
F3224005225150A 224 15 2.5 -100 200 052
F3300005240097A 300 9.7 4 -100 200 052
F3350005240150A 350 15 4 -100 200 052
F3719405225060A 719.4 6 2.5 -100 200 052
F3743005225060A 743 6 2.5 -100 200 052
F3037003020063C 37 6.3 2 -100 200 030
F3037002515100C 37 10 1.5 -100 200 025
F3040006216040A 40 4 1.6 -100 200 062
F3040005225056A 40 5.6 2.5 -100 200 052
F3041005225056A 41 5.6 2.5 -100 200 052
F3042005216040A 42 4 1.6 -100 200 052
F3046003325042C 46 4.2 2.5 -100 200 033
F3048021620063A 48 6.3 2 -100 200 216
F3050006225097A 50 9.7 2.5 -100 200 062
F3050005215100A 50 10 1.5 -100 200 052
F3082505225097A 82.5 9.7 2.5 -100 200 052
F3083005225150A 83 15 2.5 -100 200 052
F3095003025060A 95 6 2.5 -100 200 030
F3095006225097A 95 9.7 2.5 -100 200 062
F3095005225250A 95 25 2.5 -100 200 052
F3104505225097A 104.5 9.7 2.5 -100 200 052
F3105005225056A 105 5.6 2.5 -100 200 052
F3105003025060A 105 6 2.5 -100 200 030
F3105005225097A 105 9.7 2.5 -100 200 052
F3105005225150A 105 15 2.5 -100 200 052
F3105005220250C 105 25 2 -100 200 052
F3110005520120A 110 12 2 -100 200 055
F3113203025102Z 113.2 10.2 2.5 -100 200 030
F3113505225112A 113.5 11.2 2.5 -100 200 052
F3115005220250C 115 25 2 -100 200 052
F3125003325063A 125 6.3 2.5 -100 200 033
F3125005225200A 125 20 2.5 -100 200 052
F3125005225250A 125 25 2.5 -100 200 052
F3130005220250C 130 25 2 -100 200 052
F3133005240097A 133 9.7 4 -100 200 052
F3050005225097A 50 9.7 2.5 -100 200 052
F3090005225097A 90 9.7 2.5 -100 200 052
F3360005225250A 360 25 2.5 -100 200 052
F3022005217040A 22 4 1.7 -100 200 052
F3165005225150A 165 15 2.5 -100 200 052
F3000005217040A endless 4.0 1.6 -100 200 PS052
F3000005225150A endless 15.0 2.5 -100 200 PS052
F3000006216025A endless 2.5 1.6 -100 200 PS062
F3000006216040A endless 4.0 1.6 -100 200 PS062
F3000006220030A endless 3.0 2.0 -100 200 PS062
F3000006220040A endless 4.0 2.0 -100 200 PS062
F3000006230040A endless 4.0 3.0 -100 200 PS062
F3055005216025A 55 2.5 1.55 -100 200 PS052
F3000005216025A endless 2.5 1.55 -100 200 PS052
F3000005216040A endless 4.0 1.55 -100 200 PS052
F3000005220102A endless 10.2 2 -100 200 PS052
F3000005220150A endless 15 2 -100 200 PS052
F3000005220200A endless 20 2 -100 200 PS052
F3000005220205A endless 20.5 2 -100 200 PS052
F3000005225056A endless 5.6 2.5 -100 200 PS052
F3000005225063A endless 6.3 2.5 -100 200 PS052
F3000005225081A endless 8.1 2.5 -100 200 PS052
F3000005225097A endless 9.7 2.5 -100 200 PS052
F3000005225200A endless 20 2.5 -100 200 PS052
F3000005225250A endless 25 2.5 -100 200 PS052
F3000005225300A endless 30 2.5 -100 200 PS052
F3000005240080A endless 8 4 -100 200 PS052
F3000005240097A endless 9.7 4 -100 200 PS052
F3000005240250A endless 25 4 -100 200 PS052
F3096005225056A 96 5.6 2.5 -100 200 PS052
F3240505216040A 324 3.8 1.55 -100 200 PS052
F3250005225150A 250 15 2.5 -100 200 PS052
F3000003030097A endless 9.7 3 -100 200 PS030
F3000005220081A endless 8.1 2 -100 200 PS052
F3065005225250A 65 25 2.5 -100 200 PS052
F3083003320097A 83 9.5 2 -100 200 PS033
F3118005225097A 118 9.5 2.5 -100 200 PS052
F3000003015032A endless 3.2 1.5 -100 200 PS030
F3000005230192A endless 19.2 3.0 -100 200 PS052

687463
687424