Pneumatic Solenoid Valve - Adex Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Solenoid Valve - Adex Series

Pneumatic Solenoid Valve - Adex Series

Adex Valve is a general Inline industrial valve, offering direct acting & solenoid air piloted valves. Bar manifold options include a Sub-d connector. Temp: 32F to 122F. Pressure: Vacuum to 100 PSG .

Technical Specifications

  • For Fluid Type: Air
  • Maximum Operating Temperature: 50 °C
  • Minimum Operating Temperature: 0 °C
  • Maximum Operating Pressure: 100 psig
  • Function: ADEX Series are miniature low power consumption solenoid valves, ideal for powering small to mid-sized pneumatic actuators used in automation and process applications. ADEX's versatility is further enhanced through its three mounting styles and electronic connectivity options.
  • Valve Type: 3 Way, 4 Way
  • Number of Positions: 2, 3
  • Number of Ports: 3
  • Actuation Type: Solenoid Air Operated ( A05 / A12 ), & Direct Operated (A00)
  • Override Functionality: Combined Non-Locking & Locking Manual Override
  • Mounting Type: Inline, IEM Bar Manifold, Subbase Manifold
  • Number of Manifold Outlets: 20
  • Port Size: M3, M5, 1/8"
  • Port Type: Metric, BSPP, NPT
  • Minimum Flow Rate: 0.02 Cv
  • Maximum Flow Rate: 0.47 Cv
  • Input Voltage: 5 to 24VDC, 110/220VAC
  • Electrical Connection: 25-pin D-sub, wired clip connectors
  • Specifications Met: IP40
  • Pressure Rating: VAC to 100 psig, VAC to 6.8 bar
  • Minimum Operating Pressure: 15 psig
  • Operating Temperature: 0 to +50 (Intermittent Duty, AC &DC) | 0 to +40 (Continuous Duty, DC only) °C, +32 to +122 (Intermittent Duty, AC &DC) | +32 to +104 (Continuous Duty, DC only) °F
  • Media: Air
  • Lubricant: Non Lube
  • Power Consumption: 0.6W
  • Body Material: Anodized Aluminum
  • Seal Material: Nitrile

Full Product Description

The Adex valve series offers both direct acting pilot valves for low flow, quick response applications, and solenoid air piloted compact valves for general industrial applications. It is a great valve for panel mounting applications due to the clip-on wiring options. Low power solenoids with LED and surge suppression are standard features on the Adex valve, which can be installed as a single valve for point-of-use applications or mounted on aluminium bar manifolds for centralised applications. IEM or subbase bar manifolds can incorporate a 25 Pin Sub-d collective wiring to reduce the costs of wiring multiple solenoids. The bi-directional wear compensated spool performs well in temperature ranges from -40°C to +60°C and pressure ranges from vacuum to 100 PSG. When in service, radial expansion of the spool seal occurs to maintain sealing contact with the valve bore. This sealing method reduces friction and produces a lower required minimum pilot pressure. As the seal wears, it maintains surface contact with the internal bore, which reduces valve leakage in high cyclic applications and extends valve life. 



Markets

• Factory Automation

• Miscellaneous Industrial

• Miscellaneous Manufacturing

• Packaging Machinery



Features/Benefits

• Very fast response time

• High frequency usage



Applications

• Global factory automation

• Assembly lines

• Packaging

• Blowing

Related Documents

×
Products

687463
687577