Pneumatic Solenoid Valve - H Series ISO / Pneumatic Division Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Solenoid Valve - H Series ISO / Pneumatic Division Europe Pneumatic Solenoid Valve - H Series ISO / Pneumatic Division Europe Pneumatic Solenoid Valve - H Series ISO / Pneumatic Division Europe Pneumatic Solenoid Valve - H Series ISO / Pneumatic Division Europe

Pneumatic Solenoid Valve - H Series ISO / Pneumatic Division Europe

The base mounted H Series ISO -1 & -2 valve series covers the 5 ISO sizes (02 to 3) with Qn from 540 to 5890 Nl/mn. The H Universal manifold offers the opportunity to mix sizes from 02 to 2 and offers the flexibility for pneumatic zones in the manifold.

Technical Specifications

  • Maximum Operating Temperature: 120.0 °F
  • Minimum Operating Temperature: 5.0 °F
  • Maximum Operating Pressure: 120.0 psig
  • Valve Type: 5/2<br>5/3<br>3/2 NC or NO (on size 02)
  • Number of Positions: 2, 3
  • Number of Ports: 5<br>3 (on size 02)
  • Actuation Type: Solenoid Air Operated - Internal or External pilot supply
  • Override Functionality: Locking<br>Non-Locking
  • Mounting Type: Sub-base<br>Manifold
  • Specifications Met: 15407-1<br>15407-2<br>5599-1<br>5599-2, CE<br>NEMA 4<br>cCSAus<br>IP65
  • Number of Manifold Outlets: 24<br>up to 32 (with extender)
  • Port Size: 1/8"<br>1/4"<br>3/8"<br>1/2"<br>3/4"
  • Port Type: BSPP<br>NPT
  • Minimum Flow Rate: 0.55 Cv
  • Maximum Flow Rate: 6 Cv, 9900 L/min
  • Nominal Flow Coefficient: 540, 1080, 1480, 2950 & 5890 L/min
  • Input Voltage: 24VDC<br>120VAC
  • Electrical Connection: 4 Pin M12<br>3 & 5 Pin Mini<br>3 pin DIN Connection
  • Fieldbus Protocol: IO-Link<br>PROFINET IO<br>EtherCAT<br>EtherNet/IP<br>Modbus/TCP<br>POWERLINK<br>CC-Link IE<br>Profibus DP<br>DeviceNet<br>Canopen<br>ControlNet<br>
  • Pressure Rating: Vacuum to 145 psig, Vacuum to 10 bar
  • Minimum Operating Pressure: Pilot pressure minimum varies with valve type/size from 1,8 to 3,5 bar
  • Operating Temperature: -15 to +50 °C, +5 to +120 °F
  • Media: Inert Gases
  • Lubricant: Not required
  • Power Consumption: Sizes 02 & 01: 1W | 2VA - Sizes 1 to 3: 3.2W | 4,5VA
  • Body Material: Aluminum
  • Seal Material: Buna N

Full Product Description

The H Series ISO valve is a family of base mounted valves available in five size ranges (ISO 15407 & 5599 - Sizes 01, 02, 1, 2 and 3) with a nominal flow Qn from 540 to 5890 Nl/mn. Available in both Plugin and non-plugin version, the product family is offered as 5/2 and 5/3 functions with a dual 3/2 NC or NO function available in size 02. The valve can be mounted individually as a single sub-base or mounted on a manifold. Used with the newly designed H Universal Manifold, it is possible to attach several sizes from 02 to 2 without a transition kit to right size the valve for the application with no wasted space. Additionally, its intermediate supply module allows the creation of multiple pneumatic zones in the manifold with the internal or external pilot pressure configurable to the application. The left end plate provides the convenience of multiple wiring options. Electrical connections for the plugin version can be made through the manifold using either hardwiring or collective wiring or industrial network technology including PROFINET IO, EtherCAT, POWERLINK, Ethernet/IP, Modbus/TCP, CC-Link IE, IO-Link and other traditional fieldbus protocols.

Markets:
• Automotive
• Factory Automation
• Heavy Industrial

Features/Benefits:
• Right sizing is the ability to use different size valves on one manifold without a transition kit to maximize cost savings and reduce space
• Pneumatic zoning allows for multiple pressure zones in one manifold for different working pressures
• ISO valve platforms, such as Parker H Series ISO, assures easy maintenance, replacement, or modifications in the future
• Ability to build a high density manifold up to 32 addressable solenoids
• A pilot exhaust module allows the disconnection of pilot pressure to bring the valve to a safe state quickly while maintaining main supply pressure. Apply in safe state zoning or cylinder rod lock applications
• The manifold end plate easily converts from internal to external pilot to provide pilot pressure to all zones

Applications:
• Machine Tool
• End of Arm Tooling
• Vehicle Body Assembly/Welding
• Case Erectors
• Palletizing
• Wrapping/Bundling
• Other automation applications requiring flow rates up to Qn 5890 Nl/mn

Technologies:
• Collective wiring applications (25 pin D-sub, 19-pin Brad Harrison, 12-pin M23, 19-pin M23, terminal block for conduit)
• Networked connectivity (Profinet IO, EtherCAT, EtherNet/IP, ModBus/TCP, PowerLink, CC-Link IE, IO-Link, Profibus DP, DeviceNet, CANopen, ControlNet)

Related Documents

×

687463
A87859