Polyurethane Tubing

Filter by

No filters selected

Brand

Application

Technology

Division

Outside Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Polyurethane Tubing


Polyurethane Tubing

Parker’s polyurethane tubing is flexible, kink-resistant and abrasion resistant. They are also available in multiple colours for system colour coding. They are equipped with medium and high durometers, enabling our tubing to deal with higher pressures and have excellent hydrolytic stability. Parker's polyurethane tubing is flexible easy to assemble on to designated fittings. Polyurethane tubing exhibits similar characteristics to rubber and have chemical resistance associated with plastics. It is therefore suitable for use with a wide variety of applications across many of the major industrial markets.


Flexible Polyurethane Tubing -95U/95UM Series offers the greatest flexibility and kink resistance along with exceptional abrasion resistance of any rubber or thermoplastic tubing.

Viewing 10 of 111

MicroWeld™ PolyurethaneTubing - 95FR is ideal for low to medium pressure air and water supply lines where weld spatter protection is required.

Viewing 10 of 55

This range of Polyurethane (PU) tubing, which meets rigourous technical requirements and is also bio-compatible, sterilisable and certified ISO 15001, has been specifically designed for use in medical devices or clean room applications.

Viewing 10 of 5

Combining outstanding spark resistance with superb flexibility, this range is perfectly suited for welding applications. Two types of PU - ether with PVC sheath or single layer ether.

Viewing 10 of 53

With a constant 10² Ω.m resistivity across the entire thickness of the tubing wall, this tubing guarantees perfect dissipation of accumulated static electricity, thereby increasing safety.

Viewing 10 of 9

This polyurethane recoil tubing is perfect for installations requiring flexibility in confined spaces.
Good resistance to shock and abrasion, together with a design integrating straight ends, allow for easy and safe operation of pneumatic equipment.

Viewing 10 of 89

Polyurethane's 3 specific materials - ether, ester and food-grade "crystal" - offer excellent flexibility and outstanding use in a wide range of applications, allowing for up to 50% space reduction when compared to semi-rigid PA tubing.

Viewing 10 of 184

TPU Presto Tubing is a highly flexible tubing for demanding applications. It is easy to install
due to its small bend radius and kink resistance.
Tested according ISO 14743.

Viewing 10 of 6

687463
687463