Portable Filtration System Guardian Series | Product Series

Filter by

    No filters selected

Electrical Requirements

Filter Element

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Portable Filtration System Guardian Series

Portable Filtration System Guardian Series

Parker's Guardian Portable Transfer Unit is a hand-held unit designed to filter new fluids, and polish the existing fluids in a system to reduce contamination levels. Lightweight and compact, ideal for one person operation and on-site conditioning.

Technical Specifications

  • Flow Rate: up to 4 depending on viscosity., up to 15 L/min depending on viscosity.
  • Electrical Requirements: Multiple voltages available depending on model code selections
  • Filter Element Type: Available in an array of micron ranges utilizing the latest in Microglass technology, wire mesh, cellulose and water removal media
  • Maximum Kinematic Viscosity: 16000.0 SUS depending on electrical requirements Guardian may be limited to 11000 SUS Fluid.
  • Minimum Fluid Temperature: -15 °F, -26 °C
  • Maximum Fluid Temperature: 180 °F, 82.2 °C
  • Maximum Ambient Temperature: 120 °F (temperatures greater than 120°F will reduce motor life), 48.8 °C (temperatures greater than 48.8°C will reduce motor life)
  • Weight: 23.3 lb, 10.5 kg
  • Options: Depending on selections Guardian is available with quick disconnect hose connections
  • Compatible Element: 922626, 922628, 922627, 932016, 933468Q, 932017Q, 932018Q, 933467Q, 932019

Full Product Description

New fluid is not necessarily clean fluid. Most new fluids (right out of the drum) are unfit for use due to high initial contamination levels. Contamination, both particulate and water, may be added to a new fluid during processing, mixing, handling and storage.

The bottom line - fluid should always be filtered before being put into use. The Parker Guardian Portable Filtration System offers a unique pump/motor/filter combination, designed for conditioning and transferring petroleum-based and water emulsion fluids. This unit protects systems from contamination added by new fluid. The Guardian also circulates and “polishes” existing fluid in systems to reduce the contamination to an acceptable level.

The Guardian is lightweight, compact, and hand-held, making it easy to carry and reach difficult areas. Fitting easily on a 55 gallon drum, this convenient unit and only requires one person to operate – saving labor costs.

There are literally hundreds of applications that the Guardian is suited for, with more being discovered each day. If your system is sensitive to the harmful effects of contamination, then the Guardian may be ideal for you.

Possible Applications:
• Ground Support
• Hydraulic Service
• Mining
• Mobile
• Industrial
• Marine

Features and Benefits:
• Lightweight, Hand Held, Compact Design that fits easily on 55 gallon drums, Which is Easy to Carry, Capable of Getting Into Hard to Reach Areas, and Only Requires One Person Operation
• A Flow Rate up to 4 GPM that Filters and Transfers Simultaneously Provides One Step Operation
• The Powerful Pump/Motor/Combination with Carboxylated Nitrile Seals are Standard, and Handles Fluids up to 16,000 SUS Viscosity, Providing Reliable Performance in a Wide Variety of Operating Conditions
• Built-in Relief Valve with no Downstream Fluid Bypass Ensures that Only 100% Filtered Fluid Reaches Downstream Components – Even When Unattended
• Wide Variety of Filter Elements Available, including High Capacity 2 Micron Absolute Disposable Microglass and 74 Micron Cleanable Wire and Water Removal, Which Maximizes Element Life Between Changes
• Clear, Wire-Reinforced Hose Assemblies with Wand Attachments, Requiring No Extra Hardware, Easy to Maneuver and Is Ready to Use
• Optional Quick Disconnect Hose Connections are Fast, Easy to Setup/Tear-Down, Which Eliminates Messy Drips
• Heavy-Duty Motor with Thermal Overload Protection, is UL Recognized and CSA Listed, Offering Safe, Reliable Performance, and is Field Serviceable
• Geroter Pump with Visible Serviceable Inlet Strainer Offers a Dirt Tolerant Design with Added Protection, Reliable in Highly Contaminated Fluids
• Its Quiet Operation (Less than 70dB Noise level at 3 ft.) Can be Used Almost Anywhere with Minimal Disturbance
• Convenient Inlet-to-Outlet Hose Connection Contains Fluids when Transporting, Offers Clean and Safe Operation
• Low Center of Gravity Provides Stability and Runs Reliably Unattended
• Dual Motor Seals Offers Added Motor Protection and Longer Motor Life
• Auxiliary Inlet/Outlet Ports Offer Flexibility – Able to be Used in Place of, or in Addition to, Standard Ports; Outlet can also be Used as a Sampling Port

Related Documents

×
Products Electrical Requirements Filter Element Options
GT474W1 110/120 VAC 74 micron wire mesh None
GT440W1 110/120 VAC 40 micron wire mesh None
GT425W1 110/120 VAC 25 micron wire mesh None
GT410C1 110/120 VAC 10 micron Cellulose None
GT420Q1 110/120 VAC 20Q Microglass None
GT410Q1 110/120 VAC 10Q Microglass None
GT405Q1 110/120 VAC 05Q Microglass None
GT402Q1 110/120 VAC 02Q Microglass None
GT4WR1 110/120 VAC Water Removal None
GT474W6 110/120 VAC 74 micron wire mesh Quick disconnect hose connections
GT440W6 110/120 VAC 40 micron wire mesh Quick disconnect hose connections
GT425W6 110/120 VAC 25 micron wire mesh Quick disconnect hose connections
GT410C6 110/120 VAC 10 micron Cellulose Quick disconnect hose connections
GT420Q6 110/120 VAC 20Q Microglass Quick disconnect hose connections
GT410Q6 110/120 VAC 10Q Microglass Quick disconnect hose connections
GT405Q6 110/120 VAC 05Q Microglass Quick disconnect hose connections
GT402Q6 110/120 VAC 02Q Microglass Quick disconnect hose connections
GT4WR6 110/120 VAC Water Removal Quick disconnect hose connections
GT4D74W1 24 VDC 74 micron wire mesh None
GT4D40W1 24 VDC 40 micron wire mesh None
GT4D25W1 24 VDC 25 micron wire mesh None
GT4D10C1 24 VDC 10 micron Cellulose None
GT4D20Q1 24 VDC 20Q Microglass None
GT4D10Q1 24 VDC 10Q Microglass None
GT4D05Q1 24 VDC 05Q Microglass None
GT4D02Q1 24 VDC 02Q Microglass None
GT4DWR1 24 VDC Water Removal None
GT4D74W6 24 VDC 74 micron wire mesh Quick disconnect hose connections
GT4D40W6 24 VDC 40 micron wire mesh Quick disconnect hose connections
GT4D25W6 24 VDC 25 micron wire mesh Quick disconnect hose connections
GT4D10C6 24 VDC 10 micron Cellulose Quick disconnect hose connections
GT4D20Q6 24 VDC 20Q Microglass Quick disconnect hose connections
GT4D10Q6 24 VDC 10Q Microglass Quick disconnect hose connections
GT4D05Q6 24 VDC 05Q Microglass Quick disconnect hose connections
GT4D02Q6 24 VDC 02Q Microglass Quick disconnect hose connections
GT4DWR6 24 VDC Water Removal Quick disconnect hose connections
GT4E74W1 220/240 VAC 74 micron wire mesh None
GT4E40W1 220/240 VAC 40 micron wire mesh None
GT4E25W1 220/240 VAC 25 micron wire mesh None
GT4E10C1 220/240 VAC 10 micron Cellulose None
GT4E20Q1 220/240 VAC 20Q Microglass None
GT4E10Q1 220/240 VAC 10Q Microglass None
GT4E05Q1 220/240 VAC 05Q Microglass None
GT4E02Q1 220/240 VAC 02Q Microglass None
GT4EWR1 220/240 VAC Water Removal None
GT4E74W6 220/240 VAC 74 micron wire mesh Quick disconnect hose connections
GT4E40W6 220/240 VAC 40 micron wire mesh Quick disconnect hose connections
GT4E25W6 220/240 VAC 25 micron wire mesh Quick disconnect hose connections
GT4E10C6 220/240 VAC 10 micron Cellulose Quick disconnect hose connections
GT4E20Q6 220/240 VAC 20Q Microglass Quick disconnect hose connections
GT4E10Q6 220/240 VAC 10Q Microglass Quick disconnect hose connections
GT4E05Q6 220/240 VAC 05Q Microglass Quick disconnect hose connections
GT4E02Q6 220/240 VAC 02Q Microglass Quick disconnect hose connections
GT4EWR6 220/240 VAC Water Removal Quick disconnect hose connections

687463
731421