Press-In-Place Seals | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Press-In-Place Seals

Press-In-Place Seals

Parker's Press-In-Place Seals are custom designed seals that fit into complex groove patterns without needing to be stretched or retained. These custom seals are designed to withstand a wide variety of environments, fluids, pressures and temperatures.

Technical Specifications

  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Polychloroprene Rubber (CR, Neoprene), Ethylene Acrylate Rubber (AEM), Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM), Fluorosilicone Rubber (FVMQ), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Perfluoroelastomer (FFKM, ULTRA®, Parofluor®), Polyacrylate Rubber (ACM), Silicone Rubber (VMQ, PVMQ)
  • Thermal Application Type: Low and High Temperature (< -30°C, > 121°C)
  • For Fluid Type: Ultra Broad Range
  • Industry: General
  • Application: Various
  • Durometer: 60 to 90 Shore A

Full Product Description

Parker's Press-In-Place Seal offers excellent sealing characteristics over a wide compression range while minimizing groove size for optimum packaging. Designed to reduce micro leakage and fit in a tighter packaging space, Press-In-Place seals can be used in a wide range of applications from electronics enclosures to engine seals to consumer products. Parker ESD can offer custom Press-In-Place Seals to withstand a variety of environments, fluids, pressures, and temperatures.

Features:
• Custom molded to groove path
• Self-Retaining
• Quick and easy installation
• Narrow straight walled groove
• Optimal material usage
• Reduced housing machining cost

Benefits:
• Size and weight reduction in housing
• Seals around tight radii and bolt holes
• Ideal for composite housings
• Low compression force
• High contact pressure
• Reduced micro-leakage

Related Documents

×
Products

687463
687519