ATSUKAN Servo Model:PQCS2 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ATSUKAN Servo Model:PQCS2

ATSUKAN Servo Model:PQCS2

Energy-saving intelligent hydraulic actuator PQCS2 series that integrates control valves and hydraulic devices. It has a built-in load and measurement sensor. It can be operated only with a dedicated controller, electrical wiring, and parameter settings.

Technical Specifications

  • Bore Diameter: 50 to 100 mm (Bi-directional Pump 1.1cc/rev), 50 to 80 mm (Bi-directional pump 3.5cc/rev), 63 to 100 mm (Bi-directional pump 11.0cc/rev)
  • Stroke Length: 200 to 500 mm
  • Mounting Type: FGFY (without load sensor)
  • Rated Thrust: Nominal rated thrust force(kN): <br>(Bi-directional pump 1.1cc/rev)<br>Cylinder bore φ50 motor 0.40kW: 10 kN, 0.75kW: 20 kN<br>Cylinder bore φ63 motor 0.40kW: 20 kN, 0.75kW: 30 kN<br>Cylinder bore φ80 motor 0.40kW: 35 kN, 0.75kW: 50 kN<br>Cylinder bore φ100 motor 0.40kW: 55 kN, 0.75kW: 80 kN<br>, (Bi-directional Pump 1.1cc/rev)<br>Cylinder Bore φ50 Motor 0.40kW: 10, 0.75kW: 20<br>Cylinder Bore φ63 Motor 0.40kW: 20, 0.75kW: 30<br>Cylinder Bore φ80 Motor 0.40kW: 35, 0.75kW: 50<br>Cylinder Bore φ100 Motor 0.40kW: 55, 0.75kW: 80<br>, (Bi-directional pump 3.5cc/rev)<br>Cylinder Bore φ50 Motor 1.0kW: 10<br>Cylinder Bore φ63 Motor 1.0kW: 15, 1.5kW: 25, 2.0kW: 35<br>Cylinder Bore φ80 Motor 1.0kW: 25, 1.5kW: 40,2.0kW: 55<br>, (Bi-directional pump 3.5cc/rev)<br>Cylinder bore φ50 motor 1.0kW: 10 kN<br>Cylinder bore φ63 motor 1.0kW: 15 kN, 1.5kW: 25 kN, 2.0kW: 35 kN<br>Cylinder bore φ80 motor 1.0kW: 25 kN, 1.5kW: 40 kN, 2.0kW: 55 kN<br>, (Bi-directional pump 11.0cc/rev)<br>Cylinder Bore φ63 Motor 3.0kW: 15, 4.0kW: 20,5.0kW: 25<br>Cylinder Bore φ80 Motor 3.0kW: 25, 4.0kW: 35, 5.0kW: 45<br>Cylinder Bore φ100 Motor 3.0kW: 40, 4.0kW: 55, 5.0kW: 70, (Bi-directional pump 11.0cc/rev)<br>Cylinder bore φ63 motor 3.0kW: 16 kN, 4.0kW: 22 kN, 5.0kW: 15 kN<br>Cylinder bore φ80 motor 3.0kW: 26 kN, 4.0kW: 35 kN, 5.0kW: 44 kN<br>Cylinder bore φ100 motor 3.0kW: 41 kN, 4.0kW: 55 kN, 5.0kW: 69 kN, (Bi-directional pump 11.0cc/rev)<br>Cylinder bore φ63 motor 3.0kW: 15 kN, 4.0kW: 20 kN, 5.0kW: 25 kN<br>Cylinder bore φ80 motor 3.0kW: 25 kN, 4.0kW: 35 kN, 5.0kW: 45 kN<br>Cylinder bore φ100 motor 3.0kW: 40 kN, 4.0kW: 55 kN, 5.0kW: 70 kN<br>, Advance thrust force(kN): <br>(Bi-directional pump 1.1cc/rev)<br>Cylinder bore φ50 motor 0.40kW: 14 kN, 0.75kW: 19 kN<br>Cylinder bore φ63 motor 0.40kW: 22 kN, 0.75kW: 31 kN<br>Cylinder bore φ80 motor 0.40kW: 36 kN, 0.75kW: 50 kN<br>Cylinder bore φ100 motor 0.40kW: 57, 0.75kW: 78<br>, (Bi-directional pump 3.5cc/rev)<br>Cylinder bore φ50 motor 1.0kW: 11 kN<br>Cylinder bore φ63 motor 1.0kW: 17 kN, 1.5kW: 26 kN, 2.0kW: 35 kN<br>Cylinder bore φ80 motor 1.0kW: 28 kN, 1.5kW: 43 kN, 2.0kW: 57 kN<br>
  • Maximum Thrust: (Bi-directional pump 1.1cc/rev)・Cylinder bore φ50 motor 0.40kW,0.75kW:20Cylinder bore φ63 motor 0.40kW,0.75kW:30Cylinder bore φ80 motor 0.40kW,0.75kW:50Cylinder bore φ100 motor 0.40kW,0.75kW:80(Bi-directional pump 3.5cc/rev)・Cylinder bore φ50 motor 1.0kW:15 Cylinder bore φ63 motor 1.0kW:22,1.5kW:37,2.0kW:43 Cylinder bore φ80 motor 1.0kW:37,1.5kW:60,2.0kW:70(Bi-directional pump 11.0cc/rev)・Cylinder bore φ63 motor 3.0kW:22,4.0kW:30,5.0kW:37 Cylinder bore φ80 motor 3.0kW:37,4.0kW:52,5.0kW:67 Cylinder bore φ100 motor 3.0kW:60,4.0kW:82,5.0kW:100 N
  • Push Force: (Bi-directional pump 1.1cc/rev)・Cylinder bore φ50 motor 0.40kW:14,0.75kW:19Cylinder bore φ63 motor 0.40kW:22,0.75kW:31Cylinder bore φ80 motor 0.40kW:36,0.75kW:50Cylinder bore φ100 motor 0.40kW:57,0.75kW:78(Bi-directional pump 3.5cc/rev)・Cylinder bore φ50 motor 1.0kW:11 Cylinder bore φ63 motor 1.0kW:17,1.5kW:26,2.0kW:35 Cylinder bore φ80 motor 1.0kW:28,1.5kW:43,2.0kW:57(Bi-directional pump 11.0cc/rev)・Cylinder bore φ63 motor 3.0kW:16,4.0kW:22,5.0kW:15 Cylinder bore φ80 motor 3.0kW:26,4.0kW:35,5.0kW:44 Cylinder bore φ100 motor 3.0kW:41,4.0kW:55,5.0kW:69 kN
  • Pull Force: (Bi-directional pump 1.1cc/rev) ・Cylinder bore φ50 motor 0.40kW:9.8,0.75kW:13Cylinder bore φ63 motor 0.40kW:15,0.75kW:21Cylinder bore φ80 motor 0.40kW:24,0.75kW:34Cylinder bore φ100 motor 0.40kW:39,0.75kW:53 (Bi-directional pump 3.5cc/rev) ・Cylinder bore φ50 motor 1.0kW:7.7 Cylinder bore φ63 motor 1.0kW:12,1.5kW:18,2.0kW:24 Cylinder bore φ80 motor 1.0kW:19,1.5kW:29,2.0kW:39 (Bi-directional pump 11.0cc/rev) ・Cylinder bore φ63 motor 3.0kW:11,4.0kW:15,5.0kW:18 Cylinder bore φ80 motor 3.0kW:18,4.0kW:24,5.0kW:30 Cylinder bore φ100 motor 3.0kW:28,4.0kW:38,5.0kW:47 kN
  • Maximum Push Speed: (Bi-directional pump 1.1cc/rev)・Cylinder bore φ50:25 Cylinder bore φ63:15 Cylinder bore φ80:10 Cylinder bore φ100:6(Bi-directional pump 3.5cc/rev)・Cylinder bore φ50:80 Cylinder bore φ63:50 Cylinder bore φ80:31(Bi-directional pump 11.0cc/rev)・Cylinder bore φ63:163 Cylinder bore φ80:101 Cylinder bore φ100:64 mm/sec
  • Maximum Pull Speed: (Bi-directional pump 1.1cc/rev)・Cylinder bore φ50:36 Cylinder bore φ63:23 Cylinder bore φ80:14 Cylinder bore φ100:9(Bi-directional pump 3.5cc/rev)・Cylinder bore φ50:116 Cylinder bore φ63:74 Cylinder bore φ80:45(Bi-directional pump 11.0cc/rev)・Cylinder bore φ63:239 Cylinder bore φ80:147 Cylinder bore φ100:94 mm/sec
  • For Fluid Type: Petroleum-based Fluid
  • Resolution: (Position control)・Analog sensor:Approx. 25μm Digital sensor:2μm (Load control)・Approx. 1/1000
  • Repeatability: (Position control)・Analog sensor:Resolution×±2 Digital sensor:±0.02mm(May chenge a combination on pump and cylinder bore.) (under no load)(Load control)・±3% of load cell rated(Or pressure sensor renge)(Becomes the load accuracy ±5% working simple controller.)(under no load)

Full Product Description

The PQCS2 series is a unit that integrates a hydraulic cylinder that integrates a load sensor and a length measurement sensor, and a control valve and a hydraulic system. High functionality, high output, high accuracy, and high efficiency make the energy saving effect very high. Since there is no piping, no hydraulic work is required.
Markets
・General Industry
・Machine Tools
・Automotive
・Microelectronics
Applications:
・General Industry
・Presses
・Factory Automation
・Caulking Machine
・Molding Machine
・Testing Machine
Features/Benefits:The actuator section is a high-performance unit with a built-in length measurement and load sensor.
・Since the actuator is driven directly by the on-board hydraulic pump, no control valve or piping is required.
・Control controller can be selected according to the application.
・The newly developed recognition press-fitting standard judgment method has been registered as a patent.
・Supports special judgment by selecting the judgment software that suits the user.

Related Documents

×

687463
F77479