DBC1M10-TF-E - DuraBond Melt Blown Filter Cartridge | Thermally-Bonded For Increased Strength and Economical Filtration | Australia & New Zealand

DuraBond Melt Blown Filter Cartridge | Thermally-Bonded For Increased Strength and Economical Filtration

Part #: DBC1M10-TF-E
  • DBC1M10-TF-E - DuraBond Melt Blown Filter Cartridge | Thermally-Bonded For Increased Strength and Economical Filtration
DBC1M10-TF-E - DuraBond Melt Blown Filter Cartridge | Thermally-Bonded For Increased Strength and Economical Filtration
DuraBond™ melt blown filter cartridges are the most economical high strength filter cartridges available. Featuring an integral rigid thermally bonded construction, the DuraBond filter cartridge provides filtration for a variety of fluids.

Technical Specifications

Brand:Parker
Micron Rating (µm):1
Industry:Inks, paints and coatings
Function:Clarification/Prefiltration/Polishing
Media:Polyolefin
Filter Construction:Melt Blown/Spunbonded
Outside Diameter:2.4375 inch
End Cap Material:Polyolefin copolymer
Flow Rate:9.2 gal/min (gpm/psid) per 10 inch Cartridge Equivalent
End Cap Configuration:222 O-ring/Fin
Seal Material:EPR
Length (inch):10

Item Information

CAD Drawings + Files

Related Documents

Qty:
DBC1M10-TF-E - DuraBond Melt Blown Filter Cartridge | Thermally-Bonded For Increased Strength and Economical Filtration

This product is fulfilled by an authorized Parker distributor or division.

Find a Distributor

Division Contact

Australian Head Office

Parker Hannifin (Australia) Pty Limited
9 Carrington Road
Castle Hill
NSW
2154

Phone:+61 2 9842 5150