Production Process Water Chillers

Filter by

No filters selected

Brand

Division

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Production Process Water Chillers


Production Process Water Chillers

Water production processes can prove extremely costly, so the optimization of production processes is an critical in all industries. Parker is a leading supplier of production process water chillers that offer ease of use and peace of mind, thanks to the implementation of the most modern technological solutions and the availability of an extensive range of versions and accessories. Parker's range of fluid coolers is a simple but effective solution to the most common problems typically found with water usage.  Our heat exchanger offering includes designs used for applications from compressed gas to chilled water and process fluids.


Chillers designed to provide precise and accurate temperature control for a wide variety of industrial applications, with cooling capacities from 2.9 to 120.6 kW @ 25°C (63°F) ambient temperature.

Viewing 10 of 14

Specially designed for Biogas applications to ensure an accurate control of water temperature.

Viewing 10 of 109

Hyperchill maximizes productivity and minimizes costs, by operating in a closed circuit, and continuously reutilizing the same water to avoid waste. It always supplies the exact water temperature requested, despite ambient conditions and load requests.

Viewing 10 of 46

Chillers designed to provide precise and accurate temperature control for a wide variety of industrial applications, with cooling capacities from 76 kW to 360 kW @ 25°C ambient temperature.

Viewing 10 of 178

Various kits and accessories for Hyperchill Plus production process water chillers.

Viewing 10 of 20

This product is no longer available, please refer to Hyperchill Plus-E 50Hz Range instead.

Viewing 10 of 18

This product is no longer available, please refer to Hyperchill Plus-E 50Hz Range instead.

Viewing 10 of 337

687463
687463