Permanent Fittings for 939/939B PTFE Hose – 93N Series | Product Series

Filter by

    No filters selected

Connection 2 Size

Hose I.D. (inch)

Length (inch)

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Permanent Fittings for 939/939B PTFE Hose – 93N Series

Permanent Fittings for 939/939B PTFE Hose – 93N Series

Parker's 93N Series fittings are used on PTFE 939/939B hoses from Parflex division.

Technical Specifications

  • Shape: Straight, Elbow
  • Configuration: Hose to Port
  • Connection 1 Type: Hose
  • Connection 1 Size: 3/8 to 2 inch Hose I.D., 10 to 51 mm, -6 to -32 (Size)
  • Connection 2 Type: See Part Connection 2 Type Technical Specs.
  • Connection 2 Size: See Part Connection 2 Size Technical Specs.
  • Hex Size: See Part Hex Size Technical Specs.
  • Product Type: Hose Fittings
  • Connection Length: See Part Connection Length Technical Specs.
  • Maximum Operating Pressure: 1500 psi, 10.3 MPa, 103.0 bar
  • Technology: Fluid & Gas Handling
  • Brand: Parker
  • Specifications Met: n/a
  • For Fluid Type: Chemicals, Gases, Hydraulic Fluids, Oil, Air (Pneumatic Media), Steam, Water
  • Body Material: Steel, Stainless Steel
  • Coating: Chromium 6 Free-plated
  • Industry: Food & Beverage, Healthcare & Life Sciences, Industrial Processing, Industrial Manufacturing Equipment, Semiconductor, Transportation, Chemicals Processing
  • Division: Parflex Division
  • Application: Chemical Transfer, Instrumentation, Sampling, Laboratory, Food Processing, Fluid Control, Public Works

Full Product Description

Parker's 93N Series fittings are used with convoluted, medium pressure PTFE hoses from the Parflex division. Our wide selection of crimp fittings for PTFE hoses include, but are not limited to, NPT, JIC and Seal-Lok™ designs with many fittings available in Stainless Steel for corrosive applications. The fittings have a lead-in feature at the base to simplify proper hose insertion and can be crimped with any of the Parkrimp machines. The dies for these crimpers include Parker's exclusive Parkalign® system, featuring a positive-stop design that positions the fitting in the die for a perfect crimp every time.

Markets:
• Industrial
• Air & Gas compressors
• Packaging machinery
• Printing and marking equipment

Features/Benefits:
• Lead-in design
• Parkalign® dies

Applications:
• Chemical transfer lines
• General hydraulics
• Hose applications requiring tight routings

Related Documents

×
Products Connection 2 Size Hose I.D. (inch) Length (inch) Product Style
10193N-8-8 1/2"-14 0.5" 2.09" Male NPTF Pipe - Rigid
10193N-12-12 3/4"-14 0.75" 2.7" Male NPTF Pipe - Rigid
10193N-16-16 1"-11-1/2 1" 3.03" Male NPTF Pipe - Rigid
10193N-20-20 1-1/4"-11-1/2 1.25" 3.20" Male NPTF Pipe - Rigid
10193N-24-24 1-1/2"-11-1/2 1.5" 3.76" Male NPTF Pipe - Rigid
10193N-32-32 2"-11-1/2 2" 3.97" Male NPTF Pipe - Rigid
10693N-6-6 9/16"-18 0.375" 1.70" Female JIC 37° Swivel
10693N-8-8 3/4"-16 0.5" 2.01" Female JIC 37° Swivel
10693N-10-10 7/8"-14 0.625" 2.51" Female JIC 37° Swivel
10693N-12-12 1-1/16"-12 0.75" 2.79" Female JIC 37° Swivel
10693N-16-16 1-5/16"-12 1" 3.11" Female JIC 37° Swivel
10693N-20-20 1-5/8"-12 1.25" 3.32" Female JIC 37° Swivel
1JC93N-12-12 1-3/16"-12 0.75" 2.40" Female Seal-Lok - Swivel
1JC93N-16-16 1-7/16"-12 1" 2.61" Female Seal-Lok - Swivel
1JC93N-20-20 1-11/16"-12 1.25" 2.65" Female Seal-Lok - Swivel
1J793N-20-20 1-11/16"-12 1.25" 4.25" Female Seal-Lok - Swivel
1J993N-20-20 1-11/16"-12 1.25" 4.36" Female Seal-Lok - Swivel
10693N-24-24 1-7/8"-12 1.5" 3.98" Female JIC 37° Swivel
10693N-32-32 2-1/2"-12 2" 4.12" Female JIC 37° Swivel
13793N-12-12 1-1/16"-12 0.75" 3.37" Female JIC 37° Swivel
13793N-16-16 1-5/16"-12 1" 3.71" Female JIC 37° Swivel
13993N-8-8 3/4"-16 0.5" 2.20" Female JIC 37° Swivel
13993N-12-12 1-1/16"-12 0.75" 3.28" Female JIC 37° Swivel
13993N-16-16 1-5/16"-12 1" 3.71" Female JIC 37° Swivel
13993N-24-24 1-7/8"-12 1.5" 5.72" Female JIC 37° Swivel
14K93N-12-12 0.75" 2.7" Obsolete
14K93N-16-16 1" 2.84" Obsolete
14K93N-20-20 1.25" 2.98" Obsolete
14K93N-24-24 1.5" 3.45" Obsolete
14K93N-32-32 2" 3.62" Obsolete
14K93N-8-8 0.5" 2.03" Obsolete
10193N-12-12C 3/4"-14 0.75" 2.7" Male NPTF Pipe - Rigid
10193N-16-16C 1"-11-1/2 1" 3.03" Male NPTF Pipe - Rigid
10193N-20-20C 1-1/4"-11-1/2 1.25" 3.20" Male NPTF Pipe - Rigid
10193N-24-24C 1-1/2"-11-1/2 1.5" 3.76" Male NPTF Pipe - Rigid
10193N-32-32C 2"-11-1/2 2" 3.97" Male NPTF Pipe - Rigid
10193N-8-8C 1/2"-14 0.5" 2.09" Male NPTF Pipe - Rigid
10693N-10-10C 7/8"-14 0.625" 2.51" Female JIC 37° Swivel
10693N-12-12C 1-1/16"-12 0.75" 2.86" Female JIC 37° Swivel
10693N-16-16C 1-5/16"-12 1" 3.11" Female JIC 37° Swivel
10693N-20-20C 1-5/8"-12 1.25" 3.28" Female JIC 37° Swivel
10693N-24-24C 1-7/8"-12 1.5" 3.92" Female JIC 37° Swivel
10693N-32-32C 2-1/2"-12 2" 4.12" Female JIC 37° Swivel
10693N-8-8C 9/16"-18 0.5" 2.02" Female JIC 37° Swivel
10693N-6-6C 9/16"-18 0.375" 1.70" Female JIC 37° Swivel

687463
687563