High Pressure Fittings for PTFE High Pressure Hose - 94/95 Series | Product Series

Filter by

    No filters selected

Connection 2 Size

Hose I.D. (inch)

Length (inch)

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Fittings for PTFE High Pressure Hose - 94/95 Series

High Pressure Fittings for PTFE High Pressure Hose - 94/95 Series

94/95N Series Fittings are permanent, crimp style, steel fittings used with Parflex high pressure PTFE hoses 944B and 955B.

Technical Specifications

  • Shape: Straight
  • Configuration: Hose to Port
  • Connection 1 Type: Hose
  • Connection 1 Size: -6 to -16 (Size), 15/64 to 29/32 inch Hose I.D., 6 to 23 mm
  • Connection 2 Type: See Part Connection 2 Type Technical Specs.
  • Connection 2 Size: See Part Connection 2 Size Technical Specs.
  • Hex Size: See Part Hex Size Technical Specs.
  • Product Type: Hose Fittings
  • Connection Length: See Part Connection Length Technical Specs.
  • Maximum Operating Pressure: 5500 psi (Dependent on hose), 37.9 MPa, 379 bar
  • Technology: Fluid & Gas Handling
  • Brand: Parker
  • Specifications Met: n/a
  • For Fluid Type: Chemicals, Gases, Hydraulic Fluids, Oil, Air (Pneumatic Media), Steam, Water
  • Body Material: Steel, Stainless Steel
  • Coating: Chromium 6 Free-plated
  • Industry: Food & Beverage, Healthcare & Life Sciences, Industrial Processing, Industrial Manufacturing Equipment, Semiconductor, Transportation, Chemicals Processing
  • Division: Parflex Division
  • Application: Fluid Control, Instrumentation, Sampling, Laboratory, Chemical Transfer, Public Works

Full Product Description

94/95N Series Fittings are permanent, crimp style, steel fittings that are used with Parflex high pressure PTFE hoses 944B or 955B. These fittings are designed to withstand the conditions presented in high temperature hydraulics, chemical transfer and compressed air and gas applications.

Markets:
• Fluid Handling
• Industrial
• Chemical
• Mobile Equipment

Features/Benefits:
• Capable of withstanding high pressures and temperatures for successful use in a wide range of applications
• Lead-in design
• Parkalign® dies
• Available in stainless steel

Applications:
• High temperature hydraulics
• Chemical transfer
• Compressed air/gases
• Paint

Related Documents

×
Products Connection 2 Size Hose I.D. (inch) Length (inch) Product Style
10694-6-6 9/16"-18 0.313" 1.78" High Pressure 94 Series Female JIC 37° - Swivel - Straight
10694-8-8 3/4"-16 0.406" 2.10" High Pressure 94 Series Female JIC 37° - Swivel - Straight
10694-10-10 7/8"-14 0.5" 2.33" High Pressure 94 Series Female JIC 37° - Swivel - Straight
10694-12-12 1-1/16"-12 0.625" 2.52" High Pressure 94 Series Female JIC 37° - Swivel - Straight
10694-16-16 1-5/16"-12 0.906" 2.72" High Pressure 94 Series Female JIC 37° - Swivel - Straight
10695-4-4 7/16"-20 0.234" 1.48" High Pressure 95 Series Female JIC 37° - Swivel - Straight
10695-6-6 9/16"-18 0.313" 1.80" High Pressure 95 Series Female JIC 37° - Swivel - Straight
10695-8-8 3/4"-16 0.438" 2.11" High Pressure 95 Series Female JIC 37° - Swivel - Straight
10695-12-12 1-5/16"-12 0.625" 2.46" High Pressure 95 Series Female JIC 37° - Swivel - Straight

687463
687563