Push-Lok Low Pressure Hose 801RH | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Push-Lok Low Pressure Hose 801RH

Push-Lok Low Pressure Hose 801RH

Parker's Push-Lok 801RH has been developed with a high level of hose flexibility and for a working pressure up to 2.4 MPa, compatible with Push-Lok fittings in series 82 in steel, stainless steel and brass.

Technical Specifications

  • Industry: Transportation
  • Hose Inner Tube Material: Synthetic Rubber
  • Brand: Parker
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Pressure: 2.4 MPa, 24 bar, 350 psi
  • Product Type: Push-Lok and Push-on Hoses
  • Technology: Fluid & Gas Handling
  • Cover Material: Fire Retardant, Synthetic Rubber
  • Materials of Construction: Rubber
  • Design Factor: 4:1
  • Vacuum Pressure Rating: 0.95 bar, 28.05 inch-Hg, 712.56 mm-Hg
  • Division: Polymer Hose Division Europe
  • Specifications Met: EN 45545, EN 45545 HL2 and R23, Parker Specifications
  • Compatible Fitting: 82 Series
  • Weight: 0.13 to 0.16 kg/m, 0.09 to 0.11 lb/ft
  • Inside Diameter: 1/4 to 3/8 inch, 6.4 to 9.5 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Application: Low Pressure Hydraulics, Railway, Transportation
  • Hose Reinforcement Material: Braid of High Tensile Fiber
  • Minimum Bend Radius: 2.559 to 2.953 inch, 65 to 75 mm
  • Outside Diameter: 0.496 to 0.626 inch, 12.7 to 15.9 mm
  • Media: Air (General Industrial Air), Coolants (Water-Glycol)

Full Product Description

Parker's Low Pressure Push-Lok®- the self-grip hose system for low-pressure applications. Parker's Push-Lok hose line features the widest fluid compatibility, application and size range in the industry. The Push-Lok system is easy to use. No clamps or special tools are required during installation. Hose 801RH provides quick and easy assembly/disassembly. 801RH is ideal for low-pressure railways applications and compatible with Push-Lok fittings in steel, stainless steel and brass in connections such as DIN, BSP, SAE, JIC and ORFS.
The outstanding properties of Push-Lok are:
• Easy assembly
• Push-Lok assemblies can be made in seconds, saving valuable time and cost.
• The unique seal of Push-Lok ensures reliable, durable, leak-free service.
• High functional safety with a design factor of 4
• Wide range of hose and fittings for a wide range of applications.
• Fire retardant cover.

Markets:
• Railways
• Transportation

Features/Benefits:
• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety, combined with the longest service life of the final product to the end-users.
• The Parker low pressure Push-Lok hose range is compatible with Push-Lok fittings in steel, stainless steel and brass.
• European standard EN45545 approved - HLS class for R22 (internal) and R23 (external)

Applications:
• All markets with low-pressure railways /transportation applications


The Parker Push-Lok® self-grip system for low-pressure applications is compatible with Push-Lok® fittings in series 82.

Related Documents

×
Products Hose I.D. (size)
801RH-4-BLK-RL -4
801RH-6-BLK-RL -6

687463
687513