Quick Exhaust Valves - P4Q Series - Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Quick Exhaust Valves - P4Q Series - Europe Quick Exhaust Valves - P4Q Series - Europe

Quick Exhaust Valves - P4Q Series - Europe

P4Q quick exhaust valves provide rapid exhaust of cylinder exhaust and increase cylinder stroke speeds. Diaphragm materials are available in Nitrile and Viton to meet a wide variety of temperature and pressure operating conditions.

Technical Specifications

  • Function: Rapid Exhaust or Shuttle Valve
  • Mounting Type: Inline
  • Port Connection: Female to Female
  • Port Size: 1/4 inch, 3/8 inch, 1/2 inch, 3/4 inch
  • Port Type: BSPP
  • Flow Rate: 2.7 to 10.0 Cv
  • Air Flow Rate: 150 to 550 SCFM
  • Pressure Rating: 0 to 13.8 bar
  • Operating Temperature: -18 to 260 °C
  • Media: Air
  • Lubricant: None
  • Body Material: Die Cast Aluminum
  • Seal Material: Nitrile Butadiene Rubber (NBR), Viton

Full Product Description

P4Q quick exhaust valves provide rapid exhaust of control air when placed between the control valve and the actuator. The P4Q quick exhaust valve has a greater exhaust capacity than the many four-way directional control valves, so increased cylinder speed can be accomplished with a smaller and less expensive control valve.
When a cylinder can quickly exhaust pressure, cylinder stroke speed will be reduced. Diaphragm materials are available in Nitrile and Viton to meet a wide variety of temperature and pressure operating conditions. P4Q Quick Exhaust Valves can also be used as shuttle valves, which determine a single pneumatic output from two separate inputs. If pressure is applied to both ports simultaneously, the valve will select the port with the higher pressure.

Markets
• Air and Gas
• Appliances
• Entertainment Automation
• Factory Automation
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Misc. Processing

Features/Benefits
• Increases piston speeds, super sensitive diaphragm
• Extremely low operating differential
• Virtually stiction free
• May be used as differential shuttle valve
• High temperature option

Applications
• Rapid retraction double acting cylinder
• Dual pressure actuation of double acting cylinder
• Bi-directional control of two double acting cylinders

Related Documents

×
Products

687463
A87859