Rake/Hay Tines | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rake/Hay Tines Rake/Hay Tines

Rake/Hay Tines

Parker's Hay Rake Tines are manufactured in various styles and designs. With high strength materials and superior life span Parker can make a tine to fit any application

Technical Specifications

  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Polychloroprene Rubber (CR, Neoprene), Ethylene Acrylate Rubber (AEM), Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM), Fluorosilicone Rubber (FVMQ), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Perfluoroelastomer (FFKM, ULTRA®, Parofluor®)
  • Thermal Application Type: Low and High Temperature (< -30°F, > 250°F)
  • For Fluid Type: Ultra Broad Range
  • Industry: Agriculture
  • Application: Hay, Beans
  • Durometer: 45 to 90 Shore A

Full Product Description

Farming Hay Rake Tines have been a standard in the industry for hay and grass harvesting. Parker is no stranger to producing the many different styles of rubber teeth from single to double tooth rakes. With Parker's superior rubber materials, giving the tines a high strength and resistance to tearing, it provides the customer what they need. A stronger high quality product allowing them to stay behind the wheel longer and less downtime for servicing over other rubber rake teeth. If you have a tine or other over mold application you can count on Parker's materials and manufacturing to provide you a superior product.

Related Documents

×
Products

687463
687519