High Pressure Hydraulic Oil Filter Replacement Elements – iProtect® EPF Series | Product Series

Filter by

    No filters selected

Seal Material

Micron Rating

Filter Housing Series

Length

Filter Element

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Hydraulic Oil Filter Replacement Elements – iProtect® EPF Series

High Pressure Hydraulic Oil Filter Replacement Elements – iProtect® EPF Series

Parker EPF Series Replacement Elements are designed for use with EPF Series High Pressure Inline Hydraulic Oil Filters. Multiple filtration media options available down to 2 microns. Maximum allowable flow 700 L/min (185 GPM).

Technical Specifications

  • Seal Material: Nitrile
  • Maximum Pressure Differential: 25 bar on ECO-core (ISO 2941), 210 bar (ISO 2941)
  • Filter Element Type: Eco element for re-usable ECO-core in bowl, Eco element incl. reverse flow valve and 3.5 bar bypass for re-usable ECO-core in bowl, Conventional high strength element without bypass valve

Full Product Description

EPF Series Replacement Elements are designed for high pressure inline hydraulic oil filtration. Available in single or double length configurations, with ratings down to 2 microns, the elements help protect critical engine components, such as valves, bearings, cylinders and pumps from contaminant ingress, which can lead to increased machine wear, shorter maintenance intervals, increased downtime, and higher costs. The elements are suitable for use in systems exposed to highly demanding environments, including those seen in construction, oil and gas, agriculture, and mining operations.

EPF Series Replacement Elements feature a patented eco-friendly design that allows for integration of the bypass valve and element core as reusable parts in the filter bowl. This results in reduced waste (by up to 50%) and lower disposal costs.The EPF Series is ideal for incorporating filters into manifold systems where no additional drillings are required for bypass valve installations.

Various options for filtration media are available depending on the unique requirements of customers’ systems, including microglass (QI), high-strength microglass (QIH), and microglass – reverse flow (QIR). Multiple filter housing sizes are also available depending on nominal flow and connection type.

EPF Series Filter Replacement Elements are compatible with a wide range of hydraulic fluids including:
• Hydraulic mineral oils H to class HLPD (DIN51524)
• Operating fluids DIN ISO 2943
• Lubrication fluids ISO6743, APJ, DIN 51517, ACEA, ASTM  
• Vegetable oils
• 60/40 Water glycols
• On request - Industrial grade phosphate esters
• Non-aggressive synthetic oils
• Non-aggressive bio-degradable oils (HETG, HEPG and HEES to VDMA 24568)

For more information on selecting the proper EPF Series replacement element, visit the EPF Series brochure in the “Product Support” tab.

Markets:
• Agriculture
• Construction
• Oil and Gas
• Marine
• Mining
• Material Handling

Applications:
• Deck and mobile cranes
• Firefighting equipment
• Forwarders
• Hydraulic presses
• Marine steering units
• Power packs
• Excavators
• Harvesters
• Waste balers
• Reach stackers
• Wheeled loaders
• Drilling equipment
• Industrial power units
• Wind turbines

Benefits:
• Prevents contamination and ingress of dirt, sand, dust, metal, etc. into hydraulic circuits
• Lengthens time in between required maintenance intervals, reduces operating costs, and extends overall equipment/machine operational life
• Patented eco-friendly design allows for integration of the bypass valve and element core as reusable parts in the filter bowl. This results in reduced waste (by up to 50%) and lower disposal costs.
• Filter element remains inside the filter bowl during change-out, saving over 500 mm of space envelope when compared with traditional high pressure filters.

Features:
• Capable of flows up to 700 L/min (185 GPM)
• Maximum allowable operating pressure: 6,500 psi (450 bar)
• Double or single length configurations available
• Various media filtration types available including microglass, high-strength microglass or microglass – reverse flow

Related Documents

Literature and Reference Materials
BROCHURE]-iProtect® EPF Series
EPF Series Brochure
×
Products Seal Material Micron Rating Filter Housing Series Length Filter Element
944418Q Nitrile 2 µm EPF1 1 02QI Microglass
944419Q Nitrile 5 µm EPF1 1 05QI Microglass
944420Q Nitrile 10 µm EPF1 1 10QI Microglass
944421Q Nitrile 20 µm EPF1 1 20QI Microglass
944426Q Nitrile 2 µm EPF2 1 02QI Microglass
944427Q Nitrile 5 µm EPF2 1 05QI Microglass
944428Q Nitrile 10 µm EPF2 1 10QI Microglass
944429Q Nitrile 20 µm EPF2 1 20QI Microglass
944430Q Nitrile 2 µm EPF2 2 02QI Microglass
944431Q Nitrile 5 µm EPF2 2 05QI Microglass
944432Q Nitrile 10 µm EPF2 2 10QI Microglass
944433Q Nitrile 20 µm EPF2 2 20QI Microglass
944434Q Nitrile 2 µm EPF3 1 02QI Microglass
944435Q Nitrile 5 µm EPF3 1 05QI Microglass
944436Q Nitrile 10 µm EPF3 1 10QI Microglass
944437Q Nitrile 20 µm EPF3 1 20QI Microglass
944438Q Nitrile 2 µm EPF3 2 02QI Microglass
944439Q Nitrile 5 µm EPF3 2 05QI Microglass
944440Q Nitrile 10 µm EPF3 2 10QI Microglass
944441Q Nitrile 20 µm EPF3 2 20QI Microglass
944442Q Nitrile 2 µm EPF4 1 02QI Microglass
944443Q Nitrile 5 µm EPF4 1 05QI Microglass
944444Q Nitrile 10 µm EPF4 1 10QI Microglass
944445Q Nitrile 20 µm EPF4 1 20QI Microglass
944446Q Nitrile 2 µm EPF4 2 02QI Microglass
944447Q Nitrile 5 µm EPF4 2 05QI Microglass
944448Q Nitrile 10 µm EPF4 2 10QI Microglass
944449Q Nitrile 20 µm EPF4 2 20QI Microglass
944450Q Nitrile 2 µm EPF5 1 02QI Microglass
944451Q Nitrile 5 µm EPF5 1 05QI Microglass
944452Q Nitrile 10 µm EPF5 1 10QI Microglass
944453Q Nitrile 20 µm EPF5 1 20QI Microglass
944561Q Nitrile 2 µm EPF1 1 02QIR Microglass - Reverse Flow
944562Q Nitrile 5 µm EPF1 1 05QIR Microglass - Reverse Flow
944563Q Nitrile 10 µm EPF1 1 10QIR Microglass - Reverse Flow
944564Q Nitrile 20 µm EPF1 1 20QIR Microglass - Reverse Flow
944569Q Nitrile 2 µm EPF2 1 02QIR Microglass - Reverse Flow
944570Q Nitrile 5 µm EPF2 1 05QIR Microglass - Reverse Flow
944571Q Nitrile 10 µm EPF2 1 10QIR Microglass - Reverse Flow
944572Q Nitrile 20 µm EPF2 1 20QIR Microglass - Reverse Flow
944573Q Nitrile 2 µm EPF2 2 02QIR Microglass - Reverse Flow
944574Q Nitrile 5 µm EPF2 2 05QIR Microglass - Reverse Flow
944575Q Nitrile 10 µm EPF2 2 10QIR Microglass - Reverse Flow
944576Q Nitrile 20 µm EPF2 2 20QIR Microglass - Reverse Flow
944577Q Nitrile 2 µm EPF3 1 02QIR Microglass - Reverse Flow
944578Q Nitrile 5 µm EPF3 1 05QIR Microglass - Reverse Flow
944579Q Nitrile 10 µm EPF3 1 10QIR Microglass - Reverse Flow
944580Q Nitrile 20 µm EPF3 1 20QIR Microglass - Reverse Flow
944581Q Nitrile 2 µm TTF4 (1-120) 2 10QL Ecoglass
944582Q Nitrile 5 µm EPF3 2 05QIR Microglass - Reverse Flow
944583Q Nitrile 10 µm EPF3 2 10QIR Microglass - Reverse Flow
944584Q Nitrile 20 µm EPF3 2 20QIR Microglass - Reverse Flow
944585Q Nitrile 2 µm EPF4 1 02QIR Microglass - Reverse Flow
944586Q Nitrile 5 µm EPF4 1 05QIR Microglass - Reverse Flow
944587Q Nitrile 10 µm EPF4 1 10QIR Microglass - Reverse Flow
944588Q Nitrile 20 µm EPF4 1 20QIR Microglass - Reverse Flow
944589Q Nitrile 2 µm EPF4 2 02QIR Microglass - Reverse Flow
944590Q Nitrile 5 µm EPF4 2 05QIR Microglass - Reverse Flow
944591Q Nitrile 10 µm EPF4 2 10QIR Microglass - Reverse Flow
944592Q Nitrile 20 µm EPF4 2 20QIR Microglass - Reverse Flow
944593Q Nitrile 2 µm EPF5 1 02QIR Microglass - Reverse Flow
944594Q Nitrile 5 µm EPF5 1 05QIR Microglass - Reverse Flow
944595Q Nitrile 10 µm EPF5 1 10QIR Microglass - Reverse Flow
944596Q Nitrile 20 µm EPF5 1 20QIR Microglass - Reverse Flow
944481Q Nitrile 2 µm EPF1 1 02QIH High Strength Microglass
944482Q Nitrile 5 µm EPF1 1 05QIH High Strength Microglass
944483Q Nitrile 10 µm EPF1 1 10QIH High Strength Microglass
944484Q Nitrile 20 µm EPF1 1 20QIH High Strength Microglass
944489Q Nitrile 2 µm EPF2 1 02QIH High Strength Microglass
944490Q Nitrile 5 µm EPF2 1 05QIH High Strength Microglass
944491Q Nitrile 10 µm EPF2 1 10QIH High Strength Microglass
944492Q Nitrile 20 µm EPF2 1 20QIH High Strength Microglass
944493Q Nitrile 2 µm EPF2 2 02QIH High Strength Microglass
944494Q Nitrile 5 µm EPF2 2 05QIH High Strength Microglass
944495Q Nitrile 10 µm EPF2 2 10QIH High Strength Microglass
944496Q Nitrile 20 µm EPF2 2 20QIH High Strength Microglass
944497Q Nitrile 2 µm EPF3 1 02QIH High Strength Microglass
944498Q Nitrile 5 µm EPF3 1 05QIH High Strength Microglass
944499Q Nitrile 10 µm EPF3 1 10QIH High Strength Microglass
944500Q Nitrile 20 µm EPF3 1 20QIH High Strength Microglass
944501Q Nitrile 2 µm EPF3 2 02QIH High Strength Microglass
944502Q Nitrile 5 µm EPF3 2 05QIH High Strength Microglass
944503Q Nitrile 10 µm EPF3 2 10QIH High Strength Microglass
944504Q Nitrile 20 µm EPF3 2 20QIH High Strength Microglass
944505Q Nitrile 2 µm EPF4 1 02QIH High Strength Microglass
944506Q Nitrile 5 µm EPF4 1 05QIH High Strength Microglass
944507Q Nitrile 10 µm EPF4 1 10QIH High Strength Microglass
944508Q Nitrile 20 µm EPF4 1 20QIH High Strength Microglass
944509Q Nitrile 2 µm EPF4 2 02QIH High Strength Microglass
944510Q Nitrile 5 µm EPF4 2 05QIH High Strength Microglass
944511Q Nitrile 10 µm EPF4 2 10QIH High Strength Microglass
944512Q Nitrile 20 µm EPF4 2 20QIH High Strength Microglass
944513Q Nitrile 2 µm EPF5 1 02QIH High Strength Microglass
944514Q Nitrile 5 µm EPF5 1 05QIH High Strength Microglass
944515Q Nitrile 10 µm EPF5 1 10QIH High Strength Microglass
944516Q Nitrile 20 µm EPF5 1 20QIH High Strength Microglass
944418A Nitrile 2 µm EPF1 1 02AI Antistatic element
944420A Nitrile 10 µm EPF1 1 10AI Antistatic element
944422Q Nitrile 2 µm EPF1 2 02QI Microglass
944423Q Nitrile 5 µm EPF1 2 05QI Microglass
944424Q Nitrile 10 µm EPF1 2 10QI Microglass
944430A Nitrile 2 µm EPF2 2 02AI Antistatic element
944432A Nitrile 10 µm EPF2 2 10AI Antistatic element
944438A Nitrile 2 µm EPF3 2 02AI Antistatic element
944440A Nitrile 10 µm EPF3 2 10QI Microglass
944446A Nitrile 2 µm EPF4 2 02AI Antistatic element
944448A Nitrile 10 µm EPF4 2 10AI Antistatic element
944450A Nitrile 2 µm EPF5 1 02AI Antistatic element
944452A Nitrile 10 µm EPF5 1 10AI Antistatic element
944485Q Nitrile 2 µm EPF1 2 02QIH High Strength Microglass
944486Q Nitrile 5 µm EPF1 2 05QIH High Strength Microglass
944487Q Nitrile 10 µm EPF1 2 10QIH High Strength Microglass
944522Q Fluoroelastomer 5 µm EPF1 1 05QI Microglass
944523Q Fluoroelastomer 10 µm EPF1 1 10QI Microglass
944528Q Fluoroelastomer 20 µm EPF1 2 20QI Microglass
944529Q Fluoroelastomer 2 µm EPF2 1 02QI Microglass
944530Q Fluoroelastomer 5 µm EPF2 1 05QI Microglass
944532Q Fluoroelastomer 20 µm EPF2 1 20QI Microglass
944533Q Fluoroelastomer 2 µm EPF2 2 02QI Microglass
944534Q Fluoroelastomer 5 µm EPF2 2 05QI Microglass
944535Q Fluoroelastomer 10 µm EPF2 2 10QI Microglass
944536Q Fluoroelastomer 20 µm EPF2 2 20QI Microglass
944537Q Fluoroelastomer 2 µm EPF3 1 02QI Microglass
944538Q Fluoroelastomer 5 µm EPF3 1 05QI Microglass
944539Q Fluoroelastomer 10 µm EPF3 1 10QI Microglass
944540Q Fluoroelastomer 20 µm EPF3 1 20QI Microglass
944541Q Fluoroelastomer 2 µm EPF3 2 02QI Microglass
944542Q Fluoroelastomer 5 µm EPF3 2 05QI Microglass
944543Q Fluoroelastomer 10 µm EPF3 2 10QI Microglass
944544Q Fluoroelastomer 20 µm EPF3 2 20QI Microglass
944545Q Fluoroelastomer 2 µm EPF4 1 02QI Microglass
944546Q Fluoroelastomer 5 µm EPF4 1 05QI Microglass
944548Q Fluoroelastomer 20 µm EPF4 1 20QI Microglass
944549Q Fluoroelastomer 2 µm EPF4 2 02QI Microglass
944550Q Fluoroelastomer 5 µm EPF4 2 05QI Microglass
944551Q Fluoroelastomer 10 µm EPF4 2 10QI Microglass
944552Q Fluoroelastomer 20 µm EPF4 2 20QI Microglass
944553Q Fluoroelastomer 2 µm EPF5 1 02QI Microglass
944554Q Fluoroelastomer 5 µm EPF5 1 05QI Microglass
944555Q Fluoroelastomer 10 µm EPF5 1 10QI Microglass
944556Q Fluoroelastomer 20 µm EPF5 1 20QI Microglass
944597Q Fluoroelastomer 2 µm EPF1 2 02QI Microglass
944672Q Fluoroelastomer 5 µm EPF2 2 05QIH High Strength Microglass
944714Q Fluoroelastomer 10 µm EPF2 2 10QIH High Strength Microglass
944725Q Fluoroelastomer 20 µm EPF2 1 20QIR Microglass - Reverse Flow
944749Q Fluoroelastomer 10 µm EPF5 1 10QIH High Strength Microglass
944757Q Fluoroelastomer 10 µm EPF2 1 10QIH High Strength Microglass
944759Q Fluoroelastomer 10 µm EPF1 1 10QIH High Strength Microglass
944767Q Fluoroelastomer 5 µm EPF5 1 05QI Microglass
944771Q Fluoroelastomer 2 µm EPF3 2 02QIH High Strength Microglass
944795Q Fluoroelastomer 2 µm EPF4 1 02QIH High Strength Microglass
944802Q Fluoroelastomer 5 µm EPF4 1 05QIH High Strength Microglass
944824Q Fluoroelastomer 10 µm EPF3 1 10QIH High Strength Microglass
971011Q Fluoroelastomer 10 µm EPF4 2 10QIR Microglass - Reverse Flow
971012Q Fluoroelastomer 10 µm EPF4 2 10QIH High Strength Microglass
971015Q Fluoroelastomer 5 µm EPF2 1 05QIH High Strength Microglass
971020Q Fluoroelastomer 10 µm EPF3 2 10QIH High Strength Microglass
971021Q Fluoroelastomer 5 µm EPF4 2 05QIH High Strength Microglass

687463
C89472