Rodless Pneumatic Cylinders, Low Leakage - Origa OSP-L Series / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rodless Pneumatic Cylinders, Low Leakage - Origa OSP-L Series / Parker Pneumatic - Europe

Rodless Pneumatic Cylinders, Low Leakage - Origa OSP-L Series / Parker Pneumatic - Europe

The OSP-L rodless actuator in bore sizes Ø25 to Ø40mm is a linear actuator, guidance and control package designed into a modular system. Ideally suited for point-to point, reciprocating and simple traverse / transfer applications.

Technical Specifications

  • Specifications Met: Low Temperature Version - 40°C
  • Product Series: Pneumatic Cylinders
  • Product Type: Linear Actuator, Cylinder Actuator
  • Technology: Pneumatics
  • Cylinder Type: Guide, Tandem
  • Cylinder Action: Double Acting
  • Bore Diameter: 25 to 40 mm
  • Maximum Stroke Length: 6000 mm, 236.2 inch
  • Extend Stroke Force: 295 to 754 N at 6 bar
  • Retract Stroke Force: 295 to 754 N (at 6 bar)
  • Cushioning Type: Pneumatic, Shock Absorbers
  • Port Size: G 1/8, G 1/4
  • Maximum Operating Pressure: 8 bar, 116 psi
  • Operating Temperature: -10 to 80 °C, 14 to 176 °F
  • Position Sensing Type: Sensor Slots on 3 Sides
  • Mounting Option: Yes
  • Body Material: Aluminum
  • End Cap Material: Aluminum
  • Body Type: Profile
  • Corrosion Resistance Included: Yes
  • Repairable: Yes

Full Product Description

The OSP-L with high tech polymer sealing band for ultra-low leakage is a completely modular designed rodless cylinder. It offers a most comprehensive range of guides with a very long lifetime. The OSP-L rodless actuator in bore sizes Ø25, Ø32, and Ø40mm is a combined linear actuator, guidance and control package with additional functions designed into modular system components. Integral dovetail mounting rails on 3 sides of the cylinder enable modular components such as linear guides, valves, magnetic switches etc. to be fitted to the cylinder itself solving many installation problems, especially where space is limited and forms an ideal basis for additional customer specific functions providing total installation flexibility. Optimised cylinder profile for maximum stiffness with minimum weight, corrosion resistant steel outer sealing band and robust wiper system on the carrier for use in aggressive environments. The high-tech polymer inner band provides optimum sealing and extremely low friction for high performance operation. OSP-L is available as standard temperature -20°C to +80°C with a low temperature -40°C option. Long lifetime and service intervals up to 7,000km provide a unit ideally suited for point-to point operations, reciprocating movements and simple traverse / transfer applications.

■ Stainless Steel Version: for use in constantly damp or wet environments.
   All screws are A2 quality stainless steel (material no.1.4301 / 1.4303)
■ Low Temperature Version: for use in an environment with low temperatures (down to -40°C)
■ End Face Air Connection: in some situations it is necessary or desirable to fit a special end cap with
   the air connection on the end-face instead of the standard end cap with the air connection on the side.
   The special end cap can also be rotated 4 x 90° to locate the cushion adjustment screw as desired.
■ Both Air Connections at One End: a special end cap with both air connections on one side is available for
   situations where shortage of space, simplicity of installation or the nature of the process make it desirable.
   Air supply to the other end is via internal air passages (OSP-L25 to L40).
■ Integrated 3/2 Way VOE Valves: for optimal control of the OSP-L cylinder, 3/2 way valves integrated into
   the cylinder's end caps can be used as a compact and complete solution.
   They allow for easy positioning of the cylinder, smooth operation at the lowest speeds and fast response,
   making them ideally suited for the direct control of production and automation processes.
■ Duplex Connection: the duplex connection combines two OSP-L cylinders of the same size into a compact
   unit with high performance.
■ Multiplex Connection: the multiplex connection combines two or more OSP-L cylinders of the same size
   into one unit. The orientation of the carriers can be freely selected.
■ Magnetic Switches Type RS, ES, RST, EST: for electrical sensing of end and intermediate piston
   positions.
■ Clevis Mounting: carrier with tolerance and parallelism compensation for driving loads supported by
   external linear guides.
■ End Cap Mounting: for end-mounting of the cylinder.
■ Mid Section Support: to avoid excessive bending and oscillation of the cylinder, mid-section supports are
   required dependent on specified stroke lengths and applied loads. The diagrams show the maximum
   possible support spacings depending on the load. Bending up to max. 0.5 mm is permissible between
   supports. The mid section supports are clamped on to the dovetail profile of the cylinder tube.
   They are also able to take the axial forces.
■ Tandem Cylinder: two pistons are fitted for higher load capacity and increased support.
■ Inversion Mounting: the inversion mounting transfers the driving force to the opposite side,
   e. g. for dirty environments.
■ Slideline Version: cost effective plain bearing guide for moderate loads.
■ Starline Version: recirculating ball bearing guide for very high loads and precision.
■ Variable Stop VS Version: the variable stop provides simple stroke limitation.

Markets
• Factory Automation
• Machine Tools
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Packaging Machinery
• Printing and Marking Equipment
• Medical
• Other Life science
• Material Handling Equipment
• Food & beverage
• Plastic processing
• Water
• Bus & Coach
• Rail

Features/Benefits
• Modular system with a wide range of guides
• Ultra-low leakage
• Special cushioning system for cycle time optimisation
• Smooth running characteristics
• Lightweight
• Integrated VOE valves available to reduce air consumption

Applications
• Door opening system
• Pick and place applications
• Wiper cylinder for water disinfection
• Food processing
• Packaging, labeling and wrapping systems
• Pusher, picker

Related Documents

×

687463
A87859