SCP-015-74-02 - Pressure Sensor SCP / SensoControl | Australia & New Zealand

Pressure Sensor SCP / SensoControl | #SCP-015-74-02

SCP-015-74-02

Pressure Sensor SCP / SensoControl | #SCP-015-74-02

With its fast response times, the pressure sensor SCP guarantees the safe capture of pressure peaks in hydraulic systems. The robust stainless steel design allows a variety of applications, for example cooling water or pneumatics.


Technical Specifications

  • Operating Pressure: -1... 015 bar
  • Calibration Type: None
  • Port Type: EMA3
  • Output Type: Analogue signal for hand meters
  • Brand: SensoControl
  • Division: High Pressure Connectors Europe Division
  • Industry: Service applications in mobile and industrial hydraulics
  • Application: Pressure measurement with SensoControl hand meters.
  • Technology: DMS
  • Product Type: Pressure Sensor
  • Product Style: Diagnostic sensor for hand meters
  • Operating Temperature: -25…+85 °C
  • Port Size: M16x2 female
  • Specifications Met: CE
  • Weight: approx. 200 gram
  • Height: n/a
  • Length: n/a
  • Width: Body diameter 22 mm
  • Accuracy: ± 0.5 % + 0.2 %/year
  • Electrical Connection: 5-pin connector
  • Operating Pressure: -1 … 015 bar

Item Information

With its fast response times, the pressure sensor SCP guarantees the safe capture of pressure peaks in hydraulic systems. The robust stainless steel design allows a variety of applications, for example cooling water or pneumatics.

All pressure sensors are delivered with a diagnosis adapter (M16x2 or PQC) installed. Fast and safe connection to the hydraulic system is ensured. Installation times are reduced.

Features / Advantages:
• Low height
• Robust stainless steel design
• Response times of 1 ms
• Capturing of pressure peaks
• Accuracy ±0.5 %

Markets:
• Service applications in mobile and industrial hydraulic

 

Applications:

• Pressure measurement with SensoControl hand meters. For maintenance, trouble shooting, machine set up or optimization

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Contact & Support Information
Feedback Form
Compliance, Certifications & Safety
HPCE_ISO9001_WBL
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Australian Head Office

Parker Hannifin (Australia) Pty Limited

9 Carrington Road

Castle Hill

NSW

2154

Phone

+61 2 9842 5150

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687463
687614