Silicone Rubber O-Ring, 60 Shore A, Broad Applicability (Prädifa Series S0613-60) | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Width (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Silicone Rubber O-Ring, 60 Shore A, Broad Applicability (Prädifa Series S0613-60)

Silicone Rubber O-Ring, 60 Shore A, Broad Applicability (Prädifa Series S0613-60)

VMQ O-ring, balanced media compatibility combined with excellent low-temperature performance and life-time durability, red.

Technical Specifications

  • Brand: Parker, Prädifa
  • Division: Prädifa Technology Division
  • Industry: Automotive, General Industrial, Aerospace, Industrial Manufacturing Equipment
  • Durometer: 60 Shore A
  • Operating Temperature: -55 to 200 °C, -67 to 392 °F
  • Specifications Met: AMS3302, WL 5.5603, AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Color: Red
  • Polymer Material Options: Silicone Rubber (VMQ, PVMQ)
  • Cross Section Width: 1.5 to 5.7 mm
  • Inside Diameter: 7.0 to 309.3 mm
  • Region of Origin: Europe
  • Trade Name: S0613, S0613-60
  • Maximum Operating Temperature: 392 °F, 200 °C
  • Minimum Operating Temperature: -67 °F, -55 °C

Full Product Description

The Parker Prädifa silicone rubber S0613-60 is suitable for a wide range of low-temperature static applications.

Special Features:
• Excellent cold flexibility
• Long life time

Chemical Resistance to:
• Air (oil-free)
• Compressed air (oily)
• Water
• Glysantin G48/water
• Water/glycol (1/1)
• Methanol
• Ethanol
• DOT 4
• PAO (Polyalphaolefines)

Related Documents

×
Products Inside Diameter (mm) Width (mm)
061351S0613 309.3 5.7
060011S0613 7 1.5

687463
687424