SOFT-SHIELD 4850 Electrically Conductive Foam EMI Shielding Gaskets | Product Series

Filter by

    No filters selected

Adhesive Type

Length

Width

Thickness

Shape

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SOFT-SHIELD 4850 Electrically Conductive Foam EMI Shielding Gaskets

SOFT-SHIELD 4850 Electrically Conductive Foam EMI Shielding Gaskets

Parker Chomerics SOFT-SHIELD® 4850 conductive, Z axis foam consists of silver-plated fibers embedded into low density open cell urethane foam for stable electrical performance as well as superb conductivity with extremely short ground paths.

Technical Specifications

  • Shelf Life: 24 Months (with adhesive), Indefinite (no adhesive)
  • Storage Temperature: 70 ± 20 °F, 21 ± 10 °C
  • Fabric Material: Silver-Plated Fibers into Urethane Foam
  • Operating Temperature: -40 to 70 °C, -40 to 158 °F
  • Deflection at Pressure: 15 %
  • Flammability Rating: UL 94 V-0
  • Product Series: SOFT-SHIELD 4850, SOFT-SHIELD 4850-STRIP
  • Product Style: Conductive Foam
  • Noise Shielding Level: 95 dB

Full Product Description

Parker Chomerics SOFT-SHIELD® 4850 series multiplanar, conductive, Z axis foam consist of silver-plated fibers embedded into low density open cell urethane foam and provide stable electrical performance as well as superb z-axis conductivity with extremely short ground paths. The optimized conductive fiber construction allows for exceptional physical and mechanical properties. Manufactured in rolls, SOFT-SHIELD® 4850 can be easily die cut or slit into rectangular/square strip gasket seals.

SOFT-SHIELD® 4850-STRIP consists of SOFT-SHIELD® 4850 in pre-cut strips that are ready to apply and ideal for quick install applications.

Features and Benefits:
• UL 94 V-0 flammability rating
• Excellent through resistance (< 30 milliohm at 25% gasket deflection)
• Option of uniform electrically conductive (silver-plated copper) acrylic pressure sensitive adhesive (PSA)
• Excellent compression set properties
• Very low closure force
• Non-Nickel bearing material
• Non-Bromine bearing material (silver plated materials)
• ROHS compliant
• Roll form compatible with high speed/low cost part conversion
• Compartmental shielding or easy “peel-and-stick” grounding applications

Typical Applications:
• I/O panels
• Backplanes
• Connectors
• Access panels
• Telecom infrastructure rack and enclosure components
• Servers and desktop PCs
• LCD/PCP large screen TV’s
• Indoor electronics applications

Related Documents

×
Products Adhesive Type Length Width Thickness Shape
4850-10-010-030-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.118 in (3 mm) 0.039 in (1 mm) Strip Length
4850-10-010-040-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.157 in (4 mm) 0.039 in (1 mm) Strip Length
4850-10-010-045-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.177 in (4.5 mm) 0.039 in (1 mm) Strip Length
4850-10-010-050-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.197 in (5 mm) 0.039 in (1 mm) Strip Length
4850-10-010-060-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.236 in (6 mm) 0.039 in (1 mm) Strip Length
4850-10-010-065-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.256 in (6.5 mm) 0.039 in (1 mm) Strip Length
4850-10-010-070-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.276 in (7 mm) 0.039 in (1 mm) Strip Length
4850-10-010-080-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.315 in (8 mm) 0.039 in (1 mm) Strip Length
4850-10-010-090-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.354 in (9 mm) 0.039 in (1 mm) Strip Length
4850-10-010-100-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.394 in (10 mm) 0.039 in (1 mm) Strip Length
4850-10-010-120-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.472 in (12 mm) 0.039 in (1 mm) Strip Length
4850-10-010-130-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.512 in (13 mm) 0.039 in (1 mm) Strip Length
4850-10-010-150-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.591 in (15 mm) 0.039 in (1 mm) Strip Length
4850-10-015-030-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.118 in (3 mm) 0.059 in (1.5 mm) Strip Length
4850-10-015-040-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.157 in (4 mm) 0.059 in (1.5 mm) Strip Length
4850-10-015-045-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.177 in (4.5 mm) 0.059 in (1.5 mm) Strip Length
4850-10-015-050-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.197 in (5 mm) 0.059 in (1.5 mm) Strip Length
4850-10-015-060-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.236 in (6 mm) 0.059 in (1.5 mm) Strip Length
4850-10-015-065-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.256 in (6.5 mm) 0.059 in (1.5 mm) Strip Length
4850-10-015-070-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.276 in (7 mm) 0.059 in (1.5 mm) Strip Length
4850-10-015-080-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.315 in (8 mm) 0.059 in (1.5 mm) Strip Length
4850-10-015-090-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.354 in (9 mm) 0.059 in (1.5 mm) Strip Length
4850-10-015-100-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.394 in (10 mm) 0.059 in (1.5 mm) Strip Length
4850-10-015-120-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.472 in (12 mm) 0.059 in (1.5 mm) Strip Length
4850-10-015-130-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.512 in (13 mm) 0.059 in (1.5 mm) Strip Length
4850-10-015-150-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.591 in (15 mm) 0.059 in (1.5 mm) Strip Length
4850-10-020-030-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.118 in (3 mm) 0.079 in (2 mm) Strip Length
4850-10-020-040-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.157 in (4 mm) 0.079 in (2 mm) Strip Length
4850-10-020-045-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.177 in (4.5 mm) 0.079 in (2 mm) Strip Length
4850-10-020-060-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.236 in (6 mm) 0.079 in (2 mm) Strip Length
4850-10-020-065-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.256 in (6.5 mm) 0.079 in (2 mm) Strip Length
4850-10-020-070-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.276 in (7 mm) 0.079 in (2 mm) Strip Length
4850-10-020-080-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.315 in (8 mm) 0.079 in (2 mm) Strip Length
4850-10-020-090-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.354 in (9 mm) 0.079 in (2 mm) Strip Length
4850-10-020-100-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.394 in (10 mm) 0.079 in (2 mm) Strip Length
4850-10-020-120-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.472 in (12 mm) 0.079 in (2 mm) Strip Length
4850-10-020-150-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.591 in (15 mm) 0.079 in (2 mm) Strip Length
4850-10-030-030-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.118 in (3 mm) 0.118 in (3 mm) Strip Length
4850-10-030-040-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.157 in (4 mm) 0.118 in (3 mm) Strip Length
4850-10-030-045-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.177 in (4.5 mm) 0.118 in (3 mm) Strip Length
4850-10-030-050-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.197 in (5 mm) 0.118 in (3 mm) Strip Length
4850-10-030-060-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.236 in (6 mm) 0.118 in (3 mm) Strip Length
4850-10-030-065-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.256 in (6.5 mm) 0.118 in (3 mm) Strip Length
4850-10-030-070-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.276 in (7 mm) 0.118 in (3 mm) Strip Length
4850-10-030-080-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.315 in (8 mm) 0.118 in (3 mm) Strip Length
4850-10-030-090-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.354 in (9 mm) 0.118 in (3 mm) Strip Length
4850-10-030-100-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.394 in (10 mm) 0.118 in (3 mm) Strip Length
4850-10-030-120-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.472 in (12 mm) 0.118 in (3 mm) Strip Length
4850-10-030-130-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.512 in (13 mm) 0.118 in (3 mm) Strip Length
4850-10-030-150-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.591 in (15 mm) 0.118 in (3 mm) Strip Length
4850-10-040-030-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.118 in (3 mm) 0.157 in (4 mm) Strip Length
4850-10-040-040-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.157 in (4 mm) 0.157 in (4 mm) Strip Length
4850-10-040-045-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.177 in (4.5 mm) 0.157 in (4 mm) Strip Length
4850-10-040-050-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.197 in (5 mm) 0.157 in (4 mm) Strip Length
4850-10-040-060-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.236 in (6 mm) 0.157 in (4 mm) Strip Length
4850-10-040-065-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.256 in (6.5 mm) 0.157 in (4 mm) Strip Length
4850-10-040-070-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.276 in (7 mm) 0.157 in (4 mm) Strip Length
4850-10-040-080-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.315 in (8 mm) 0.157 in (4 mm) Strip Length
4850-10-040-090-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.354 in (9 mm) 0.157 in (4 mm) Strip Length
4850-10-040-100-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.394 in (10 mm) 0.157 in (4 mm) Strip Length
4850-10-040-120-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.472 in (12 mm) 0.157 in (4 mm) Strip Length
4850-10-040-130-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.512 in (13 mm) 0.157 in (4 mm) Strip Length
4850-10-040-150-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.591 in (15 mm) 0.157 in (4 mm) Strip Length
4850-10-050-040-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.157 in (4 mm) 0.197 in (5 mm) Strip Length
4850-10-050-045-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.177 in (4.5 mm) 0.197 in (5 mm) Strip Length
4850-10-050-050-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.197 in (5 mm) 0.197 in (5 mm) Strip Length
4850-10-050-060-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.236 in (6 mm) 0.197 in (5 mm) Strip Length
4850-10-050-065-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.256 in (6.5 mm) 0.197 in (5 mm) Strip Length
4850-10-050-070-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.276 in (7 mm) 0.197 in (5 mm) Strip Length
4850-10-050-080-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.315 in (8 mm) 0.197 in (5 mm) Strip Length
4850-10-050-090-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.354 in (9 mm) 0.197 in (5 mm) Strip Length
4850-10-050-100-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.394 in (10 mm) 0.197 in (5 mm) Strip Length
4850-10-050-120-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.472 in (12 mm) 0.197 in (5 mm) Strip Length
4850-10-050-130-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.512 in (13 mm) 0.197 in (5 mm) Strip Length
4850-10-050-150-06096 No Pressure Sensitive Adhesive (PSA) 24 in (609.6 mm) 0.591 in (15 mm) 0.197 in (5 mm) Strip Length
4850-12-010-030-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.118 in (3 mm) 0.039 in (1 mm) Strip Length
4850-12-010-040-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.157 in (4 mm) 0.039 in (1 mm) Strip Length
4850-12-010-045-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.177 in (4.5 mm) 0.039 in (1 mm) Strip Length
4850-12-010-050-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.197 in (5 mm) 0.039 in (1 mm) Strip Length
4850-12-010-060-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.236 in (6 mm) 0.039 in (1 mm) Strip Length
4850-12-010-065-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.256 in (6.5 mm) 0.039 in (1 mm) Strip Length
4850-12-010-070-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.276 in (7 mm) 0.039 in (1 mm) Strip Length
4850-12-010-080-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.315 in (8 mm) 0.039 in (1 mm) Strip Length
4850-12-010-090-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.354 in (9 mm) 0.039 in (1 mm) Strip Length
4850-12-010-100-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.394 in (10 mm) 0.039 in (1 mm) Strip Length
4850-12-010-120-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.472 in (12 mm) 0.039 in (1 mm) Strip Length
4850-12-010-130-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.512 in (13 mm) 0.039 in (1 mm) Strip Length
4850-12-010-150-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.591 in (15 mm) 0.039 in (1 mm) Strip Length
4850-12-015-025-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.098 in (2.5 mm) 0.059 in (1.5 mm) Strip Length
4850-12-015-030-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.118 in (3 mm) 0.059 in (1.5 mm) Strip Length
4850-12-015-040-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.157 in (4 mm) 0.059 in (1.5 mm) Strip Length
4850-12-015-045-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.177 in (4.5 mm) 0.059 in (1.5 mm) Strip Length
4850-12-015-050-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.197 in (5 mm) 0.059 in (1.5 mm) Strip Length
4850-12-015-060-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.236 in (6 mm) 0.059 in (1.5 mm) Strip Length
4850-12-015-065-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.256 in (6.5 mm) 0.059 in (1.5 mm) Strip Length
4850-12-015-070-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.276 in (7 mm) 0.059 in (1.5 mm) Strip Length
4850-12-015-080-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.315 in (8 mm) 0.059 in (1.5 mm) Strip Length
4850-12-015-090-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.354 in (9 mm) 0.059 in (1.5 mm) Strip Length
4850-12-015-100-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.394 in (10 mm) 0.059 in (1.5 mm) Strip Length
4850-12-015-120-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.472 in (12 mm) 0.059 in (1.5 mm) Strip Length
4850-12-015-130-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.512 in (13 mm) 0.059 in (1.5 mm) Strip Length
4850-12-015-150-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.591 in (15 mm) 0.059 in (1.5 mm) Strip Length
4850-12-020-025-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.098 in (2.5 mm) 0.079 in (2 mm) Strip Length
4850-12-020-030-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.118 in (3 mm) 0.079 in (2 mm) Strip Length
4850-12-020-040-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.157 in (4 mm) 0.079 in (2 mm) Strip Length
4850-12-020-045-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.177 in (4.5 mm) 0.079 in (2 mm) Strip Length
4850-12-020-050-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.197 in (5 mm) 0.079 in (2 mm) Strip Length
4850-12-020-060-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.236 in (6 mm) 0.079 in (2 mm) Strip Length
4850-12-020-065-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.256 in (6.5 mm) 0.079 in (2 mm) Strip Length
4850-12-020-070-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.276 in (7 mm) 0.079 in (2 mm) Strip Length
4850-12-020-080-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.315 in (8 mm) 0.079 in (2 mm) Strip Length
4850-12-020-090-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.354 in (9 mm) 0.079 in (2 mm) Strip Length
4850-12-020-100-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.394 in (10 mm) 0.079 in (2 mm) Strip Length
4850-12-020-120-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.472 in (12 mm) 0.079 in (2 mm) Strip Length
4850-12-020-130-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.512 in (13 mm) 0.079 in (2 mm) Strip Length
4850-12-030-025-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.098 in (2.5 mm) 0.118 in (3 mm) Strip Length
4850-12-030-030-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.118 in (3 mm) 0.118 in (3 mm) Strip Length
4850-12-030-040-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.157 in (4 mm) 0.118 in (3 mm) Strip Length
4850-12-030-045-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.177 in (4.5 mm) 0.118 in (3 mm) Strip Length
4850-12-030-050-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.197 in (5 mm) 0.118 in (3 mm) Strip Length
4850-12-030-060-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.236 in (6 mm) 0.118 in (3 mm) Strip Length
4850-12-030-065-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.256 in (6.5 mm) 0.118 in (3 mm) Strip Length
4850-12-030-070-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.276 in (7 mm) 0.118 in (3 mm) Strip Length
4850-12-030-080-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.315 in (8 mm) 0.118 in (3 mm) Strip Length
4850-12-030-090-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.354 in (9 mm) 0.118 in (3 mm) Strip Length
4850-12-030-120-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.472 in (12 mm) 0.118 in (3 mm) Strip Length
4850-12-030-130-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.512 in (13 mm) 0.118 in (3 mm) Strip Length
4850-12-030-150-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.591 in (15 mm) 0.118 in (3 mm) Strip Length
4850-12-040-030-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.118 in (3 mm) 0.157 in (4 mm) Strip Length
4850-12-040-045-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.177 in (4.5 mm) 0.157 in (4 mm) Strip Length
4850-12-040-050-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.197 in (5 mm) 0.157 in (4 mm) Strip Length
4850-12-040-060-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.236 in (6 mm) 0.157 in (4 mm) Strip Length
4850-12-040-065-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.256 in (6.5 mm) 0.157 in (4 mm) Strip Length
4850-12-040-070-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.276 in (7 mm) 0.157 in (4 mm) Strip Length
4850-12-040-080-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.315 in (8 mm) 0.157 in (4 mm) Strip Length
4850-12-040-090-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.354 in (9 mm) 0.157 in (4 mm) Strip Length
4850-12-040-100-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.394 in (10 mm) 0.157 in (4 mm) Strip Length
4850-12-040-120-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.472 in (12 mm) 0.157 in (4 mm) Strip Length
4850-12-040-130-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.512 in (13 mm) 0.157 in (4 mm) Strip Length
4850-12-040-150-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.591 in (15 mm) 0.157 in (4 mm) Strip Length
4850-12-050-040-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.157 in (4 mm) 0.197 in (5 mm) Strip Length
4850-12-050-045-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.177 in (4.5 mm) 0.197 in (5 mm) Strip Length
4850-12-050-050-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.197 in (5 mm) 0.197 in (5 mm) Strip Length
4850-12-050-060-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.236 in (6 mm) 0.197 in (5 mm) Strip Length
4850-12-050-065-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.256 in (6.5 mm) 0.197 in (5 mm) Strip Length
4850-12-050-070-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.276 in (7 mm) 0.197 in (5 mm) Strip Length
4850-12-050-080-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.315 in (8 mm) 0.197 in (5 mm) Strip Length
4850-12-050-090-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.354 in (9 mm) 0.197 in (5 mm) Strip Length
4850-12-050-100-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.394 in (10 mm) 0.197 in (5 mm) Strip Length
4850-12-050-120-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.472 in (12 mm) 0.197 in (5 mm) Strip Length
4850-12-050-130-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.512 in (13 mm) 0.197 in (5 mm) Strip Length
4850-12-050-150-06096 Electrically Conductive PSA 24 in (609.6 mm) 0.591 in (15 mm) 0.197 in (5 mm) Strip Length
4850-10-0610-0150 No Pressure Sensitive Adhesive (PSA) 50 ft (15,240 mm) 24 in (609.6 mm) 0.059 in (1.5 mm) Bulk Roll
4850-10-0610-0200 No Pressure Sensitive Adhesive (PSA) 50 ft (15,240 mm) 24 in (609.6 mm) 0.079 in (2 mm) Bulk Roll
4850-10-0610-0300 No Pressure Sensitive Adhesive (PSA) 50 ft (15,240 mm) 24 in (609.6 mm) 0.118 in (3 mm) Bulk Roll
4850-10-0610-0400 No Pressure Sensitive Adhesive (PSA) 50 ft (15,240 mm) 24 in (609.6 mm) 0.157 in (4 mm) Bulk Roll
4850-10-0610-0500 No Pressure Sensitive Adhesive (PSA) 50 ft (15,240 mm) 24 in (609.6 mm) 0.197 in (5 mm) Bulk Roll
4850-12-0610-0150 Electrically Conductive PSA 50 ft (15,240 mm) 24 in (609.6 mm) 0.059 in (1.5 mm) Bulk Roll
4850-12-0610-0200 Electrically Conductive PSA 50 ft (15,240 mm) 24 in (609.6 mm) 0.079 in (2 mm) Bulk Roll
4850-12-0610-0300 Electrically Conductive PSA 50 ft (15,240 mm) 24 in (609.6 mm) 0.118 in (3 mm) Bulk Roll
4850-12-0610-0400 Electrically Conductive PSA 50 ft (15,240 mm) 24 in (609.6 mm) 0.157 in (4 mm) Bulk Roll
4850-12-1212-0200 Electrically Conductive PSA 12 in (305 mm) 12 in (305 mm) 0.079 in (2 mm) Sheet
4850-12-1212-0300 Electrically Conductive PSA 12 in (305 mm) 12 in (305 mm) 0.118 in (3 mm) Sheet
4850-12-1212-0400 Electrically Conductive PSA 12 in (305 mm) 12 in (305 mm) 0.157 in (4 mm) Sheet
4850-12-1212-0500 Electrically Conductive PSA 12 in (305 mm) 12 in (305 mm) 0.197 in (5 mm) Sheet
4850-12-2424-0100 Electrically Conductive PSA 24 in (609.6 mm) 24 in (609.6 mm) 0.039 in (1 mm) Sheet
4850-12-2424-0150 Electrically Conductive PSA 24 in (609.6 mm) 24 in (609.6 mm) 0.059 in (1.5 mm) Sheet
4850-12-2424-0200 Electrically Conductive PSA 24 in (609.6 mm) 24 in (609.6 mm) 0.079 in (2 mm) Sheet
4850-12-2424-0300 Electrically Conductive PSA 24 in (609.6 mm) 24 in (609.6 mm) 0.118 in (3 mm) Sheet
4850-12-2424-0400 Electrically Conductive PSA 24 in (609.6 mm) 24 in (609.6 mm) 0.157 in (4 mm) Sheet
4850-12-2424-0500 Electrically Conductive PSA 24 in (609.6 mm) 24 in (609.6 mm) 0.197 in (5 mm) Sheet

687463
179336