Hydraulic Fuses | Product Series

Filter by

    No filters selected

Minimum Fluid Temperature (F)

Operating Pressure

Maximum Fluid Temperature (F)

Line Size - Inlet

Fluid Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Fuses Hydraulic Fuses

Hydraulic Fuses

Highly engineered valve installed within fluid conveyance systems to prevent the loss of reservoir fluid in the event of loss of system pressure.

Technical Specifications

  • Minimum Fluid Temperature: -65 °F

Full Product Description

In aerospace fluid conveyance systems for it is critical for the safety of the aircraft and passengers to prevent the loss of system pressure if a hose, tube, or other conveyance component ruptures or fails. Parker Stratoflex hydraulic fuses are carefully designed and constructed to close if the quantity or rate of flow reaches a certain threshold. Stratoflex hydraulic fuses provide reliability and peace of mind without restricting normal flow or operations, even in high-rate cycling applications such as brake anti-skid controls.

Parker Stratoflex offers three types of fuses: type one and type two fuses are considered quantity measuring, and type three is considered velocity measuring. Quantity measuring fuses react and close-off flow only after a certain quantity of fluid has passed through it, regardless of the rate of flow or pressure of the fluid. Velocity fuses react and close off flow when the fluid velocity or flow rate reaches or exceeds a certain threshold, regardless of system pressure or quantity of the fluid.

When safety is critical, trust the decades of engineering design and testing experience of Parker Stratoflex.

APPLICATIONS:
Type one and two fuses -
• Designed to protect sub-systems that have fixed displacement components, such as linear or rotary actuators with limited stroke
• Available for both commercial and military applications
Type three fuses -
• Designed for use with continuous flow devises, such as fluid motors
• Available for commercial applications

FEATURES AND ATTRIBUTES:
• Provides safety-critical function by preventing loss of fluid from system in the event of system failure
• Designed to protect system integrity without restricting fluid flow rate or operation
• Engineered, tested, and constructed to provide long-term reliable service for both high-rate cycling systems and continuous-flow systems
• Protects key components and sub-systems within fluid conveyance systems

Related Documents

×
Products Minimum Fluid Temperature (F) Operating Pressure Maximum Fluid Temperature (F) Line Size - Inlet Fluid Type
812-4 -65 3000 psig 160 MS33656-4 MIL-H-5606
812-8 -65 3000 psig 160 MS33656-8 MIL-H-5606
831-8 -65 3000 psig 160 AND10050-8 MIL-H-5606
1113-8 -65 3000 psig 275 AND10050-8 MIL-H-5606
1134-4 -65 3000 psig 160 AND10050-4 MIL-H-5606
G831-8 -65 3000 psig 160 AND10050-8 Skydrol
812-6 -65 3000 psig 160 MS33656-6 MIL-H-5606
840-8 -65 3000 psig 160 AND10050-8 MIL-H-5606
900-8 -65 3000 psig 160 AND10050-8 MIL-H-5606
1143-8 -65 3000 psig 275 AND10050-8 MIL-H-5606

687463
687680