Sporlan Normally Closed Solenoid Valve (with check valve) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sporlan Normally Closed Solenoid Valve (with check valve)

Sporlan Normally Closed Solenoid Valve (with check valve)

Sporlan normally closed solenoid valves (with check valve) primary purpose is to control automatically the flow of fluids, liquid or gas. Sporlan Solenoid Valves may be applied on a wide variety of applications.

Technical Specifications

  • Model Number: Please configure for Model Number
  • Application: Normally Closed with Check Valve Solenoid
  • Valve Type: E
  • Connection Type: ODF Solder
  • Maximum Pressure Rating: 700 psi (maximum rated pressure), 500 psi (maximum rated pressure)
  • Mounting Option: Not Provided
  • Additional Options: n/a, Manual Lift Stem
  • Port Size: 3/16 inch, 5/16 inch, 19/32 inch, 9/32 inch, 7/16 inch
  • Coil Type: MKC-1 *Not Included, MKC-2 *Not Included
  • Connection Size: 3/8 inch, 1/2 inch, 5/8 inch, 7/8 inch
  • Solenoid Option: High Pressure, n/a

Full Product Description

The Sporlan normally closed valve with built in check valve is designed to replace a liquid line solenoid valve in parallel with a check valve for reverse flow. The valve is a normally-closed type, in which the valves opens when the coil is energized, and closes when the coil is de-energized. The valves are brass forged or brass bar stock. The E series has extended copper connections. For Air Conditioning or refrigeration applications it is important to use system capacity, refrigerant, type of fluid, temperature and pressures. It is not recommended to size by line size. Refer to literature or selection program for capacity data. Each valve is factory tested to ensure positive leak-free performance.

Markets:
• Air Conditioning
• Refrigeration
• Industrial Refrigeration
• Transportation

Features and Benefits:
• Class F coils
• E series has extended copper connections. Disassembly for installation is unnecessary
• Synthetic seating material for tight closing
• Synthetic coated metal gaskets minimize external leaks
• Maximum working pressure for the non high pressure (-HP) valves is 500 psi (34.5 bar), For the high pressure (–HP) E2-HP thru E10S1-HP valves 1,015 psi (70 bar) and E14-HP thru E43-HP 700 psi (48 bar)

Applications:
• Air Conditioning – Residential, Heat pumps, Chillers, Commercial units, Industrial
• Food Service units - Ice Machines, Slush Machines
• Refrigeration – Cases, Freezers, Walkin units, Self-contained units
• Industrial Refrigeration
• Transportation – Truck/Trailer, Buses, Rail, Vans, Reefers

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Related Documents

×

687463
840599