Battery Charger, ThermoElectric- TEC Series | Product Series

Filter by

    No filters selected

Cable Assembly

Wire Screen

Mounting Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Battery Charger, ThermoElectric- TEC Series

Battery Charger, ThermoElectric- TEC Series

Parker PGI's Thermoelectric (TEC) Battery Chargers offer a cost-effective alternative to dropped power and solar panels when natural gas or propane is available. TEC provides continuous power to 12 or 24 volt battery systems.

Technical Specifications

  • Includes: TEC in 304 SS Enclosure, Mounting Hardware, Supply Shut-off Valve with Strainer, Battery Interface Module and 20' [6 M] Battery Interface Harness
  • Output Power: 6.3 to 7.3 W ( continuous at 68°F / 20°C ambient)
  • Fuel Consumption: Natural Gas: 72 Cu. Ft./day [2.4 M3/day), Propane: 0.66 Gallons/day [2.50 Liters/day; 3 Lbs./day]
  • Input Voltage: 12 VDC (system standard), 24 VDC (system optional)
  • For Fuel Type: Natural Gas: 900-1100 BTU/cu. Ft. [31,783-38,845 BTU/M3] | Propane: 2400-2600 BTU/cu. Ft. [84,755-91,817 BTU/M3]
  • Maximum Operating Temperature: 120 °F, 50 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Weight: 50 lb, 22.7 kg
  • Cable Assembly Type: External Diagnostics Cable Interface (allows connection of diagnostics cable without removing front cover)
  • Wire Mesh Screen Included: Wire Screen Heat Shield (prevents contact with top of unit)
  • Mounting Option: CS 2" U-Bolts with Nuts, SS 2" U-Bolts with Nuts
  • Additional Options: Cartridge Filter Canister with SS Mounting Bracket | Supply Shut-Off Valve with Strainer - Consult Factory

Full Product Description

Parker PGI’s Thermoelectric TEC Series Battery Charger uses proven thermo-electric technology to convert natural gas or propane to electric power.  The TEC battery charger supplies 12 and 24-volt batteries with up to 7.3 watts of continuous power, regardless of available sunlight or other ambient conditions.  The TEC is an ideal power source for electronic instruments, transmitters, flow computers, and communication systems on gas pipelines.  

A thermoelectric charger is less expensive than electrical hook-ups or solar panel systems, and TEC excels in cold, snowy or rainy conditions.  The compact and reliable TEC ensures that the battery is continuously charged and is also environmentally friendly, using low-emission catalytic technology to heat the thermoelectric modules.  

CSA certified Class I, Div. 2.

Markets:
• Chemical
• Petrochemical
• Oil and Gas
• Power

Features/Benefits:
• Compact
• Proven thermo-electric technology
• 12 and 24 volt
• Converts natural gas / propane to electric power

Applications:
• Remote Power Source
• Gas Pipeline Instrumentation Source

Related Documents

×
Products Cable Assembly Wire Screen Mounting Option
TEC-8 N/A N/A N/A
TEC-8-D Diagnostics Cable N/A N/A
TEC-8-S N/A Heat Shield N/A
TEC-8-P1S N/A Heat Shield CS 2" U-Bolt w/nuts
TEC-8-P2S N/A Heat Shield SS 2" U-Bolt w/nuts
TEC-8-P1 N/A N/A CS 2" U-Bolt w/nuts
TEC-8-P2 N/A N/A SS 2" U-Bolt w/nuts
TEC-8-DP1 Diagnostics Cable N/A CS 2" U-Bolt w/nuts
TEC-8-DP2 Diagnostics Cable N/A SS 2" U-Bolt w/nuts

687463
687516